1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Angular Contact Ball Bearings Double Row DB Combination

Angular Contact Ball Bearings Double Row DB Combination
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 336.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part07 CLICK here

Product Description

Angular Contact Ball Bearings Double Row DB Combination
Angular contact ball bearings double row are commonly used in applications that require high precision, high speed. These bearings are available in various sizes to choose from.
[Feature]
● Bearing Size Standards: Metric System
● Inner Diameter Minimum / Maximum (mm.) : 10 and 100
● Outer Diameter Minimum / Maximum (mm.) : 26 and 180
● Width Minimum / Maximum (mm.) : 8 and 34
● Precision (JIS) : Class 5
● Bearing Type : Open (No cover)
● Load Direction : Radial / Thrust Load or Axial Load
[Application]
It is used to support and guide rotating machine's components, such as shafts, wheels, pulleys ,etc

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
E-B7000-DB
E-B7001-DB
E-B7002-DB
E-B7003-DB
E-B7004-DB
E-B7005-DB
E-B7006-DB
E-B7007-DB
E-B7008-DB
E-B7009-DB
E-B7010-DB
E-B7011-DB
E-B7012-DB
E-B7013-DB
E-B7014-DB
E-B7015-DB
E-B7016-DB
E-B7017-DB
E-B7018-DB
E-B7019-DB
E-B7020-DB
E-B7200-DB
E-B7201-DB
E-B7202-DB
E-B7203-DB
E-B7204-DB
E-B7205-DB
E-B7206-DB
E-B7207-DB
E-B7208-DB
E-B7209-DB
E-B7210-DB
E-B7211-DB
E-B7212-DB
E-B7213-DB
E-B7214-DB
E-B7215-DB
E-B7216-DB
E-B7217-DB
E-B7218-DB
E-B7219-DB
E-B7220-DB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B (or T)
(mm)
Basic Load Rating Cr (Dynamic)
(N)
Allowable Rotational Speed
(rpm)
Basic Load Rating Cor (Static)
(N)
Weight
(g)

฿ 336.00

ECONOMY BALL BEARINGS 1 Piece(s) Available 6 Day(s) 10268810027000465042

฿ 467.53

ECONOMY BALL BEARINGS 1 Piece(s) Available 6 Day(s) 12288880023000545048

฿ 485.06

ECONOMY BALL BEARINGS 1 Piece(s) Available 6 Day(s) 15329995020000685070

฿ 522.08

ECONOMY BALL BEARINGS 1 Piece(s) Available 6 Day(s) 1735101090018000825090

฿ 555.19

ECONOMY BALL BEARINGS 1 Piece(s) Available 6 Day(s) 204212167001500012200158

฿ 663.64

ECONOMY BALL BEARINGS 1 Piece(s) Available 6 Day(s) 254712183001300014800182

฿ 720.78

ECONOMY BALL BEARINGS 1 Piece(s) Available 6 Day(s) 305513236001100020200266

฿ 838.96

ECONOMY BALL BEARINGS 1 Piece(s) Available 6 Day(s) 35621428400980025200340

฿ 1,011.69

ECONOMY BALL BEARINGS 1 Piece(s) Available 6 Day(s) 40681530400890029200420

฿ 1,168.83

ECONOMY BALL BEARINGS 1 Piece(s) Available 6 Day(s) 45751636200800035400520

฿ 1,434.42

ECONOMY BALL BEARINGS 1 Piece(s) Available Same day 50801638400730040200580

฿ 1,555.19

ECONOMY BALL BEARINGS 1 Piece(s) Available 36 Day(s) 55901850500660052500840

฿ 1,707.79

ECONOMY BALL BEARINGS 1 Piece(s) Available 36 Day(s) 60951851800620056100900

฿ 1,870.13

ECONOMY BALL BEARINGS 1 Piece(s) Available 36 Day(s) 651001854700580062800940

฿ 2,211.04

ECONOMY BALL BEARINGS 1 Piece(s) Available 36 Day(s) 7011020693005300787001320

฿ 2,416.23

ECONOMY BALL BEARINGS 1 Piece(s) Available 36 Day(s) 7511520709005000834001380

฿ 2,714.29

ECONOMY BALL BEARINGS 1 Piece(s) Available 36 Day(s) 80125228670046001010001860

฿ 3,020.13

ECONOMY BALL BEARINGS 1 Piece(s) Available 36 Day(s) 85130228860044001070001940

฿ 3,294.81

ECONOMY BALL BEARINGS 1 Piece(s) Available 36 Day(s) 901402410600041001270002520

฿ 3,888.96

ECONOMY BALL BEARINGS 1 Piece(s) Available Same day 951452410800039001340002640

฿ 4,812.99

ECONOMY BALL BEARINGS 1 Piece(s) Available 36 Day(s) 1001502411100038001410002740

฿ 501.30

ECONOMY BALL BEARINGS 1 Piece(s) Available 6 Day(s) 10309755023000440062

฿ 532.47

ECONOMY BALL BEARINGS 1 Piece(s) Available 6 Day(s) 1232101210022000725076

฿ 536.36

ECONOMY BALL BEARINGS 1 Piece(s) Available 6 Day(s) 1535111320019000855096

฿ 568.83

ECONOMY BALL BEARINGS 1 Piece(s) Available 6 Day(s) 174012165001700011000140

฿ 643.51

ECONOMY BALL BEARINGS 1 Piece(s) Available 6 Day(s) 204714235001400016800224

฿ 659.09

ECONOMY BALL BEARINGS 1 Piece(s) Available 6 Day(s) 255215249001200019000270

฿ 808.44

ECONOMY BALL BEARINGS 1 Piece(s) Available Same day 306216347001000027400416

฿ 890.91

ECONOMY BALL BEARINGS 1 Piece(s) Available 6 Day(s) 35721745700880037300590

฿ 1,205.19

ECONOMY BALL BEARINGS 1 Piece(s) Available 6 Day(s) 40801854600800046700764

฿ 1,198.05

ECONOMY BALL BEARINGS 1 Piece(s) Available 6 Day(s) 45851961300750053200860

฿ 1,414.29

ECONOMY BALL BEARINGS 1 Piece(s) Available 6 Day(s) 50902064000680058700970

฿ 1,682.47

ECONOMY BALL BEARINGS 1 Piece(s) Available 36 Day(s) 5510021791006100742001270

฿ 1,938.31

ECONOMY BALL BEARINGS 1 Piece(s) Available 36 Day(s) 6011022957005500915001640

฿ 2,032.47

ECONOMY BALL BEARINGS 1 Piece(s) Available 36 Day(s) 651202310900052001080002040

฿ 2,440.91

ECONOMY BALL BEARINGS 1 Piece(s) Available 36 Day(s) 701252411300049001110002240

฿ 2,793.51

ECONOMY BALL BEARINGS 1 Piece(s) Available 36 Day(s) 751302512900046001300002460

฿ 3,179.22

ECONOMY BALL BEARINGS 1 Piece(s) Available 36 Day(s) 801402613900043001430003000

฿ 3,758.44

ECONOMY BALL BEARINGS 1 Piece(s) Available 36 Day(s) 851502816000040001670003740

฿ 4,459.74

ECONOMY BALL BEARINGS 1 Piece(s) Available 36 Day(s) 901603018300038001930004600

฿ 5,107.14

ECONOMY BALL BEARINGS 1 Piece(s) Available 36 Day(s) 951703219800035002070005560

฿ 6,284.42

ECONOMY BALL BEARINGS 1 Piece(s) Available 36 Day(s) 1001803422300033002350006640

Loading...

  1. 1

Basic Information

Raceway Ring Shape Angular Contact Ball (Multi-Row) Bearing Type Open Outer Ring Type Flat
Inner/Outer Ring Material SUJ2 Equiv. Specifications, Environment Standard Precision (JIS) Class 5
Load Direction Radial / Thrust Load, Axial Rolling Element Material SUJ2 Equiv. Size Standards Metric System
Number of Raceway Ring Rows Double Row

Frequently Asked Questions (FAQ)

Question: What is the difference between ball bearing and roller bearing?
Answer: The contact between ball bearing and raceway is point contact, and the contact surface is oval when stressed. Because of the point contact, resisting force value is small, and the ball bearing is suitable for the application conditions of low torque and high rotational speed. They also have the characteristics of low noise. Ball bearings have low loading capacity but can bear radial and axial loads. The contact between roller bearing and raceway is line contact, and the contact surface is square when stressed. Because of the line contact, the torque of roller bearing is higher than that of ball bearing, and its rigidity is higher. Roller bearings have higher loading capacity, and cylindrical roller bearings have retaining edges to bear slight axial loads.
Question: What is the classification of bearings according to the shape of rolling elements?
Answer: Rolling bearings are mainly divided into: ball bearings and roller bearings. Among them, ball bearings are divided into: deep groove ball bearings, angular contact bearings and radial thrust ball bearings. Roller bearings are divided into: cylindrical roller bearings, needle bearings, cone roller bearings and self-aligning roller bearings.
Question: What is the classification of bearings according to load direction?
Answer: Bearing are divided into: radial bearings and thrust bearings according to the load direction. Among them, radial bearings are divided into: radial thrust ball bearings and radial roller bearings. Thrust bearings are divided into: thrust ball bearings and thrust roller bearings.
Question: What is the basic rated life of rolling bearings?
Answer: The basic rated life of rolling bearings refers to the total number of revolutions that 90% of the ball bearings can rotate without peeling when eleven groups of ball bearings of the same kind and specification rotate respectively under the same conditions.
Question: What is the contact angle of this angular contact ball bearing?
Answer: The contact angle of this angular contact ball bearing is 25 degrees, and the domestic common usage rate is relatively high.

Check other FAQ (2) Hide