Angular Contact Ball Bearings Single Row

Brand :
MISUMI

Caution


  • Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here

Product Description

Angular Contact Ball Bearings Single Row
Angular contact ball bearings single row are commonly used in applications that require high-speed and high-precision axial and radial loads. These bearings are available in various sizes to choose from.
[Feature]
● Bearing Size Standards: Metric System
● Inner Diameter Minimum / Maximum (mm.) : 10 and 100
● Outer Diameter Minimum / Maximum (mm.) : 26 and 180
● Width Minimum / Maximum (mm.) : 8 and 34
● Precision (JIS) : Class 5
● Bearing Type : Open (No cover)
● Load Direction : Radial / Thrust Load or Axial Load
[Application]
It is used to support and guide rotating machine's components, such as shafts, wheels, pulleys ,etc

Features

· Because angular contact ball bearings have a contact angle, back-to-back combinations (DB combinations) and face-to-face combinations (DF combinations) can support radial loads and
axial loads in both directions simultaneously.
Parallel combinations (DT combinations) can support radial loads and axial loads in one direction at the same time.
Suitable when the axial load in one direction is large.

Drawing

E-B70□□
E-B72□□
【エコノミーシリーズ】アンギュラ玉軸受 単列型:外形図

(Installation Diagram)




[ M ]Material: SUJ2 Equivalent
  Bearing Accuracy: JIS B 1514 Class 5
  Contact Angle: 25°

Specification

Order Example   Part Number
 E-B7000
Part NumberdDBBasic Load RatingAllowable Rotational Speed rpm (Reference)r
(min)
r1
(min)
Pressure Cone Apex
a
Mounting DimensionsMass
(g)
Cr (Dynamic) kNCor
(Static) kN
GreaseOil LubricationDs(min.)dh(max.)R(max.)(Reference)
E−B70001026852.3534000420000.30.159.212.523.50.321
E−B72003094.652.229000370000.60.310.315250.631
E−B7001122885.42.75190000.30.159.814.525.50.324
E−B720132107.453.6527000340000.60.311.417270.638
E−B70021596.13.4526000320000.30.1511.317.529.50.335
E−B720235118.14.2524000290000.60.312.720300.648
E−B700317106.754.1523000280000.30.1512.519.532.50.345
E−B7203401210.25.521000260000.60.314.222350.670
E−B700420421210.36.1190002400014.9253779
E−B7204471414.58.4170002200010.616.726411112
E−B7005251211.37.4210000.60.316.430420.691
E−B7205521515.39.5150001900010.618.631461135
E−B700630551314.510.1140001800018.83649133
E−B7206621621.313.7130001600021.33656208
E−B7007351417.512.61200015000(1)(0.6)(21)(41)(56)(1)170
E−B7207721728.118.611000140001.10.623.942651295
E−B700840681518.714.6(1)(0.6)(23.1)(46)(62)(1)210
E−B7208801833.623.310000120001.10.626.347731382
E−B700945751622.217.7(1)(0.6)(25.3)(51)(69)(1)260
E−B7209851937.726.694001.10.628.352781430
E−B701050801623.620.1920011000(1)(0.6)(26.8)(56)(74)(1)290
E−B7210902039.441.385001.10.630.257831485
E−B7211551002148.737.176009500(1.5)(1)(32.9)(64)(74)(1.5)635
E−B7011901831.126.3830010000(1.1)(0.6)(29.9)(62)(91)(1)420
E−B7212601102258.945.769008600(1.5)(1)(35.5)(69)(101)(1.5)820
E−B7012951831.928.177009700(1.1)(0.6)(31.4)(67)(88)(1)450
E−B70136510033.731.472009000(32.8)(72)(93)(1)470
E−B72131202367.354.264008000(1.5)(1)(38.2)(74)(111)(1.5)1020
E−B7014701102042.739.466008300(1.1)(0.6)(36.0)(77)(103)(1)660
E−B72141252469.855.661007600(1.5)(1)(40.1)(79)(116)(1.5)1120
E−B7015751152043.641.763007800(1.1)(0.6)(37.4)(82)(108)(1)690
E−B72151302579.265.258007200(1.5)(1)(42.1)(84)(121)(1.5)1230
E−B7016801252253.450.6(1.1)(0.6)(40.6)(87)(118)(1)930
E−B72161402685.371.554006700(2)(1)(44.8)(90)(130)(2)1500
E−B7017851302254.653.755006800(1.1)(0.6)(42.0)(92)(123)(1)970
E−B72171502898.683.650006300(2)(1)(47.9)(95)(140)(2)1870
E−B7018901402465.263.351006400(1.5)(45.2)(99)(131)(1.5)1260
E−B72181603011396.747005900(2)(51.1)(100)(150)(2)2300
E−B7019951452466.667.148006000(1.5)(46.6)(104)(136)(1.5)1320
E−B72191703212210344005500(2.1)(1.1)(54.2)(107)(158)(2)2780
E−B70201001502468.470.647005900(1.5)(1)(48.1)(109)(141)(1.5)1370
E−B72201803413711741005200(2.1)(1.1)(57.4)(112)(168)(2)3320

Technical Information

Inner and Outer Dimension Tolerance (JIS B 1514 Class 4)

d Inner Diameter Tolerance

(mm)
Inner Diameter Tolerance
(mm)
Overor Less
0.62.50
-0.004
2.5100
-0.004
10180
-0.004
18300
-0.005
30500
-0.006
50800
-0.007
D Outer Diameter Tolerance
D
(mm)
Outer Diameter Tolerance
(mm)
Overor Less
2.560
-0.004
6180
-0.004
18300
-0.005
30500
-0.006
50800
-0.007
801200
-0.008

Cautions/Prohibitions

If the shaft and housing have poor precision, the bearing may not be able to perform as it should. For example, if the accuracy of the bearing mounting part is poor, this may cause the inner and outer rings to tilt. In this case, in addition to the load applied to the bearing, a peripheral stress centralized load (Edge Load) is also applied, which not only reduces the fatigue life of the bearing, but in severe cases can cause damage such as breakage and seizure of the retainer.

*Please use the following dedicated installation tools to install and remove bearings.
Bearing Heater
ベアリングヒーター
Correct installation of bearing heaters will extend the life of the bearings.
When properly installed and maintained, rolling bearings are reliable mechanical components with a long service life.
If you use an induction heater, the bearing will expand outward in the cylindrical direction after heating, preventing damage during installation.
Heating with induction heaters is the most scientific heating method and does not require preheating and can reach up to 110°C within seconds or minutes depending on the weight of the bearing,
without adversely affecting pre-applied lubrication.
Bearing Puller
ベアリングプーラー
If the bearing is installed in the following conditions, it can be removed using a dedicated puller.
(a) Shaft Shape: Cylindrical Shaft, Bearing Inner Ring I.D. Shape: Cylindrical hole.
(b) Shaft Shape: Cylindrical Shaft, Shape of inner ring I.D. of bearing using adapter sleeve: Positive shaft body hole.
(c) Shaft Shape: Positive shaft body, Shape of inner ring I.D. of bearing: Positive shaft body hole. No matter how it is installed, be sure to unlock the lock nut on the shaft (or the lock nut on the adapter sleeve) and loosen it before removing it.
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Angular Contact Ball Bearings Single Row | MISUMI | MISUMI Thailand