(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Cable Carriers - Low Particle Generaion, Low Noise
Cable carriers are essential equipment used in automation machines to effectively organize and prevent the tangling and twisting of cables. They provide a wide range of sizes to choose from.
[Feature]
- Inner Width Minimum / Maximum (mm.) : 30 and 100
- Outer Width Minimum / Maximum (mm.) : 46 and 116
- Bending Radius (mm.) : 55, 75, 100, 125 and 150
- Number of links (Pcs.) : can select between 10 and 65
- Material: PA+Glass Fiber
[Application]
It is used in automation machines to organize and prevent issues from the cable tangling and twisting.
Part Number |
---|
E-MXA30-30-75-48 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Inner Width C (mm) | Bending Radius R (mm) | Cover Type | Type | Number of Links | Body Material | Outer Height B (mm) | Outer Width W (mm) | Separator (Piece) | Connector Comb Tooth (Piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,669.48 | ECONOMY CABLE CARRIERS | 1 Piece(s) | Available | 9 Day(s) | 30 | 75 | [Standard] Slit Type | Square Shape | 48 | [Plastic] PA + Glass Fiber | 40 | 46 | Not Provided | Not Provided |
Loading...
Part Number | Flap Open-Close System | B | ![]() | W | P | ![]() | ![]() of Links | ![]() Separator | ![]() of Teeth Separators | ![]() | ![]() of Separators | H | Required Space Height HF | Recommended Height Safety Margin | Bi | E | |
![]() | ![]() | ||||||||||||||||
Interior Height | Exterior Height | Interior Width | Exterior Width | Pitch | Bending Radius | (Mouting Height) | mm | mm | |||||||||
E-MXA | 30 | Allows both inside and outside pening | 40 | 30 | 46 | 25 | 55 75 100 125 150 | 10~65 | Z30 | 2~10 | S30 | 4~65 | 150 190 240 290 340 | 190 230 280 330 380 | 225 290 365 445 525 | 30 | 46 |
40 | 56 | 40 | 56 | ||||||||||||||
50 | 66 | 50 | 66 | ||||||||||||||
60 | 76 | 60 | 76 | ||||||||||||||
70 | 86 | 70 | 86 | ||||||||||||||
75 | 91 | 75 | 91 | ||||||||||||||
80 | 96 | 80 | 96 | ||||||||||||||
90 | 106 | 90 | 106 | ||||||||||||||
100 | 116 | 100 | 116 |
Inner Height A(mm) | 30 | Features | Low Particle Generation / Low Noise / Low Friction | Link Pitch P(mm) | 25 |
---|---|---|---|---|---|
Cable Insertion Surface | Both Surfaces |
Please check the type/dimensions/specifications of the part E-MXA30-30-75-48 in the Cable Carriers Low Particle Generation, Low Noise, Inner Height series.
Part Number |
---|
E-MXA30-100-100-10-S30-7 |
E-MXA30-100-100-10-Z30-10 |
E-MXA30-100-100-10-Z30-10-S30-10 |
E-MXA30-30-75-48-S30-16 |
E-MXA30-30-75-48-S30-32 |
E-MXA30-30-75-48-S30-48 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Inner Width C (mm) | Bending Radius R (mm) | Cover Type | Type | Number of Links | Body Material | Outer Height B (mm) | Outer Width W (mm) | Separator (Piece) | Connector Comb Tooth (Piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,657.79 | 1 Piece(s) | Available | 7 Day(s) | 100 | 100 | - | - | 10 (Length 250mm) | - | - | - | 7 | Not Provided | |
฿ 2,170.13 | 1 Piece(s) | Available | 7 Day(s) | 100 | 100 | - | - | 10 (Length 250mm) | - | - | - | Not Provided | 10 | |
฿ 2,329.87 | 1 Piece(s) | Available | 7 Day(s) | 100 | 100 | - | - | 10 (Length 250mm) | - | - | - | 10 | 10 | |
฿ 4,871.43 | 1 Piece(s) | Available | 7 Day(s) | 30 | 75 | - | - | 48 (Length 1200mm) | - | - | - | 16 | Not Provided | |
฿ 5,126.62 | 1 Piece(s) | Available | 7 Day(s) | 30 | 75 | - | - | 48 (Length 1200mm) | - | - | - | 32 | Not Provided | |
฿ 5,381.17 | 1 Piece(s) | Available | 7 Day(s) | 30 | 75 | - | - | 48 (Length 1200mm) | - | - | - | 48 | Not Provided |
How can we improve?
How can we improve?