1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Cable Carriers Low Particle Generation, Low Noise, Inner Height (Part Number)

ECONOMY CABLE CARRIERS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,266.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part03 CLICK here

Product Description

Cable Carriers - Low Particle Generaion, Low Noise
Cable carriers are essential equipment used in automation machines to effectively organize and prevent the tangling and twisting of cables. They provide a wide range of sizes to choose from.
[Feature]
- Inner Width Minimum / Maximum (mm.) : 30 and 100
- Outer Width Minimum / Maximum (mm.) : 46 and 116
- Bending Radius (mm.) : 55, 75, 100, 125 and 150
- Number of links (Pcs.) : can select between 10 and 65
- Material: PA+Glass Fiber
[Application]
It is used in automation machines to organize and prevent issues from the cable tangling and twisting.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
E-MXA30-60-55-45
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInner Width C
(mm)
Bending Radius R
(mm)
Cover Type Type Number of Links Body Material Outer Height B
(mm)
Outer Width W
(mm)
Separator
(Piece)
Connector Comb Tooth
(Piece)

฿ 4,767.53

ECONOMY CABLE CARRIERS 1 Piece(s) Available 9 Day(s) 6055[Standard] Slit TypeSquare Shape45[Plastic] PA + Glass Fiber4076Not ProvidedNot Provided

Loading...

  1. 1
Drawing

 
Specifications Table
Part NumberFlap
Open-Close
System
BCWPRNumber
of Links
Teeth
Separator
Number
of Teeth
Separators
SeparatorNumber
of
Separators
HRequired
Space
Height
HF
Recommended
Height
Safety Margin
BiE
TypeA
Interior
Height
Exterior
Height
Interior
Width
Exterior
Width
PitchBending
Radius
(Mouting
Height)
mmmm
E-MXA30Allows
both
inside
and
outside
pening
4030462555
75
100
125
150
10~65Z302~10S304~65150
190
240
290
340
190
230
280
330
380
225
290
365
445
525
3046
40564056
50665066
60766076
70867086
75917591
80968096
9010690106
100116100116
* Product can be purchased with additional separators.
For more information about selection of separators(Z30/S30),please check MISUMI website.
 

Basic Information

Inner Height A(mm) 30 Features Low Particle Generation / Low Noise / Low Friction Link Pitch P(mm) 25
Cable Insertion Surface Both Surfaces

Please check the type/dimensions/specifications of the part E-MXA30-60-55-45 in the Cable Carriers Low Particle Generation, Low Noise, Inner Height series.

Products with similar specification

Part Number
E-MXA30-100-100-10-S30-7
E-MXA30-100-100-10-Z30-10
E-MXA30-100-100-10-Z30-10-S30-10
E-MXA30-60-55-45-S30-15
E-MXA30-60-55-45-S30-30
E-MXA30-60-55-45-S30-45
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipInner Width C
(mm)
Bending Radius R
(mm)
Cover Type Type Number of Links Body Material Outer Height B
(mm)
Outer Width W
(mm)
Separator
(Piece)
Connector Comb Tooth
(Piece)

฿ 1,657.79

1 Piece(s) Available 7 Day(s) 100100--10 (Length 250mm)---7Not Provided

฿ 2,170.13

1 Piece(s) Available 7 Day(s) 100100--10 (Length 250mm)---Not Provided10

฿ 2,329.87

1 Piece(s) Available 7 Day(s) 100100--10 (Length 250mm)---1010

฿ 4,953.90

1 Piece(s) Available 7 Day(s) 6055--45 (Length 1125mm)---15Not Provided

฿ 5,193.51

1 Piece(s) Available 7 Day(s) 6055--45 (Length 1125mm)---30Not Provided

฿ 5,432.47

1 Piece(s) Available 7 Day(s) 6055--45 (Length 1125mm)---45Not Provided