Cable Carriers Low Particle Generation, Low Noise, Inner Height 30~50mm (Seperator Attachable)

Caution
- Please note: One crossbar is provided for every two links
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Cable Carriers - Low Particle Generaion, Low Noise
Cable carriers are essential equipment used in automation machines to effectively organize and prevent the tangling and twisting of cables. They provide a wide range of sizes to choose from.
[Feature]
- Inner Width Minimum / Maximum (mm.) : 30 and 100
- Outer Width Minimum / Maximum (mm.) : 46 and 116
- Bending Radius (mm.) : 55, 75, 100, 125 and 150
- Number of links (Pcs.) : can select between 10 and 65
- Material: PA+Glass Fiber
[Application]
It is used in automation machines to organize and prevent issues from the cable tangling and twisting.
Economy Low Particle Generation, Low Noise Cable Carrier
- Low particle generation ideal for sensitive environments
- Available in various widths
- Superior noise reduction for quieter operations
- High-quality PA+Glass Fiber material
- Suitable for various custom applications

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Special link structure provides low dust generation and low noise features. More suitable for use in noise-sensitive equipment.




Cross-sectional view of chain link
Connector Dimensional Drawing
| Technical specifications | |
| Speed/Acceleration MLa | max. 20 [m/s] / max. 100 [m/s2] |
| Speed/Acceleration MLb | max. 3 [m/s] / max. 6 [m/s2] |
| Permitted Temperature | -40°C to 120°C |
| Flammability Class | UL94 HB |
Load
Inner height 22

Inner height 30

Inner height 40

Inner height 50

| Type | Outer Height B | Inner WidthC | Outer Width W | Pitch P | Available BendingRadius R | Number of chain links | Optional Accessories for Installation | Installation Dimensions (corresponding to bending radius) | Required Space Height HF | Weight Kg/m ≈ | ||||||
Type | Inner HeightA | Connectorcomb plate | Number of connector comb plates | Separator | Number of Separators | H | D | K | ||||||||
| E-MXA (can be opened inwards or outwards) | 22 | 27 | 20 | 32 | 20 | 45 50 75 | 10 to 65 | - | - | S22 | 4 to 65 | 117 127 177 | 79 84 109 | 185 200 280 | H+40 | 0.28 |
| 30 | 42 | 0.29 | ||||||||||||||
| 40 | 52 | 0.3 | ||||||||||||||
| 50 | 62 | 0.35 | ||||||||||||||
| 60 | 72 | 0.38 | ||||||||||||||
| 30 | 40 | 20 | 36 | 25 | 55 75 100 125 150 | 10 to 65 | Z30 | 2–10 | S30 | 4 to 65 | 150 190 240 290 340 | 100 120 145 170 195 | 225 290 365 445 525 | H+40 | 0.69 | |
| 25 | 41 | 0.72 | ||||||||||||||
| 30 | 46 | 0.75 | ||||||||||||||
| 40 | 56 | 0.77 | ||||||||||||||
| 50 | 66 | 0.8 | ||||||||||||||
| 60 | 76 | 0.83 | ||||||||||||||
| 70 | 86 | 0.85 | ||||||||||||||
| 75 | 91 | 0.86 | ||||||||||||||
| 80 | 96 | 0.88 | ||||||||||||||
| 90 | 106 | 0.9 | ||||||||||||||
| 100 | 116 | 0.92 | ||||||||||||||
| 120 | 136 | 0.95 | ||||||||||||||
| 125 | 141 | 0.96 | ||||||||||||||
| 140 | 156 | 0.99 | ||||||||||||||
| 150 | 166 | 1.02 | ||||||||||||||
| 175 | 191 | 1.12 | ||||||||||||||
| 40 | 50 | 30 | 50 | 28 | 60 75 100 125 150 | 10 to 65 | Z40 | 2–10 | S40 | 4 to 65 | 170 200 250 300 350 | 113 128 153 178 203 | 245 295 375 450 530 | H+40 | 1.25 | |
| 40 | 60 | 1.3 | ||||||||||||||
| 50 | 70 | 1.35 | ||||||||||||||
| 60 | 80 | 1.39 | ||||||||||||||
| 70 | 90 | 1.42 | ||||||||||||||
| 75 | 95 | 1.45 | ||||||||||||||
| 80 | 100 | 1.48 | ||||||||||||||
| 90 | 110 | 1.5 | ||||||||||||||
| 100 | 120 | 1.55 | ||||||||||||||
| 120 | 140 | 1.64 | ||||||||||||||
| 125 | 145 | 1.66 | ||||||||||||||
| 140 | 160 | 1.72 | ||||||||||||||
| 150 | 170 | 1.78 | ||||||||||||||
| 175 | 195 | 1.88 | ||||||||||||||
| 50 | 62 | 30 | 54 | 30 | 75 100 125 150 200 | 10 to 65 | - | - | S50 | 4 to 65 | 212 262 312 362 462 | 136 161 186 211 261 | 300 375 455 535 690 | H+40 | 1.65 | |
| 40 | 64 | 1.69 | ||||||||||||||
| 50 | 74 | 1.72 | ||||||||||||||
| 60 | 84 | 1.78 | ||||||||||||||
| 70 | 94 | 1.81 | ||||||||||||||
| 75 | 99 | 1.84 | ||||||||||||||
| 80 | 104 | 1.88 | ||||||||||||||
| 90 | 114 | 1.91 | ||||||||||||||
| 100 | 124 | 1.95 | ||||||||||||||
| 120 | 144 | 1.98 | ||||||||||||||
| 125 | 149 | 2.01 | ||||||||||||||
| 140 | 164 | 2.1 | ||||||||||||||
| 150 | 174 | 2.15 | ||||||||||||||
| 175 | 199 | 2.25 | ||||||||||||||
Connector comb plates and separator plates can be added when selecting products. For details on the quantity of connector comb plates and separator plates, please refer to the MISUMI sales website.Inner height: 22 mm, 30 mm, 40 mm, 50 mm
Features: The links are connected by elastic pieces, reducing friction and lowering noise
| Noise | Noise reduced by 40% compared to MISUMI standard type |
| Cleanroom Class | ISO Class 4 |

Check whether the cable comes into excessive contact with the inner or outer sides of the cable carrier throughout the entire travel range.
● Assembly of the quiet cable carrier

● Disassembly of the quiet cable carrier




Material: PA + glass fiber





Inner Width
Available Bending
Number of chain links
Type
Inner Height
Connector
Number of connector comb plates
Separator
Number of Separators


