(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Belts HTD Type are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Belts Type : Open End
● Pitch (mm) : 3, 5 and 8
● Belt Width Minimum/Maximum: 6 to 40
● Operating Temperature (℃) : -20 to 60
● Material
Belt - Urethane (White)
Core Wire - Steel wire
[Application]
Belts are commonly used in various applications in factory automation systems
![]() | |
①Body | ②Core Wire |
Urethane (White) | Steel wire |
Belt Type | Pitch (mm) | H | h | i | Unit weight g/m (Width 10mm) |
H3M | 3 | 2.4 | 1.21 | 1.19 | 27 |
H5M | 5 | 3.8 | 2.08 | 1.72 | 38 |
H8M | 8 | 6 | 3.38 | 2.62 | 61 |
Food | Semiconductor | Smart phone | ||
![]() | ![]() | ![]() | ||
Medical | Electronic & Electrical Appliances | Lithium battery | ||
![]() | ![]() | ![]() |
Part Number |
---|
E-HTBO-H3M060-[100-10000/1] |
E-HTBO-H3M090-[100-10000/1] |
E-HTBO-H3M120-[100-10000/1] |
E-HTBO-H3M150-[100-10000/1] |
E-HTBO-H5M090-[100-10000/1] |
E-HTBO-H5M150-[100-10000/1] |
E-HTBO-H5M250-[100-10000/1] |
E-HTBO-H8M200-[100-6250/1] |
E-HTBO-H8M250-[100-6250/1] |
E-HTBO-H8M300-[100-6250/1] |
E-HTBO-H8M400-[100-6250/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Nominal Width | Number of Teeth |
---|---|---|---|---|---|---|---|---|---|
- | ECONOMY FREE SPAN BELT DRIVES | 1 Piece(s) | 9 Day(s) | 10 | H3M | 060 | 100 ~ 10000 | ||
- | ECONOMY FREE SPAN BELT DRIVES | 1 Piece(s) | 9 Day(s) | 10 | H3M | 090 | 100 ~ 10000 | ||
- | ECONOMY FREE SPAN BELT DRIVES | 1 Piece(s) | 9 Day(s) | 10 | H3M | 120 | 100 ~ 10000 | ||
- | ECONOMY FREE SPAN BELT DRIVES | 1 Piece(s) | 9 Day(s) | 10 | H3M | 150 | 100 ~ 10000 | ||
- | ECONOMY FREE SPAN BELT DRIVES | 1 Piece(s) | 9 Day(s) | 10 | H5M | 090 | 100 ~ 10000 | ||
- | ECONOMY FREE SPAN BELT DRIVES | 1 Piece(s) | 9 Day(s) | 10 | H5M | 150 | 100 ~ 10000 | ||
- | ECONOMY FREE SPAN BELT DRIVES | 1 Piece(s) | 9 Day(s) | 10 | H5M | 250 | 100 ~ 10000 | ||
- | ECONOMY FREE SPAN BELT DRIVES | 1 Piece(s) | 9 Day(s) | 10 | H8M | 200 | 100 ~ 6250 | ||
- | ECONOMY FREE SPAN BELT DRIVES | 1 Piece(s) | 9 Day(s) | 10 | H8M | 250 | 100 ~ 6250 | ||
- | ECONOMY FREE SPAN BELT DRIVES | 1 Piece(s) | 9 Day(s) | 10 | H8M | 300 | 100 ~ 6250 | ||
- | ECONOMY FREE SPAN BELT DRIVES | 1 Piece(s) | 9 Day(s) | 10 | H8M | 400 | 100 ~ 6250 |
Loading...
Belt Type | Belt Nominal Width | Number of Teeth Lower Limit to Upper Limit | Allowable tension (N) |
H3M | 060(6mm) | 100~10000 | 127 |
090(9mm) | 145 | ||
120(12mm) | 150 | ||
150(15mm) | 159 | ||
H5M | 090(9mm) | 215 | |
150(15mm) | 323 | ||
250(25mm) | 539 | ||
H8M | 200(20mm) | 941 | |
250(25mm) | 1176 | ||
300(30mm) | 1412 | ||
400(40mm) | 1882 |
Belt Shape | Open End | Belt Material | Polyurethane Belt | Belt Tooth Surface | Standard (Single Sided) |
---|---|---|---|---|---|
Core Wire Material | Steel Cord | Belt Shape Type | Circular Tooth Profile HTD Belt | Transmission Torque | Regular Torque Transmission |
How can we improve?
How can we improve?