(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Closed Belts XL/L/ H series from MISUMI.
-Adopting cross tapping process, increase the belt contact area at the connection to improve the connection strength.
-Unique steel wire arrangement, it can be assured to avoid cutting the steel wire core during width cutting.
-Cutting equipment is used for standard / both sides cloth lined type. Ensure that complete sealing edge will not produce the side roughness caused by the secondary manual trimming.
Conveyer Types | ![]() | ||
①Body | ②Core Wire | ③ Canvas | |
Standard Type | Urethane (White) | Steel wire | - |
Both Sides Cloth Lined | Nylon Cloth (Green) |
Belt Type | Pitch (mm) | 2θ (°) | H | h | i | Lr | Unit weight g/m (Width 10mm) |
XL | 5.08 | 50° | 2.3 | 1.27 | 1.03 | 2.57 | 24 |
L | 9.525 | 40° | 3.6 | 1.69 | 1.91 | 4.65 | 37 |
H | 12.7 | 40° | 4.3 | 2.29 | 2.01 | 6.12 | 45 |
Conveyer Food | Conveyer Semiconductor | Conveyer Smart phone | ||
![]() | ![]() | ![]() | ||
Conveyer Medical | Conveyer Electronic & Electrical Appliances | Conveyer Lithium battery | ||
![]() | ![]() | ![]() |
Part Number |
---|
E-LTBRA-H075-[55-10000/1] |
E-LTBRA-H100-[55-10000/1] |
E-LTBRA-H150-[55-10000/1] |
E-LTBRA-H200-[55-10000/1] |
E-LTBRA-L050-[75-10000/1] |
E-LTBRA-L075-[75-10000/1] |
E-LTBRA-L100-[75-10000/1] |
E-LTBRA-L150-[75-10000/1] |
E-LTBRA-XL025-[140-10000/1] |
E-LTBRA-XL037-[140-10000/1] |
E-LTBRA-XL050-[140-10000/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Properties | Belt Type | Number of Teeth | Belt Nominal Width |
---|---|---|---|---|---|---|---|---|---|---|
- | ECONOMY LONG TIMING BELTS | 1 Piece(s) | 10 Day(s) | 10 | Both Sides Cloth Lined | H | 55 ~ 10000 | 075 | ||
- | ECONOMY LONG TIMING BELTS | 1 Piece(s) | 10 Day(s) | 10 | Both Sides Cloth Lined | H | 55 ~ 10000 | 100 | ||
- | ECONOMY LONG TIMING BELTS | 1 Piece(s) | 10 Day(s) | 10 | Both Sides Cloth Lined | H | 55 ~ 10000 | 150 | ||
- | ECONOMY LONG TIMING BELTS | 1 Piece(s) | 10 Day(s) | 10 | Both Sides Cloth Lined | H | 55 ~ 10000 | 200 | ||
- | ECONOMY LONG TIMING BELTS | 1 Piece(s) | 10 Day(s) | 10 | Both Sides Cloth Lined | L | 75 ~ 10000 | 050 | ||
- | ECONOMY LONG TIMING BELTS | 1 Piece(s) | 10 Day(s) | 10 | Both Sides Cloth Lined | L | 75 ~ 10000 | 075 | ||
- | ECONOMY LONG TIMING BELTS | 1 Piece(s) | 10 Day(s) | 10 | Both Sides Cloth Lined | L | 75 ~ 10000 | 100 | ||
- | ECONOMY LONG TIMING BELTS | 1 Piece(s) | 10 Day(s) | 10 | Both Sides Cloth Lined | L | 75 ~ 10000 | 150 | ||
- | ECONOMY LONG TIMING BELTS | 1 Piece(s) | 10 Day(s) | 10 | Both Sides Cloth Lined | XL | 140 ~ 10000 | 025 | ||
- | ECONOMY LONG TIMING BELTS | 1 Piece(s) | 10 Day(s) | 10 | Both Sides Cloth Lined | XL | 140 ~ 10000 | 037 | ||
- | ECONOMY LONG TIMING BELTS | 1 Piece(s) | 10 Day(s) | 10 | Both Sides Cloth Lined | XL | 140 ~ 10000 | 050 |
Loading...
Belt Type | Belt Nominal Width | Number of Teeth Lower Limit to Upper Limit | Allowable tension (N) |
XL | 025(6.4mm) | 140~10000 | 70 |
037(9.5mm) | 80 | ||
050(12.7mm) | 110 | ||
L | 050(12.7mm) | 75~10000 | 200 |
075(19.1mm) | 300 | ||
100(25.4mm) | 400 | ||
150(38.1mm) | 600 | ||
H | 075(19.1mm) | 55~10000 | 300 |
100(25.4mm) | 400 | ||
150(38.1mm) | 600 | ||
200(50.8mm) | 800 |
Belt type mating parts materials | Toothed Face, Back | |
Cloth Lined | Standard Type | |
Stainless Steel | 0.3 | 0.6 |
Polyamide | 0.2 | 0.3 |
Belt Material | Polyurethane | Belt Shape Type | Trapezoidal Tooth Profile Circular | Belt Shape | Closed End (Weld Jointing) |
---|---|---|---|---|---|
Core Wire Material | Steel Cord |
How can we improve?
How can we improve?