O Rings GB Standards

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
O Rings GB Standards
These O Rings are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Inner Diameter Minimum/ Maximum (mm.) : 1.8 to 250
● Thickness Minimum/ Maximum (mm.) : 1.8 to 7
● Material : Nitrile Rubber (Black) or Fluoro Rubber (Brown)
● Operating Temperature Range (℃)
Nitrile Rubber : -20 to 100
Fluoro Rubber : -10 to 200
[Application]
O-rings are utilized across multiple industries to prevent the leakage of fluids or gases between two components
Economy O-Ring
- Wide variety of sizes available
- High-quality nitrile and fluoro rubber materials
- Suitable for temperatures up to specified value
- Excellent sealing performance for various applications
- Available in multiple packaging options for convenience

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
O-Rings Product Overview
| Nitrile Rubber (Black) ![]() | Fluoro Rubber (Brown) ![]() |
O-Rings Product Features
・Imported rubber materials are adopted, ensuring sealing performance and ultra-long service life
・With no corners cut, density and dimensions are guaranteed
・All specifications in stock and same-day shipment.

O-Rings Specifications Overview

| Material | Hardness | Color | Applicable Temperature Range | Intended Use |
| Nitrile Rubber | HS70±5 | Black | -20℃ to 100℃ | Mineral Oil Resistant |
| Fluoro Rubber | HS75±5 | Brown | -10℃ to 200℃ | Heat Resistant, Chemical Resistant |
| Material | Wire Diameter W(mm) | Wire Diameter Tolerance (mm) | I.D. d(mm) | I.D. Tolerance (mm) |
| Nitrile Rubber Fluoro Rubber | 1.8 | ±0.08 | 1.8 | ±0.1 |
| 2 | ±0.13 | |||
| 2.24 | ||||
| 2.5 | ||||
| 2.8 | ||||
| 3.15 | ||||
| 3.55 | ||||
| 3.75 | ||||
| 4 | ||||
| 4.5 | ||||
| 4.87 | ||||
| 5 | ||||
| 5.15 | ||||
| 5.3 | ||||
| 5.6 | ||||
| 6 | ||||
| 6.3 | ±0.14 | |||
| 6.7 | ||||
| 6.9 | ||||
| 7.1 | ||||
| 7.5 | ||||
| 8 | ||||
| 8.5 | ||||
| 8.75 | ||||
| 9 | ||||
| 9.5 | ||||
| 10 | ||||
| 10.6 | ±0.17 | |||
| 11.2 | ||||
| 11.8 | ||||
| 12.5 | ||||
| 13.2 | ||||
| 14 | ||||
| 15 | ||||
| 16 | ||||
| 17 | ||||
| 18 | ||||
| 19 | ±0.22 | |||
| 20 | ||||
| 21.2 | ||||
| 22.4 | ||||
| 23.6 | ||||
| 25 | ||||
| 26.5 | ||||
| 28 | ||||
| 30 | ||||
| 32.5 | ±0.3 | |||
| 34.5 | ||||
| 36.5 | ||||
| 38.7 | ||||
| 42.5 | ±0.36 | |||
| 46.2 | ||||
| 50 | ||||
| 2.65 | ±0.09 | 10.6 | ±0.17 | |
| 11.2 | ||||
| 11.8 | ||||
| 12.5 | ||||
| 13.2 | ||||
| 14 | ||||
| 15 | ||||
| 16 | ||||
| 17 | ||||
| 18 | ||||
| 19 | ±0.22 | |||
| 20 | ||||
| 21.2 | ||||
| 22.4 | ||||
| 23.6 | ||||
| 25 | ||||
| 26.5 | ||||
| 28 |
| Material | Wire Diameter W(mm) | Wire Diameter Tolerance (mm) | I.D. d(mm) | I.D. Tolerance (mm) |
| Nitrile Rubber Fluoro Rubber | 2.65 | ±0.09 | 30 | ±0.22 |
| 31.5 | ±0.3 | |||
| 32.5 | ||||
| 33.5 | ||||
| 34.5 | ||||
| 35.5 | ||||
| 36.5 | ||||
| 37.5 | ||||
| 38.7 | ||||
| 40 | ||||
| 41.2 | ±0.36 | |||
| 42.5 | ||||
| 43.7 | ||||
| 45 | ||||
| 46.2 | ||||
| 47.5 | ||||
| 48.7 | ||||
| 50 | ||||
| 51.5 | ±0.44 | |||
| 53 | ||||
| 54.5 | ||||
| 56 | ||||
| 58 | ||||
| 60 | ||||
| 61.5 | ||||
| 63 | ||||
| 67 | ±0.53 | |||
| 71 | ||||
| 75 | ||||
| 80 | ||||
| 85 | ±0.65 | |||
| 90 | ||||
| 95 | ||||
| 100 | ||||
| 106 | ||||
| 112 | ||||
| 118 | ||||
| 125 | ±0.9 | |||
| 132 | ||||
| 140 | ||||
| 150 | ||||
| 3.55 | ±0.1 | 18 | ±0.17 | |
| 19 | ±0.22 | |||
| 20 | ||||
| 21.2 | ||||
| 22.4 | ||||
| 23.6 | ||||
| 25 | ||||
| 26.5 | ||||
| 28 | ||||
| 30 | ||||
| 31.5 | ±0.3 | |||
| 32.5 | ||||
| 33.5 | ||||
| 34.5 | ||||
| 35.5 | ||||
| 36.5 | ||||
| 37.5 | ||||
| 38.7 | ||||
| 40 | ||||
| 41.2 | ±0.36 | |||
| 42.5 | ||||
| 43.7 | ||||
| 45 | ||||
| 46.2 | ||||
| 47.5 | ||||
| 48.7 | ||||
| 50 | ||||
| 51.5 | ±0.44 | |||
| 53 | ||||
| 54.5 |
| Material | Wire Diameter W(mm) | Wire Diameter Tolerance (mm) | I.D. d(mm) | I.D. Tolerance (mm) |
| Nitrile Rubber Fluoro Rubber | 3.55 | ±0.1 | 56 | ±0.44 |
| 58 | ||||
| 60 | ||||
| 61.5 | ||||
| 63 | ||||
| 65 | ±0.53 | |||
| 67 | ||||
| 69 | ||||
| 71 | ||||
| 73 | ||||
| 75 | ||||
| 77.5 | ||||
| 80 | ||||
| 82.5 | ±0.65 | |||
| 85 | ||||
| 87.5 | ||||
| 90 | ||||
| 92.5 | ||||
| 95 | ||||
| 97.5 | ||||
| 100 | ||||
| 103 | ||||
| 106 | ||||
| 109 | ||||
| 112 | ||||
| 115 | ||||
| 118 | ||||
| 122 | ±0.9 | |||
| 125 | ||||
| 128 | ||||
| 132 | ||||
| 136 | ||||
| 140 | ||||
| 145 | ||||
| 150 | ||||
| 155 | ||||
| 160 | ||||
| 165 | ||||
| 170 | ||||
| 175 | ||||
| 180 | ||||
| 185 | ±1.2 | |||
| 190 | ||||
| 195 | ||||
| 200 | ||||
| 5.3 | ±0.13 | 40 | ±0.3 | |
| 41.2 | ±0.36 | |||
| 42.5 | ||||
| 43.7 | ||||
| 45 | ||||
| 46.2 | ||||
| 47.5 | ||||
| 48.7 | ±0.36 | |||
| 50 | ||||
| 51.5 | ±0.44 | |||
| 53 | ||||
| 54.5 | ||||
| 56 | ||||
| 58 | ||||
| 60 | ||||
| 61.5 | ||||
| 63 | ||||
| 65 | ±0.53 | |||
| 67 | ||||
| 69 | ||||
| 71 | ||||
| 73 | ||||
| 75 | ||||
| 77.5 | ||||
| 80 |
| Material | Wire Diameter W(mm) | Wire Diameter Tolerance (mm) | I.D. d(mm) | I.D. Tolerance (mm) |
| Nitrile Rubber Fluoro Rubber | 5.3 | ±0.13 | 82.5 | ±0.65 |
| 85 | ||||
| 87.5 | ||||
| 90 | ||||
| 92.5 | ||||
| 95 | ||||
| 97.5 | ||||
| 100 | ||||
| 103 | ||||
| 106 | ||||
| 109 | ||||
| 112 | ||||
| 115 | ||||
| 118 | ||||
| 122 | ±0.9 | |||
| 125 | ||||
| 128 | ||||
| 132 | ||||
| 136 | ||||
| 140 | ||||
| 145 | ||||
| 150 | ||||
| 155 | ||||
| 160 | ||||
| 165 | ||||
| 170 | ||||
| 175 | ||||
| 180 | ||||
| 185 | ±1.2 | |||
| 190 | ||||
| 195 | ||||
| 200 | ||||
| 206 | ||||
| 212 | ||||
| 218 | ||||
| 224 | ||||
| 230 | ||||
| 236 | ||||
| 243 | ||||
| 250 | ||||
| 7 | ±0.15 | 109 | ±0.65 | |
| 112 | ||||
| 115 | ||||
| 118 | ||||
| 122 | ±0.9 | |||
| 125 | ||||
| 128 | ||||
| 132 | ||||
| 136 | ||||
| 140 | ||||
| 145 | ||||
| 150 | ||||
| 155 | ||||
| 160 | ||||
| 165 | ||||
| 170 | ||||
| 175 | ||||
| 180 | ||||
| 185 | ±1.2 | |||
| 190 | ||||
| 195 | ||||
| 200 | ||||
| 206 | ||||
| 212 | ||||
| 218 | ||||
| 224 | ||||
| 230 | ||||
| 236 | ||||
| 243 | ||||
| 250 |
Example of Use O-Rings
When installed in the fixed way, usually via a plane, the O-Rings will be in the fixed state. When installed in the movable way, mainly via a cylindrical surface, the O-Rings will produce relative displacement.
| Plane fixed type | Cylindrical surface movable type | |
| Internal pressure fixed type | External pressure fixed type | ![]() |
![]() | ![]() | |
O-Rings Precautions

| Wire Diameter W | Fixed | Movable (pneumatic) | Movement (hydraulic) | |||
| Groove Width G | Groove Depth H | Groove Width G | Groove Depth H | Groove Width G | Groove Depth H | |
| 1.80 | 2.3 | 1.3 | 2.3 | 1.1 | 2.3 | 1.1 |
| 2.65 | 3.4 | 2 | 3.1 | 2.35 | 3.1 | 2.3 |
| 3.55 | 4.5 | 2.7 | 4.2 | 3.25 | 4.2 | 3.1 |
| 5.30 | 4.9 | 4.3 | 6.4 | 4.95 | 6.4 | 4.7 |
| 7.00 | 9.1 | 5.85 | 8.4 | 6.6 | 8.4 | 6.3 |

| Material | Hardness | Color | Applicable Temperature Range | Intended Use |
| Nitrile Rubber | HS70±5 | Black | -20℃ to 100℃ | Mineral Oil Resistant |
| Fluoro Rubber | HS75±5 | Brown | -10℃ to 200℃ | Heat Resistant, Chemical Resistant |

| Material | Wire Diameter W(mm) | Wire Diameter Tolerance (mm) | I.D. d(mm) | I.D. Tolerance (mm) |
| Nitrile Rubber Fluoro Rubber | 1.8 | ±0.08 | 1.8 | ±0.1 |
| 2 | ±0.13 | |||
| 2.24 | ||||
| 2.5 | ||||
| 2.8 | ||||
| 3.15 | ||||
| 3.55 | ||||
| 3.75 | ||||
| 4 | ||||
| 4.5 | ||||
| 4.87 | ||||
| 5 | ||||
| 5.15 | ||||
| 5.3 | ||||
| 5.6 | ||||
| 6 | ||||
| 6.3 | ±0.14 | |||
| 6.7 | ||||
| 6.9 | ||||
| 7.1 | ||||
| 7.5 | ||||
| 8 | ||||
| 8.5 | ||||
| 8.75 | ||||
| 9 | ||||
| 9.5 | ||||
| 10 | ||||
| 10.6 | ±0.17 | |||
| 11.2 | ||||
| 11.8 | ||||
| 12.5 | ||||
| 13.2 | ||||
| 14 | ||||
| 15 | ||||
| 16 | ||||
| 17 | ||||
| 18 | ||||
| 19 | ±0.22 | |||
| 20 | ||||
| 21.2 | ||||
| 22.4 | ||||
| 23.6 | ||||
| 25 | ||||
| 26.5 | ||||
| 28 | ||||
| 30 | ||||
| 32.5 | ±0.3 | |||
| 34.5 | ||||
| 36.5 | ||||
| 38.7 | ||||
| 42.5 | ±0.36 | |||
| 46.2 | ||||
| 50 | ||||
| 2.65 | ±0.09 | 10.6 | ±0.17 | |
| 11.2 | ||||
| 11.8 | ||||
| 12.5 | ||||
| 13.2 | ||||
| 14 | ||||
| 15 | ||||
| 16 | ||||
| 17 | ||||
| 18 | ||||
| 19 | ±0.22 | |||
| 20 | ||||
| 21.2 | ||||
| 22.4 | ||||
| 23.6 | ||||
| 25 | ||||
| 26.5 | ||||
| 28 |
| Material | Wire Diameter W(mm) | Wire Diameter Tolerance (mm) | I.D. d(mm) | I.D. Tolerance (mm) |
| Nitrile Rubber Fluoro Rubber | 2.65 | ±0.09 | 30 | ±0.22 |
| 31.5 | ±0.3 | |||
| 32.5 | ||||
| 33.5 | ||||
| 34.5 | ||||
| 35.5 | ||||
| 36.5 | ||||
| 37.5 | ||||
| 38.7 | ||||
| 40 | ||||
| 41.2 | ±0.36 | |||
| 42.5 | ||||
| 43.7 | ||||
| 45 | ||||
| 46.2 | ||||
| 47.5 | ||||
| 48.7 | ||||
| 50 | ||||
| 51.5 | ±0.44 | |||
| 53 | ||||
| 54.5 | ||||
| 56 | ||||
| 58 | ||||
| 60 | ||||
| 61.5 | ||||
| 63 | ||||
| 67 | ±0.53 | |||
| 71 | ||||
| 75 | ||||
| 80 | ||||
| 85 | ±0.65 | |||
| 90 | ||||
| 95 | ||||
| 100 | ||||
| 106 | ||||
| 112 | ||||
| 118 | ||||
| 125 | ±0.9 | |||
| 132 | ||||
| 140 | ||||
| 150 | ||||
| 3.55 | ±0.1 | 18 | ±0.17 | |
| 19 | ±0.22 | |||
| 20 | ||||
| 21.2 | ||||
| 22.4 | ||||
| 23.6 | ||||
| 25 | ||||
| 26.5 | ||||
| 28 | ||||
| 30 | ||||
| 31.5 | ±0.3 | |||
| 32.5 | ||||
| 33.5 | ||||
| 34.5 | ||||
| 35.5 | ||||
| 36.5 | ||||
| 37.5 | ||||
| 38.7 | ||||
| 40 | ||||
| 41.2 | ±0.36 | |||
| 42.5 | ||||
| 43.7 | ||||
| 45 | ||||
| 46.2 | ||||
| 47.5 | ||||
| 48.7 | ||||
| 50 | ||||
| 51.5 | ±0.44 | |||
| 53 | ||||
| 54.5 |
| Material | Wire Diameter W(mm) | Wire Diameter Tolerance (mm) | I.D. d(mm) | I.D. Tolerance (mm) |
| Nitrile Rubber Fluoro Rubber | 3.55 | ±0.1 | 56 | ±0.44 |
| 58 | ||||
| 60 | ||||
| 61.5 | ||||
| 63 | ||||
| 65 | ±0.53 | |||
| 67 | ||||
| 69 | ||||
| 71 | ||||
| 73 | ||||
| 75 | ||||
| 77.5 | ||||
| 80 | ||||
| 82.5 | ±0.65 | |||
| 85 | ||||
| 87.5 | ||||
| 90 | ||||
| 92.5 | ||||
| 95 | ||||
| 97.5 | ||||
| 100 | ||||
| 103 | ||||
| 106 | ||||
| 109 | ||||
| 112 | ||||
| 115 | ||||
| 118 | ||||
| 122 | ±0.9 | |||
| 125 | ||||
| 128 | ||||
| 132 | ||||
| 136 | ||||
| 140 | ||||
| 145 | ||||
| 150 | ||||
| 155 | ||||
| 160 | ||||
| 165 | ||||
| 170 | ||||
| 175 | ||||
| 180 | ||||
| 185 | ±1.2 | |||
| 190 | ||||
| 195 | ||||
| 200 | ||||
| 5.3 | ±0.13 | 40 | ±0.3 | |
| 41.2 | ±0.36 | |||
| 42.5 | ||||
| 43.7 | ||||
| 45 | ||||
| 46.2 | ||||
| 47.5 | ||||
| 48.7 | ±0.36 | |||
| 50 | ||||
| 51.5 | ±0.44 | |||
| 53 | ||||
| 54.5 | ||||
| 56 | ||||
| 58 | ||||
| 60 | ||||
| 61.5 | ||||
| 63 | ||||
| 65 | ±0.53 | |||
| 67 | ||||
| 69 | ||||
| 71 | ||||
| 73 | ||||
| 75 | ||||
| 77.5 | ||||
| 80 |
| Material | Wire Diameter W(mm) | Wire Diameter Tolerance (mm) | I.D. d(mm) | I.D. Tolerance (mm) |
| Nitrile Rubber Fluoro Rubber | 5.3 | ±0.13 | 82.5 | ±0.65 |
| 85 | ||||
| 87.5 | ||||
| 90 | ||||
| 92.5 | ||||
| 95 | ||||
| 97.5 | ||||
| 100 | ||||
| 103 | ||||
| 106 | ||||
| 109 | ||||
| 112 | ||||
| 115 | ||||
| 118 | ||||
| 122 | ±0.9 | |||
| 125 | ||||
| 128 | ||||
| 132 | ||||
| 136 | ||||
| 140 | ||||
| 145 | ||||
| 150 | ||||
| 155 | ||||
| 160 | ||||
| 165 | ||||
| 170 | ||||
| 175 | ||||
| 180 | ||||
| 185 | ±1.2 | |||
| 190 | ||||
| 195 | ||||
| 200 | ||||
| 206 | ||||
| 212 | ||||
| 218 | ||||
| 224 | ||||
| 230 | ||||
| 236 | ||||
| 243 | ||||
| 250 | ||||
| 7 | ±0.15 | 109 | ±0.65 | |
| 112 | ||||
| 115 | ||||
| 118 | ||||
| 122 | ±0.9 | |||
| 125 | ||||
| 128 | ||||
| 132 | ||||
| 136 | ||||
| 140 | ||||
| 145 | ||||
| 150 | ||||
| 155 | ||||
| 160 | ||||
| 165 | ||||
| 170 | ||||
| 175 | ||||
| 180 | ||||
| 185 | ±1.2 | |||
| 190 | ||||
| 195 | ||||
| 200 | ||||
| 206 | ||||
| 212 | ||||
| 218 | ||||
| 224 | ||||
| 230 | ||||
| 236 | ||||
| 243 | ||||
| 250 |


Wire Diameter W
I.D. d

