Miniature Linear Guides Wide Rails-Long Blocks

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Miniature Linear Guides Wide Rails- Long Blocks
These linear guides or linear slides are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Rail Length Minimum/Maximum (mm.): 50 and 670
● Assembly Height (mm.): 9, 12, 14, and 16
● Block Type : Long Block
● Rail Type : Wide Rail
● Option: Set (Rail + Block) / Block only
● Material: Carbon Steel 58HRC
[Application]
It is used in a variety of machines such as CNC machines, 3D printers, measuring instruments, and so on.
Economy Miniature Wide Rail Long Block Linear Guide
- Lengths available in multiple options
- Multiple assembly heights available
- Available as a set or block only
- Made from Carbon Steel with a hardness of 58HRC
- Cost-effective for various applications

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
| MISUMI Standard Product SSELBWL9-100 | Economy Series E-GMLGWH7-100 | |
| Material | Stainless Steel | Carbon Steel |
| Hardness | 56HRC up | 58HRC up |
| Basic Rated Load C (Dynamic) (kN) | 1.7 | 1.77 |
| Basic Rated Load Co (Static) (kN) | 4 | 3.14 |
| Static Allowable Moment MA/MB (N・m) | 12.1 | 15.53 |
| Static Allowable Moment MC (N・m) | 28.8 | 23.45 |
| Height H Tolerance Difference (μm) | ±20 | ±20 |
| Height H Pair Variation Difference (μm) | 15 | 40 |
| Width N Tolerance Difference (μm) | ±25 | ±25 |
| Width N Pair Variation Difference (μm) | 20 | 40 |
| Running Parallelism Guarantee (μm)* | 7 | 15 |
| Preload Management | Y | N |
| RoHS10 | Compliant | Compliant |

| Type | Material | Rail Surface Treatment | Hardness | Preload | |
| Guide Rail | Block | ||||
| E-MLGW | Bearing Steel | Stainless Steel | - | 58-62HRC | Z0 Ordinary Grade No Gap Type |
| E-GMLGW | Vacuum evaporated chrome plating | ||||
| E-SMLGW | Stainless Steel | - | 55-58HRC | ||
| E-SMLGWB | - | Stainless Steel | - | - | |
■Component kit
| Part Number | Length L(1mm increments) | Block Dimensions (mm) | Guide Rail Dimensions (mm) | |||||||||||||||||||
Type | Nominal Model | W | B | B1 | C | L1 | L2 | Gn | M×ℓ | H2 | H | H1 | N | WB | WR | HR | Counterbore d×D×h | P | E | |||
| E-MLGW E-GMLGW E-SMLGW | 7H | 50~900 | 25 | 19 | 3 | 19 | 30.8 | 41.25 | Φ1.2 | M3×3 | 1.85 | 9 | 1.9 | 5.5 | - | 14 | 5.2 | 3.6×6×3.2 | 30 | Please refer to the calculation table below | ||
| 9H | 60~900 | 30 | 23 | 3.5 | 24 | 38.5 | 49.34 | 2.4 | 12 | 2.9 | 6 | 18 | 7 | 3.6×6×4.5 | ||||||||
| 12H | 70~900 | 40 | 28 | 6 | 28 | 45.6 | 59.32 | M3×3.6 | 2.8 | 14 | 3.4 | 8 | 24 | 8.5 | 4.5×8×4.5 | 40 | ||||||
| 15H | 80~900 | 60 | 45 | 7.5 | 35 | 57 | 73.22 | M3 | M4×4.2 | 3.2 | 16 | 9 | 23 | 42 | 9.5 | 4.5×8×4.5 | ||||||
■Single Block
| Part Number | Block Dimensions (mm) | |||||||||
Type | Nominal Model | W | B | B1 | C | L1 | L2 | Gn | M×ℓ | H2 |
| E-SMLGWB | 7H | 25 | 19 | 3 | 19 | 30.8 | 41.25 | Φ1.2 | M3×3 | 1.85 |
| 9H | 30 | 23 | 3.5 | 24 | 38.5 | 49.34 | 2.4 | |||
| 12H | 40 | 28 | 6 | 28 | 45.6 | 59.32 | M3×3.6 | 2.8 | ||
| 15H | 60 | 45 | 7.5 | 35 | 57 | 73.22 | M3 | M4×4.2 | 3.2 | |
The dimensional tolerance of L length is ±1mm
The dimensional tolerance of E end distance is ±0.5mm■Allowable load
| Nominal Model | Basic Rated Load | Static Allowable Moment | Mass | |||
| C(Dynamic) kN | Co(Static) kN | MA・MB N.m | MC N.m | Blocks kg | Guide Rails kg/m | |
| 7H | 1.77 | 3.14 | 15.53 | 23.45 | 0.0293 | 0.51 |
| 9H | 3.43 | 5.89 | 34 | 54.54 | 0.056 | 0.91 |
| 12H | 5.1 | 8.24 | 57.37 | 102.7 | 0.102 | 1.49 |
| 15H | 8.93 | 13.38 | 122.6 | 299.01 | 0.215 | 2.86 |
■ Detailed dimension of L dimension specified type
Dimension L specified type cuts both ends of the rail equally. Refer to the table below for the number of mounting holes (M) of the rail at this time.
In addition, Dimension E's calculation formula is as follows
"E" calculation formula

Economy series Miniature Linear Guide - Standard Guide Type -
| Nominal Model | 7H | 9H | 12H | 15H | Number of mounting holes M |
| L | 50~67 | 60~67 | 70~89 | 80~89 | 2 |
| 68~97 | 68~97 | 90~129 | 90~129 | 3 | |
| 98~127 | 98~127 | 130~169 | 130~169 | 4 | |
| 128~157 | 128~157 | 170~209 | 170~209 | 5 | |
| 158~187 | 158~187 | 210~249 | 210~249 | 6 | |
| 188~217 | 188~217 | 250~289 | 250~289 | 7 | |
| 218~247 | 218~247 | 290~329 | 290~329 | 8 | |
| 248~277 | 248~277 | 330~369 | 330~369 | 9 | |
| 278~307 | 278~307 | 370~409 | 370~409 | 10 | |
| 308~337 | 308~337 | 410~449 | 410~449 | 11 | |
| 338~367 | 338~367 | 450~489 | 450~489 | 12 | |
| 368~397 | 368~397 | 490~529 | 490~529 | 13 | |
| 398~427 | 398~427 | 530~569 | 530~569 | 14 | |
| 428~457 | 428~457 | 570~609 | 570~609 | 15 | |
| 458~487 | 458~487 | 610~649 | 610~649 | 16 | |
| P | 30 | 30 | 40 | 40 |
| Nominal Model | 7H | 9H | 12H | 15H | Number of mounting holes M |
| L | 488~517 | 488~517 | 650~689 | 650~689 | 17 |
| 518~547 | 518~547 | 690~729 | 690~729 | 18 | |
| 548~577 | 548~577 | 730~769 | 730~769 | 19 | |
| 578~607 | 578~607 | 770~809 | 770~809 | 20 | |
| 608~637 | 608~637 | 810~849 | 810~849 | twenty one | |
| 638~667 | 638~667 | 850~889 | 850~889 | twenty two | |
| 668~697 | 668~697 | 890~900 | 890~900 | twenty three | |
| 698~727 | 698~727 | - | - | twenty four | |
| 728~757 | 728~757 | 25 | |||
| 758~787 | 758~787 | 26 | |||
| 788~817 | 788~817 | 27 | |||
| 818~847 | 818~847 | 28 | |||
| 848~877 | 848~877 | 29 | |||
| 878~900 | 878~900 | 30 | |||
| P | 30 | 30 | 40 | 40 |
| Alterations | Code | Spec. | ||||||||
Change to Tapped Holes![]() | MC | Ordering code: MC Change counterbored holes for fixing a guide to tapped holes.
| ||||||||
| 2-Block Specifications | B2 | 1 block added to 1-block product to ship as 2 block item. If the rail is too short to fit multiple blocks, the blocks will be shipped in a separate package. | ||||||||
| 3-Block Specifications | B3 | 2 blocks added to 1-block product to ship as 3 block item. If the rail is too short to fit multiple blocks, the blocks will be shipped in a separate package. | ||||||||
| 4-Block Specifications | B4 | 3 blocks added to 1-block product to ship as 4 block item. If the rail is too short to fit multiple blocks, the blocks will be shipped in a separate package. | ||||||||
| Preload adjustment | ZF | Change Z0: zero preload to ZF: Normal clearance Z1: Light preload Z2: Medium preload | ||||||||
| Z1 | ||||||||||
| Z2 | ||||||||||
| Rail End Cut | Left End Cut ES | Specify the edge distance in 0.5 mm increments. When the specified edge distance exceeds or is close to the hole spacing, cutting may result in hole breakage. EB + ES = 2E. In cases where cutting is not feasible, distribute the dimensions evenly according to the standards. | ||||||||
| Right End Cut EB |
| Dimensional Precision Type | Precision Standard | Misumi |
| Miniature | Height H Tolerance | ±40 |
| Height H Pair Variation | 40 | |
| Width N Tolerance | ±40 | |
| Width N Pair Variation | 40 |
| Rail Length (mm) | Accuracy grade (μm) |
| Less than 50 | 12 |
| 50-80 | 13 |
| 80-125 | 15 |
| 125-200 | 15 |
| 200-250 | 16 |
| 250-315 | 17 |
| 315-400 | 18 |
| 400-500 | 19 |
| 500-630 | 20 |
| 630-800 | 22 |
| 800-900 | 23 |

[Running Parallelism]
The values in the table are measured after the slide rail is fixed on the base.
When moving the slider within the entire length of the slide rail, measure the change of the upper surface C of the slider relative to the bottom surface A of the slide rail, and the change of the reference surface D of the slider relative to the reference surface B of the slide rail.
When moving the sliding block within the entire length of the slide rail, measure the change of the upper surface C of the slider relative to the bottom surface A of the slide rail, and the change of the reference surface D of the slider relative to the reference surface B of the slide rail.

Feature 2: The slide rail and the slider are in contact with each other through the rolling ball, so the shaking is small, and it is suitable for equipment with precision requirements.
Feature 3: Due to a point-to-surface contact, the frictional resistance is small, and it can perform subtle movements to achieve high precision positioning of the control device.
Feature 4: It has a large allowable load because the force on the rotating surface is dispersed due to the rolling groove of the ball.
Feature 5: It is suitable for high speed motion because it is not easy to produce friction heat when operating and not easily deformed by heat.
① MISUMI's linear guide is installed with a retainer. Although the ball is not easy to fall off when the slide block is removed, the ball may fall off if the slider is removed from the rail at high speed, or tilted into the slide rail. Please disassemble the slider with care.
② Be sure to avoid colliding the ball back groove cover, otherwise it will affect the ball cycling, resulting in poor sliding.
③ If you have anti-rust requirements, please choose the Vacuum Chrome Plating Surface Treatment or Stainless Steel SUS440C products.

■ About maintenance (supply of grease)
① Grease forms an oil film on the surface of the linear guide ball and rail surface to effectively reduce friction and prevent sintering.
Decrease and aging of grease will greatly affect the life of the linear guide, so please add grease at the right time according to the service conditions.
MISUMI's linear guides are sealed with the greases listed below at the time of shipment, so they can be used directly.
② Recommend grease filling interval:
Usually every 6 months.
For longer moving distance, 3 months, or when the moving distance exceeds 1000km within the time limit, the 1000km shall prevail.
*The above is the grease injection interval under the moving distance standard. Depending on the operating environment, the grease injection interval must be shortened appropriately when the grease is aging and dirty.

② Keep the flatness of the workpiece mounting surface at about 5μ, otherwise the slider will be slightly deformed

③ Whether the error values of guide parallelism and fitting height are within the allowable installation values


④ Use the standard

installation method Click
here for the detailed installation method
Feature 1: suitable for medium frequency driving and positioning.
Feature 2: transfer the light workpiece on the worktable according to 4 times the distance of the cylinder stroke.
For details, click
here| Medical | Smart phone | |
![]() | ![]() | |
| Robotics | Electronic & Electrical Appliances | |
![]() | ![]() |
| Miniature Linear Guides | Medium Load linear guide | Heavy Load linear guide | ||
![]() | ![]() | ![]() | ||
| Typical model: SSEBZ10-55 | Typical model: SVR24-280 | Typical model: SXR24-280 |
here
Material
Rail Surface Treatment
Hardness
Length L
Type
Nominal Model
Code






