Linear Bushings Straight Medium

Caution
- - This product focuses on price competitiveness, and the unit price is low, but there may be rust, scratches, or scratches on the exterior. For those who place importance on product appearance, we recommend purchasing existing Misumi products rather than economy products. - If domestic stock is insufficient, the minimum order quantity may be temporarily increased. we ask For your understanding. - Due to the retainer color change (existing: black, changed: yellow), the color may differ from the representative image, and colors may be mixed and shipped.
- This product will be discontinued once stock ran out. The replacement model CLICK here
- Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part02 CLICK here
Product Description
Linear Bushings are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Inner Diameter Minimum/Maximum (mm.) : 6 and 30
● Overall Length Minimum/Maximum (mm.) : 29 and 90
● Operating Temperature (℃) : -20 to 80
● Material
Housing and Ball - SUJ2 Equivalent
Retainer - Resin
[Application]
Linear Bushings are commonly used in various applications in factory automation systems
Economy SUJ2 Straight Medium Linear Bushing
- High-efficiency movement with low friction resistance.
- Good interchangeability with standard shafts.
- Overall length 1.5 times that of single liner type for increased moment.
- Appropriate specifications for diverse usage conditions.
- Cost-effective alternative to standard linear guides.

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Product Overview of Linear Bushings
Through the rolling of steel ball, high-efficiency movement with low friction resistance can be realized.
Product Features of Linear Bushings
Linear Bushings Feature 2: Good interchangeability. Linear bearings have good interchangeability because they can be used with shafts randomly.
Linear Bushings Feature 3: Overall length is about 1.5 times and allowable moment about 4.3 times that of the single liner type.
Linear Bushings Feature 4: Appropriate specifications can be selected according to the conditions of use.
Linear Bushings Feature 5: More cost effective than the linear guide.
Dimensional Drawing of Linear Bushings

Specifications Overview of Linear Bushings
■Material Specification Table| Type | Housing | Ball | Retainer | Operating Environment Temperature | Accessories:Seal Ring | ||
Material | Hardness | Surface Treatment | Material | Material | Material | ||
| E-LB□□DUU | Equivalent to SUJ2 | 58HRC~ | - | Equivalent to SUJ2 | Resin | -20~80℃ | Nitrile Rubber |
| E-LB□□DMUU | Electroless Nickel Plating | ||||||
If there are requirements for rust prevention, give priority to products with surface treatment of electroless nickel plating.
Accessories:Seal Ring
Material
Hardness
Surface Treatment