Safety Fence Frame - 2540, N-Series

Caution
- This product is manufactured in Thailand. The color of safety fence frame may differ from the product sold in Japan due to differences in the manufacturing process.
- The groove area of safety fence frame may appear yellow-green due to the powder coating process. This does not affect the product's specifications, or intended usage.
- Recommended Screw and Bolt
- When fastening to the beam frame by selecting Z4.5, we recommend self tapping screws using a nominal diameter of 4.5, length 70 mm. (CSPPNN-SUS-TP4.5-70)
- When fastening to the beam frame by selecting Z5, we recommend bolt using nominal diameter of 5, length 40 mm.(E-GSCB5-40 or SCB5-40) - For Safety Fence Frame N-Series (3030 / 4040), please click here (Safety Fence Frame 3030 N-Series, Safety Fence Frame 4040 N-Series)
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Safety Fence Frame N-series 25x40mm.
[Feature]
● Cross-section : 25 mm. x 40 mm.
● Shape : Rectangular
● Slot width : 8 mm. (same as Aluminum Frame Series 6)
● Overall length :The size is configurable between 50 to 4000 mm, and the minimum length can be increased by increments 0.5 mm.
● Material : Aluminum grade A6063S-T5
● Surface treatment: Clear anodize, Powder Coating (Yellow)
[Application]
Used for Safety Fence assembly in various industries such as automotive industry, electronics industry, etc.
NFFHFY6−2540(Yellow) NFFHPY6−2540(Yellow) NFFHMY6−2540(Yellow)
(Use with Fence Nets only) (Use with Panel/Plate only) (Use with both Fence Nets and Panel/Plate)

| Type | [M] Material | [S] Surface Treatment |
| NFFHF | A6063S−T5 | Clear anodize |
| NFFHP | ||
| NFFHM | ||
| NFFHFY | Powder Coating (Yellow) | |
| NFFHPY | ||
| NFFHMY |
[ ! ]Cut surface and alteration area are not surface treated.
[ ! ]When tapped hole alterations are selected, the red circles on the outline drawing of the aluminum frame will be machined.
[ ! ]The groove area of safety fence frame may appear yellow-green due to the powder coating process. This does not affect the product's specifications, or intended usage.
Please see image below for reference.
