Stepper Motors 28 Series

Caution
- Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part04 CLICK here
Product Description
- Stepping Motors 28 Series from MISUMI.
- Pulse signal voltage range: 5-24V, eliminating the need to prepare 5V switching power supplies or connect current limiting resistors in series.
- AC/DC universal, allowing for connection with straight or reversed polarity.
- High torque at low speed and excellent torque performance at high speed.
- Can be order Motor individually or order as set product (Motor + Driver).
- Step angle is 1.8°
- Driver Output Current(A): 0.1-2.2 A
- Driver Power Voltage(v): VDC 15-32
Economy Stepping Motors 60 Series
- Experience impressive torque in a small package.
- Operates on a versatile voltage range for flexible power options.
- Achieve precise movements with step angles and high subdivision capabilities.
- AC/DC adaptability ensures smooth operation with varied power sources.
- Choose between motor-only or complete sets with drivers for convenience.

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Product Overview of Stepping Motors
Product Features of Stepping Motors


Dimensional Drawing of Stepping Motors

* The values of Stepping Motors in ( ) are reference values.
Example Use of Stepping Motors

Precautions of Stepping Motors
1. The maximum current set by the driver shall not exceed the maximum current of the motor.
2. The subdivision can only adjust the smoothness of rotation, rather than increase the precision.
3. The Stepping Motors needs to be used with the stepper driver, and cannot be directly connected to the power supply.
4. It is normal if the surface temperature of the Stepping Motors is between 80~90℃.

* The values in ( ) are reference values.
| Part Number | Step Angle (°) | Body Length (mm) | Number of Leads (pcs) | Current/Phase (A) | Holding Torque (MN.m)) | Moment of Inertia g.cm² | Applicable Driver | Driver Output Current (A) | Driver Power Voltage (V) | Subdivision |
| C-28STM01+DR42A | 1.8 | 32 | 4 | 0.67 | 63 | 9 | C-DR42A | 0.1-2.2 | DC: 15-32 | 200-20000 |
| C-28STM02+DR42A | 45 | 95 | 12 | |||||||
| C-28STM03+DR42A | 50 | 120 | 18 |
■ Torque-Frequency Curve
