1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stepper Motors 20 Series (C-20STM01)

ECONOMY STEPPING MOTOR

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Stepper Motors 20 Series (C-20STM01)
  • Stepper Motors 20 Series (C-20STM01)
  • Stepper Motors 20 Series (C-20STM01)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part04 CLICK here

Product Description

Stepper Motors are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Type : Motor only and set (Motor + Driver)
● Step Angle (°) : 1.8
● Driver Output Current (A) : 0.1 - 2.2
● Driver Power Voltage (V) : DC15 - 32
● Cable : UL1061 AWG28
[Application]
Stepper Motors are commonly used in various applications in factory automation systems

Product Overview
MISUMI Stepper Motors 20 Series
Product Features
Product Features
Product Features
Dimensional Drawing
Dimensional Drawing
* The values in ( ) are reference values.
 
Specification Table
Ordering Example
 
■Package
Part NumberDriver ModelStep Angle
(°)
Body Length
(mm)
Number of Leads
(pcs)
Current/Phase
(A)
Holding Torque
(MN·m)
Moment of Inertia
(g·cm²)
Driver
Output Current (A)
Driver
Power Voltage (V)
Subdivision
Type
C-20STM01DR42A
(Only when the driver is included)
1.83340.6182.90.1~2.2DC:
15~32
200~20000
C-20STM0238403.3
C-20STM0345443.8
Individual drives can be purchased separately and ordered as C-DR42A.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-20STM01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Details Holding Torque
(N·m)
Backlash
(°)
Applicable Driver Moment of Inertia
(g.cm²)
Driver Output Current
(A)
Driver Power Voltage
(v)
Subdivision

฿ 1,085.06

ECONOMY STEPPING MOTOR 1 Piece(s) Available Same day Motor Only0.01833mm-2.9---

Loading...

  1. 1
Dimensional Drawing
Dimensional Drawing
* The values in ( ) are reference values.
Specification Table
Ordering Example
 
■Package
Part NumberDriver ModelStep Angle
(°)
Body Length
(mm)
Number of Leads
(pcs)
Current/Phase
(A)
Holding Torque
(MN·m)
Moment of Inertia
(g·cm²)
Driver
Output Current (A)
Driver
Power Voltage (V)
Subdivision
Type
C-20STM01DR42A
(Only when the driver is included)
1.83340.6182.90.1~2.2DC:
15~32
200~20000
C-20STM0238403.3
C-20STM0345443.8
Individual drives can be purchased separately and ordered as C-DR42A.  
Torque-Frequency Curve

Torque-Frequency Curve Drawing
 
Example of Use
Applications of the stepper motor in the medical industry
Example of use of stepper motor     Example of use of stepper motor
Precautions
Note
1. The maximum current set by the driver shall not exceed the maximum current of the motor.
2. The subdivision can only adjust the smoothness of rotation, rather than increase the precision.
3. The stepper motor needs to be used with the stepper driver, and cannot be directly connected to the power supply.
4. It is normal if the surface temperature of the stepper motor is between 80~90℃.
 
Related Products

Basic Information

Number of Leads(pcs) 4 Current/Phase(A) 0.6 Step Angle(°) 1.8

Please check the type/dimensions/specifications of the part C-20STM01 in the Stepper Motors 20 Series series.

Frequently Asked Questions (FAQ)

Question: What is the accuracy of the stepper motor? Is it cumulative?
Answer: Generally, the accuracy of the stepper motor is 3 to 5% of the step angle. The single step deviation of the stepper motor will not affect the accuracy of the next step, so the accuracy of the stepper motor is not accumulated.
Question: What is the allowable exterior temperature of the stepper motor?
Answer: Too high temperature of the stepper motor will first demagnetize the magnetic material of the motor, resulting in torque decrease or even loss. Therefore, the maximum allowable temperature of the motor exterior should depend on the demagnetization point of different motor magnetic materials. Generally speaking, the demagnetization point of magnetic materials is above 130℃, so it is completely normal for the exterior temperature of the stepper motor to be 80 to 90℃.

Products with similar specification

Part Number
C-20STM01+DR42A
C-20STM02
C-20STM02+DR42A
C-20STM03
C-20STM03+DR42A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Details Holding Torque
(N·m)
Backlash
(°)
Applicable Driver Moment of Inertia
(g.cm²)
Driver Output Current
(A)
Driver Power Voltage
(v)
Subdivision

฿ 2,085.71

1 Piece(s) Available Same day Set (Motor + Driver)0.01833mmC-DR42A2.90.1-2.2DC15-32200-20000

฿ 1,172.73

1 Piece(s) Available 6 Day(s) Motor Only0.0438mm-3.3---

฿ 2,380.52

1 Piece(s) Available 6 Day(s) Set (Motor + Driver)0.0438mmC-DR42A3.30.1-2.2DC15-32200-20000

฿ 1,407.79

1 Piece(s) Available 6 Day(s) Motor Only0.04445mm-3.8---

฿ 2,614.94

1 Piece(s) Available 6 Day(s) Set (Motor + Driver)0.04445mmC-DR42A3.80.1-2.2DC15-32200-20000