Linear Shafts One End Tapped

Brand :
MISUMI
Caution
- Regarding alterations, Thailand can currently offer alterations exclusively for 'LKC.' We are unable to accommodate alterations for other products at this time.
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
[Features]
• High-precision linear guide shaft for use with linear bushings.
• S45C, GCr15, SUS440C or high-hardness corrosion resistant steel options support material matching.
• Hard chrome plated options help when rust prevention is required.
[Use]
• Used in standard linear motion mechanisms with guide shafts and linear bushings.
Product Overview
Linear guide shafts are high-precision shaft products that can be used with linear bushings and other bushing-type products. They not only offer excellent wear resistance, but also provide a variety of additional machining options.
Dimensional Drawing

Specification Overview
| Type | Material | Hardness | Surface Treatment | D (mm) | L (mm) | |
| Standard | ||||||
| D Tolerance g7 | D Tolerance f8 | |||||
| E-SFJT | - | S45C or GCr15 | High Frequency Quenched For effective hardening layer depth>>Refer to (PDF) S45C or GCr15 55HRC~ SUS440C or high hardness corrosion resistant steel 53HRC~ | - | 4~50 | 20~1500 |
| E-SSFJT | - | SUS440C or High hardness corrosion resistant steel | ||||
| E-PSFJT | - | S45C or GCr15 | Hard Chrome Plated Plating hardness: 750HV~ Plating thickness: 3μ or more | |||
| E-PSSFJT | - | SUS440C or High hardness corrosion resistant steel | ||||
| - | E-PSFGT | S45C Equivalent | - | Hard Chrome Plated Plating hardness: 750HV~ Plating thickness: 10μ or more | ||
The shaft end processing section (effective thread length + approx. 10 mm) may experience reduced hardness due to the annealing effect of the processing.
If there are requirements for rust prevention, give priority to products with hard chrome plated surface treatment.
If used with linear bushings, please select products with high-frequency quenching.
O.D. 35, 40 and 50 are applicable only to E-PSFJT
O.D. 4 and 5 are not applicable to E-PSFGTAlterations
| Alterations | Code | Spec. | ||
Change L Dimension Tolerance (Precision Grade)![]() | LKC | Specification Method LKC When using LKC, the unit for specifying L dimension can be 0.1 mm L<200 →L±0.03200 ≤ L<500 →L±0.05 L ≥ 500 →L±0.1 | ||
Add 1 wrench slot machining![]() | SC | Specified Method SC5 SC = Specified unit 1 mm SC+ℓ1 < L SC = 0 or SC ≥ 1Applicable Conditions D = 6 or above applicable Cannot be used together with WSC | ||
1 additional surface machining![]() | FC | |||
2 additional flat surface machining locations![]() | WFC | |||
When multiple alterations are selected, the machining parts need to be spaced by more than 2 mm. Click
here
Additional processing may cause a decrease in hardness. Please refer to Click
herePrecision Reference
■D Tolerance
■ Tolerance of L size (Y size)
| D Tolerance | ||
| D | g7 | f8 |
| 4 | -0.004 -0.016 | - |
| 5 | ||
| 6 | -0.004 -0.016 | -0.010 -0.028 |
| 8 | -0.005 -0.020 | -0.013 -0.035 |
| 10 | ||
| 12 | -0.006 -0.024 | -0.016 -0.043 |
| 13 | ||
| 15 | ||
| 16 | ||
| 20 | -0.007 -0.028 | -0.020 -0.053 |
| 25 | ||
| 30 | ||
| 35 | -0.009 -0.034 | -0.025 -0.064 |
| 40 | ||
| 50 | ||
■ Tolerance of L size (Y size)
| Dimensions (Greater Than) | Dimensions (To) | Shaft tolerance g7 |
| 2 | 6 | ±0.1 |
| 6 | 30 | ±0.2 |
| 30 | 120 | ±0.3 |
| 120 | 400 | ±0.5 |
| 400 | 1000 | ±0.8 |
| 1000 | 1500 | ±1.2 |
Specification Table
| Part Number | L can be specified down to 1 mm increments | M (Coarse Thread)Selection | |||||||||||||
Type | D | Standard | |||||||||||||
| Standard (D Tolerance g7) E-SFJT E-SSFJT E-PSFJT E-PSSFJT (D Tolerance f8) E-PSFGT | 4 | 20 to 300 | 2 | ||||||||||||
| 5 | 20 to 400 | 2.6 | 3 | ||||||||||||
| 6 | 20 to 800 | 3 | |||||||||||||
| 8 | 20 to 1000 | 3 | 4 | 5 | |||||||||||
| 10 | 20 to 1000 | 3 | 4 | 5 | 6 | ||||||||||
| 12 | 20 to 1200 | 4 | 5 | 6 | 8 | ||||||||||
| 13 | 25 to 1200 | 4 | 5 | 6 | 8 | ||||||||||
| 15 | 25 to 1200 | 4 | 5 | 6 | 8 | 10 | |||||||||
| 16 | 30 to 1200 | 4 | 5 | 6 | 8 | 10 | |||||||||
| 20 | 30 to 1200 | 4 | 5 | 6 | 8 | 10 | 12 | ||||||||
| 25 | 35 to 1200 | 4 | 5 | 6 | 8 | 10 | 12 | 16 | |||||||
| 30 | 35 to 1500 | 6 | 8 | 10 | 12 | 16 | 20 | ||||||||
| 35 | 35 to 1500 | 8 | 10 | 12 | 16 | 20 | 24 | 20 | |||||||
| 40 | 50 to 1500 | 10 | 12 | 16 | 20 | 24 | 30 | ||||||||
| 50 | 65 to 1500 | 10 | 12 | 16 | 20 | 24 | 30 | ||||||||
Outer diameters 35, 40, and 50 are only applicable to E-PSFJT
Outer diameters 4 and 5 are not applicable to E-PSFGTProduct Features
Feature 1: Has high dimensional accuracy and is widely used in various precision equipment.
Feature 2: Uses bearing steel (45 or GCr15) with excellent wear resistance and SUS440C or high-hardness corrosion-resistant steel, which are high-frequency quenched to enhance wear resistance while maintaining original toughness.
Feature 3: Various additional processing options are available to meet different usage environments.
Feature 4: Usually used in combination with linear bushings products, it provides excellent linear guiding performance. Compared to conventional shaft and bushing structures, even during high-speed reciprocating motion, there is minimal wear.
Feature 5: Optional hard chrome plating provides excellent rust resistance, and the coating hardness reaches HV750. It will not be easily worn when used with high-hardness workpieces.
Feature 2: Uses bearing steel (45 or GCr15) with excellent wear resistance and SUS440C or high-hardness corrosion-resistant steel, which are high-frequency quenched to enhance wear resistance while maintaining original toughness.
Feature 3: Various additional processing options are available to meet different usage environments.
Feature 4: Usually used in combination with linear bushings products, it provides excellent linear guiding performance. Compared to conventional shaft and bushing structures, even during high-speed reciprocating motion, there is minimal wear.
Feature 5: Optional hard chrome plating provides excellent rust resistance, and the coating hardness reaches HV750. It will not be easily worn when used with high-hardness workpieces.
Precautions
![]() | (2) Decreased hardness in the machined area After quenching the base material, machining may cause some areas to lose hardness due to annealing: - All external threads - All steps - Internal threads: When M ≥ D/2, double-hole internal thread type, hard chrome plated products made of SUS440C or high-hardness corrosion-resistant steel - Additional processing for wrench slot (SC-WSC-SX) - Additional processing for flat surface (FC-WFC) - Additional processing for V-groove (VC-WVC) - Except for full-length hardened type. |
Only the shaded area of section D is hard chrome plated.![]()
| (3) Coating for Surface Treatment After surface treatment of the base material, processing is performed. The following areas are not plated: - Grooved section -External thread section -Internal thread section -Wrench slot, V-groove, flat surface, cut surface -The inside of the pipe-type guide shaft is not hard chrome plated and may rust. |
Example of Use
Standard Linear Motion Mechanism
Example Image

Example Image

Functions of Standard Linear Motion Mechanisms
(1) Using two guide shafts in parallel effectively prevents workpiece rotation
(2) Improves the accuracy and load capacity of linear motion.
(3) High-speed reciprocating motion can be achieved through the combination of guide shafts and linear bushings.
(4) Lower running resistance, resulting in less wear on the corresponding workpiece.
(1) Using two guide shafts in parallel effectively prevents workpiece rotation
(2) Improves the accuracy and load capacity of linear motion.
(3) High-speed reciprocating motion can be achieved through the combination of guide shafts and linear bushings.
(4) Lower running resistance, resulting in less wear on the corresponding workpiece.
Actual Product Image
.jpg)
Function of Key Components in the Mechanism
Guide Shaft: Supports the workpiece and, when used with linear bushings, provides a guiding function. For details, click
here
Linear bushing: Uses a ball circulation structure to move the workpiece along the guide shaft. For details, click
here
Guide Shaft Support: Supports and secures the guide shaft, effectively adjusts shaft spacing, and enhances equipment stability. For more details, click
here
Stopper: Serves as a limit, used to adjust the effective stroke of the mechanism. For details, click
here
Guide Shaft: Supports the workpiece and, when used with linear bushings, provides a guiding function. For details, click
hereLinear bushing: Uses a ball circulation structure to move the workpiece along the guide shaft. For details, click
hereGuide Shaft Support: Supports and secures the guide shaft, effectively adjusts shaft spacing, and enhances equipment stability. For more details, click
hereStopper: Serves as a limit, used to adjust the effective stroke of the mechanism. For details, click
hereApplication Industries
Related Products
| Linear Bushing Standard type Straight type | Bearing with Housing T-Shaped | Shaft Collar Slit | ||
![]() | ![]() | ![]() | ||
| Typical model: LMU8 | Typical model: BGHK6000ZZ-30 | Typical model: SCS8-10 |
Related Documents
Material
Hardness
Surface Treatment

Cannot be used together with WSC

L can be specified down to 1 mm increments
M (Coarse Thread)
Type
D









