Linear Shaft Straight Type

Brand :
MISUMI
Caution
- Regarding alterations, Thailand can currently offer alterations exclusively for 'LKC.' We are unable to accommodate alterations for other products at this time.
Product Description
This is an economy item, The price is cheaper than the MISUMI standard product.
Product Overview
Linear guide shafts are high-precision shaft products that can be used with linear bearings and other linear bushing-type products. They not only offer excellent wear resistance, but also allow for a variety of additional machining options to be specified.
Dimensional Drawing

Specification Overview
| Type | Material | Hardness | Surface Treatment | D (mm) | L (mm) | |
| D tolerance g7 | D tolerance f8 | |||||
| E-SFJ | - | S45C or GCr15 | High-frequency quenching Effective hardened layer depth>>See (PDF) S45C or GCr15 55HRC~ SUS440C or high-hardness corrosion-resistant steel 53HRC or more | - | 3 to 50 | 10 to 1500 |
| E-SSFJ | - | SUS440C or high-hardness corrosion-resistant steel | ||||
| E-PSFJ | - | S45C or GCr15 | Hard Chrome Plating Plating Hardness 750HV~ Plating Thickness 3µ or more | |||
| E-PSSFJ | - | SUS440C or high-hardness corrosion-resistant steel | ||||
| - | E-PSFG | S45C Equivalent | - | Hard Chrome Plating Coating Hardness 750HV~ Coating Thickness 10µ or more | ||
The shaft end processing section (effective thread length + approx. 10 mm) may experience reduced hardness due to the annealing effect of the processing.
If there are requirements for rust prevention, give priority to products with hard chrome plated surface treatment.
If used with linear bushings, please select products with high-frequency quenching.Alterations
| Alterations | Code | Spec. | ||||||||||||||||||||||||||||||||||||
Change L Dimension Tolerance (Precision Grade)![]() | LKC | Specification Method LKC When using LKC, the unit for specifying L dimension can be 0.1 mm L<200 →L±0.03200 ≤ L<500 →L±0.05 L ≥ 500 →L±0.1 | ||||||||||||||||||||||||||||||||||||
Add 1 wrench slot machining![]() | SC | Specification Method SC5 SC = specified unit 1 mm SC + ℓ1 ≤ L SC = 0 or SC ≥ 1Applicable Conditions Applicable for D ≥ 6 Cannot be used together with WSC |
| |||||||||||||||||||||||||||||||||||
Add 2 wrench slots![]() | WSC | Specified Method WSC12-X8 WSC, X = Specified unit 1 mm WSC+X+ℓ1 × 2<L WSC(X)=0 or WSC(X) ≥ 1Applicable Conditions D=6 or above is applicable The machined surfaces are not guaranteed to be on the same horizontal plane.Cannot be used together with SC·SX | ||||||||||||||||||||||||||||||||||||
1 additional surface machining![]() The designated reference point for FC varies depending on the product.For details, please check each item. | FC | Specification Method FC10-A8, FC10-E8 FC, A(E) = Specified unit 1 mm D ≤ 30: FC ≤ 5 × D, D ≥ 35: FC ≥ 3 × D When 1.5 × D<FC, FC ≤ L/2 A(E)=0 or A(E) ≥ 2 Cannot be used together with WFC |
| |||||||||||||||||||||||||||||||||||
2 additional flat surface machining locations![]() | WFC | Specification Method WFC10-A8-E20 WFC, A, E = specified unit 1 mm D ≤ 30: WFC ≤ 5 × D, D ≥ 35: WFC ≥ 3 × D When 1.5 × D<WFC, 2WFC ≤ L/2 A(E)=0 or A(E) ≥ 2 The machined surfaces are not guaranteed to be on the same horizontal plane.Cannot be used with FC |
| |||||||||||||||||||||||||||||||||||
Add one 90-degree position flat machining ![]() | RC |
| ||||||||||||||||||||||||||||||||||||
Add machining of two additional 90-degree surfaces ![]() | WRC |
| ||||||||||||||||||||||||||||||||||||
When multiple alteration is selected, the machining parts need to be spaced by more than 2 mm. Click
here
Additional processing may cause a decrease in hardness. Please refer to Click
herePrecision Reference
■D Tolerance
■ Tolerance of L size (Y size)
| D Tolerance | ||
| D | g7 | f8 |
| 3 | -0.002 -0.012 | - |
| 4 | -0.004 -0.016 | |
| 5 | ||
| 6 | -0.004 -0.016 | -0.01 -0.028 |
| 8 | -0.005 -0.020 | -0.013 -0.035 |
| 10 | ||
| 12 | -0.006 -0.024 | -0.016 -0.043 |
| 13 | ||
| 15 | ||
| 16 | ||
| 20 | -0.007 -0.028 | -0.02 -0.053 |
| 25 | ||
| 30 | ||
| 35 | -0.009 -0.034 | -0.025 -0.064 |
| 40 | ||
| 50 | ||
■ Tolerance of L size (Y size)
| Dimensions (Greater Than) | Dimensions (To) | Shaft tolerance g7 |
| 2 | 6 | ±0.1 |
| 6 | 30 | ±0.2 |
| 30 | 120 | ±0.3 |
| 120 | 400 | ±0.5 |
| 400 | 1000 | ±0.8 |
| 1000 | 1500 | ±1.2 |
Specification Table
| Part Number | L can be specified down to 1 mm increments | |
Type | D | D tolerance g7 |
| (D Tolerance g7) E-SFJ E-SSFJ E-PSFJ E-PSSFJ (D Tolerance f8) E-PSFG | 3 | 10 to 400 |
| 4 | 10 to 400 | |
| 5 | 10 to 400 | |
| 6 | 20 to 800 | |
| 8 | 20 to 1000 | |
| 10 | 20 to 1000 | |
| 12 | 20 to 1200 | |
| 13 | 25 to 1200 | |
| 15 | 25 to 1200 | |
| 16 | 30 to 1200 | |
| 20 | 30 to 1200 | |
| 25 | 35 to 1200 | |
| 30 | 35 to 1500 | |
| 35 | 35 to 1500 | |
| 40 | 50 to 1500 | |
| 50 | 65 to 1500 | |
Outer diameters 35, 40, and 50 are only applicable to E-PSFJ
Outer diameters 3, 4, and 5 are not applicable to E-PSFG Product Features
Feature 1: Has high-precision dimensional tolerances and is widely used in various precision equipment.
Feature 2: Uses bearing steel (S45C or GCr15) with excellent wear resistance and SUS440C or high-hardness corrosion-resistant steel, which are high-frequency quenched to enhance wear resistance while maintaining original toughness.
Feature 3: Various additional processing options are available to meet different usage environments.
Feature 4: Usually used in combination with linear bearing products, it provides excellent linear guiding performance. Compared to conventional shaft and bushing structures, even during high-speed reciprocating motion, there is minimal wear.
Feature 5: Optional hard chrome plating provides excellent rust resistance, and the coating hardness reaches HV750. It will not be easily worn when used with high-hardness workpieces.
Feature 2: Uses bearing steel (S45C or GCr15) with excellent wear resistance and SUS440C or high-hardness corrosion-resistant steel, which are high-frequency quenched to enhance wear resistance while maintaining original toughness.
Feature 3: Various additional processing options are available to meet different usage environments.
Feature 4: Usually used in combination with linear bearing products, it provides excellent linear guiding performance. Compared to conventional shaft and bushing structures, even during high-speed reciprocating motion, there is minimal wear.
Feature 5: Optional hard chrome plating provides excellent rust resistance, and the coating hardness reaches HV750. It will not be easily worn when used with high-hardness workpieces.
Precautions
![]() | (1) Decreased hardness in the machined area After quenching the base material, machining may cause some areas to lose hardness due to annealing: - All external threads - All steps - Internal threads: When M ≥ D/2, double-hole internal thread type, hard chrome plated products made of SUS440C or high-hardness corrosion-resistant steel - Additional processing for wrench slot (SC-WSC-SX) - Additional processing for flat surface (FC-WFC) - Additional processing for V-groove (VC-WVC) - Except for full-length hardened type. |
Only the shaded portion of D part is hard chrome plated.![]()
| (2) Coating for Surface Treatment After surface treatment of the base material, processing is performed. The following areas are not plated: - Grooved section -External thread section -Internal thread section -Wrench slot, V-groove, flat surface, cut surface -The inside of the pipe-type guide shaft is not hard chrome plated and may rust. |
Example of Use
Standard Linear Motion Mechanism
Example Image

Example Image

Functions of Standard Linear Motion Mechanisms
(1) Using two guide shafts in parallel effectively prevents workpiece rotation
(2) Improves the accuracy and load capacity of linear motion.
(3) High-speed reciprocating motion can be achieved through the combination of guide shafts and linear bearings.
(4) Lower running resistance, resulting in less wear on the corresponding workpiece.
(1) Using two guide shafts in parallel effectively prevents workpiece rotation
(2) Improves the accuracy and load capacity of linear motion.
(3) High-speed reciprocating motion can be achieved through the combination of guide shafts and linear bearings.
(4) Lower running resistance, resulting in less wear on the corresponding workpiece.
Actual Product Image

Function of Key Components in the Mechanism
Guide Shaft: Supports the workpiece and, when used with linear bearings, provides a guiding function.
For details, click
here
Linear bearing: Uses a ball circulation structure to move the workpiece along the guide shaft.
For details, click
here
Guide Shaft Support: Supports and secures the guide shaft, effectively adjusts shaft spacing, and enhances equipment stability.
For details, click
here
Stopper: Serves as a limit, used to adjust the effective stroke of the mechanism
For more details, click
here
Guide Shaft: Supports the workpiece and, when used with linear bearings, provides a guiding function.
For details, click
hereLinear bearing: Uses a ball circulation structure to move the workpiece along the guide shaft.
For details, click
hereGuide Shaft Support: Supports and secures the guide shaft, effectively adjusts shaft spacing, and enhances equipment stability.
For details, click
hereStopper: Serves as a limit, used to adjust the effective stroke of the mechanism
For more details, click
hereApplication Industries
Related Products
| Linear bearing Standard type Straight type | Shaft support Bracket type | Shaft Collar Slit | ||
![]() | ![]() | ![]() | ||
| Typical model: LMU8 | Typical model: STHRB8 | Typical model: SCS8-10 |
Related Documents
Anti-rust performance of metal materials and surface treatment Click
here
here
Material
Hardness
Surface Treatment

Cannot be used together with WSC



RC = Specified unit 1 mm
Cannot be used together with WRC, not suitable for precision type
L can be specified down to 1 mm increments
Type
D









