1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

High Temperature Insulating Grade,Heat Resistance Within 300 °C

High Temperature Insulating Grade,Heat Resistance Within 300 °C
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part22 CLICK here

Product Description

High Temperature Insulating Grade,Heat Resistance Within 300 °C
Heat Insulating Plates are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Plate Thickness Minimum/Maximum (mm.): 3 and 30
● Width and Length (mm.) : Can configurable between 20 to 800 mm, and the minimum length can be increased by increments 1 mm.
● Operating Environment Temperature (℃) : Normal temperature~300
● Main Material : Phenolic Modified Resin
[Application]
It is used for thermal insulation of connecting parts and thermal insulation of flanges

Product of Heat Insulating Plates Overview

The heat Heat Insulating Plates is a heat-resistant laminated plate synthesized with bone-like fiberglass and highly heat resistant composite material. It does not contain asbestos and has good thermal insulation effect, low rate of heat conduction and low specific weight, so it is a lightweight plate with excellent thermal insulation performance.
It plays a great role in preventing heat diffusion, improving energy efficiency, distributing heat evenly, protecting peripheral components such as bearings and sensors, inhibiting heat deformation, etc.

Product of Heat Insulating Plates Features

Feature 1: The Heat Insulating Plates is made of heat-resistant laminated material containing no asbestos.
Feature 2: The high-strength grade Heat Insulating Plates has high compressive strength and bending strength, so it is ideal for applications that require high strength.
Feature 3: The high temperature-resistant Heat Insulating Plates has small high-temperature expansion. It has compressive strength that hardly deteriorates at high temperature, exhibits less deformation under pressure, and maintains dimensional stability for a long time at high temperature.
Feature 4: The standard type and hole machining type of Heat Insulating Plates are available to satisfy your needs.
Feature 5: The Heat Insulating Plates products are provided in a rich variety to meet different requirements on high temperature and thermal conductivity.
Feature 6: Due to excellent Heat Insulating Plates effect, each product is dimensionally stable without deformation when heated within the operating temperature range.

Dimensional Drawing of Heat Insulating Plates

■Standard Type ■Hole machining type
Detailed Specifications and Dimensional Drawing of MISUMI Heat Insulating Plate HIGH TEMPERATURE INSULATOR PLATES HIGH INSULATING GRADE LOW THERMAL CONDUCTIVITY GRADE Thermal insulation
Heat Insulating PlatesA≥B

Specifications of Heat Insulating Plates Overview

TypeDimension tolerance of A·BMain SubstrateMain MaterialGradeColorRecommended Operating
Environment Temperature
High Temperature Insulating Normal Insulating GradeUnspecified
P
Glass FiberPhenolic Modified ResinGeneral-Purpose ModelBrownNormal temperature~300℃
Heat Insulating PlatesFor more information on product features, please see Heat Insulating PlatesFeatures of Heat Insulating Plates.

Example of Heat Insulating Plates Use

Example of Heat Insulating Plates Use ①Role of Heat Insulating Plates Product
MISUMI heat insulating plates are used in the furnace for effective thermal insulationUsed for thermal insulation of connecting parts
Example of Heat Insulating Plates Use ②Role of Heat Insulating Plates Product
MISUMI heat insulating plates are used as cover plates for effective thermal insulationUsed for thermal insulation of flanges

Precautions for Using Heat Insulating Plates

① Precautions for use Heat Insulating Plates:
・Make sure to use bolts with washers, otherwise it may cause breakage due to excessive tightening. (Figure A)
・Do not use it in the environment containing moisture and drugs. Heat insulating plates containing moisture may crack or deteriorate significantly in performance with increasing temperature.
・ Because it is a laminating molded product, do not apply any force in the lamination direction (splitting direction) during use.
・ When used at a certain heating temperature, it may produce slight smell, which is not harmful, but please take ventilation measures and dispose of the smell as general smoke, keeping your face at a safe distance.
② Precautions for machining Heat Insulating Plates:
・During machining, please collect dust with a vacuum cleaner to avoid dust scattering. (Figure B)
Although it does not contain specific chemicals, such as asbestos, conventional dust operation safety measures such as wearing masks and protective glasses must be taken.
In addition, because it contains glass fibers, it may cause skin itching. It is recommended to wear gloves during operation. If sliding parts of other processing machines are covered with dust, the mechanical accuracy may deteriorate due to wear and tear.
・ When drilling and other hole opening operations are carried out, it may break, so you have to pay attention to the hole spacing, hole diameter and processing conditions.
・ The laminating molded product is not suitable for thread machining, three-dimensional machining, etc. Such machining operations as drilling and cutting in the lamination direction are main causes of cracking, so please avoid such operations whenever possible. (Figure C)
When bolts are used for the heat insulating plate, please make sure to use them together with washers. During machining, please collect dust with a vacuum cleaner.

■ Recommended Heat Insulating Plates machining conditions
Reference for recommended heat insulating plate machining conditions

Related Industries of Heat Insulating Plates

Electronic Automotive
Widely used in the manufacture of electronic appliances and other electronic products, with high acceptance SHAFTS FOR URETHANE MOLD BEARING Widely used in automotive industry, industrial fields such as automobiles, automotive manufacturing ENGINEERING PLUSES
Smart phone Semiconductor
Widely used in smart phone and other fields popular among the public GUIDE ROLLERS Widely used in semiconductor industry, semiconductor field and semiconductor equipment, well received  CONVEYOR ROLLERS PRESS WHEELS WITH BEARINGS TYPE

Related Documents of Heat Insulating Plates

Features of Heat Insulating Plates      Click Heat Insulating PlatesHere
Precautions for use of heat insulating plate  Click Heat Insulating PlatesHere

Related Products of Heat Insulating Plates

Resin Washer Standard Type Single Product/Sold in Bags Stopper bolt with urethane Straight type Resin Collar Standard
Specific specifications of resin washer Stopper bolt with urethane Straight type Specifications and parameters Specific specifications and parameters of resin collar
Typical model: PACK-WSJJ4-2-2 Typical model: UST8-40 Typical model: CLJJ10-16-20.0
Advantages: Single and packed products are available, with packed ones sold at more favorable prices. Suitable for conveying heavy load workpieces, compact tip, usable in narrow spaces Advantages: Optional inner and outer diameter and height, better price

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
E-HIPHA2H-[20-800/1]-[5,​15]-[3,​5,​10,​15,​20,​25,​30]-F[9-791/0.5]-G[5-795/0.5]-N[3,​4,​5,​6,​8,​10]
E-HIPHA2H-[20-800/1]-[5,​15]-[3,​5,​10,​15,​20,​25,​30]-F[9-791/0.5]-G[5-795/0.5]-Z[4,​5,​6,​8]
E-HIPHA2H-[20-800/1]-[20-800/1]-[3,​5,​10,​15,​20,​25,​30]-F[9-791/0.5]-G[5-795/0.5]-N[3,​4,​5,​6,​8,​10]
E-HIPHA2H-[20-800/1]-[20-800/1]-[3,​5,​10,​15,​20,​25,​30]-F[9-791/0.5]-G[5-795/0.5]-Z[4,​5,​6,​8]
E-HIPHA4H-[20-800/1]-[5,​15]-[3,​5,​10,​15,​20,​25,​30]-F[9-791/0.5]-G[9-791/0.5]-N[3,​4,​5,​6,​8,​10]
E-HIPHA4H-[20-800/1]-[5,​15]-[3,​5,​10,​15,​20,​25,​30]-F[9-791/0.5]-G[9-791/0.5]-Z[4,​5,​6,​8]
E-HIPHA4H-[20-800/1]-[20-800/1]-[3,​5,​10,​15,​20,​25,​30]-F[9-791/0.5]-G[9-791/0.5]-N[3,​4,​5,​6,​8,​10]
E-HIPHA4H-[20-800/1]-[20-800/1]-[3,​5,​10,​15,​20,​25,​30]-F[9-791/0.5]-G[9-791/0.5]-Z[4,​5,​6,​8]
E-HIPHA-[20-800/1]-[20-800/1]-[3,​5,​10,​15,​20,​25,​30]
E-HIPHAP2H-[20-200/1]-[5,​10]-[3,​5,​10,​15,​20,​25,​30]-F[9-191/0.5]-G[5-195/0.5]-N[3,​4,​5,​6,​8,​10]
E-HIPHAP2H-[20-200/1]-[5,​10]-[3,​5,​10,​15,​20,​25,​30]-F[9-191/0.5]-G[5-195/0.5]-Z[4,​5,​6,​8]
E-HIPHAP2H-[20-200/1]-[5,​10]-[3,​5,​10,​15,​20,​25,​30]-G[5-195/0.5]-G[5-195/0.5]-N[3,​4,​5,​6,​8,​10]
E-HIPHAP2H-[20-200/1]-[5,​10]-[3,​5,​10,​15,​20,​25,​30]-G[5-195/0.5]-G[5-195/0.5]-Z[4,​5,​6,​8]
E-HIPHAP2H-[20-200/1]-[5,​10]-F[9-191/0.5]-F[9-191/0.5]-G[5-195/0.5]-N[3,​4,​5,​6,​8,​10]
E-HIPHAP2H-[20-200/1]-[5,​10]-F[9-191/0.5]-F[9-191/0.5]-G[5-195/0.5]-Z[4,​5,​6,​8]
E-HIPHAP2H-[20-200/1]-[5,​10]-F[9-191/0.5]-G[5-195/0.5]-G[5-195/0.5]-N[3,​4,​5,​6,​8,​10]
E-HIPHAP2H-[20-200/1]-[5,​10]-F[9-191/0.5]-G[5-195/0.5]-G[5-195/0.5]-Z[4,​5,​6,​8]
E-HIPHAP2H-[20-200/1]-[20-200/1]-[3,​5,​10,​15,​20,​25,​30]-F[9-191/0.5]-G[5-195/0.5]-N[3,​4,​5,​6,​8,​10]
E-HIPHAP2H-[20-200/1]-[20-200/1]-[3,​5,​10,​15,​20,​25,​30]-F[9-191/0.5]-G[5-195/0.5]-Z[4,​5,​6,​8]
E-HIPHAP2H-[20-200/1]-[20-200/1]-[3,​5,​10,​15,​20,​25,​30]-G[5-195/0.5]-G[5-195/0.5]-N[3,​4,​5,​6,​8,​10]
E-HIPHAP2H-[20-200/1]-[20-200/1]-[3,​5,​10,​15,​20,​25,​30]-G[5-195/0.5]-G[5-195/0.5]-Z[4,​5,​6,​8]
E-HIPHAP2H-[20-200/1]-[20-200/1]-F[9-191/0.5]-F[9-191/0.5]-G[5-195/0.5]-N[3,​4,​5,​6,​8,​10]
E-HIPHAP2H-[20-200/1]-[20-200/1]-F[9-191/0.5]-F[9-191/0.5]-G[5-195/0.5]-Z[4,​5,​6,​8]
E-HIPHAP2H-[20-200/1]-[20-200/1]-F[9-191/0.5]-G[5-195/0.5]-G[5-195/0.5]-N[3,​4,​5,​6,​8,​10]
E-HIPHAP2H-[20-200/1]-[20-200/1]-F[9-191/0.5]-G[5-195/0.5]-G[5-195/0.5]-Z[4,​5,​6,​8]
E-HIPHAP4H-[20-200/1]-[5,​10]-[3,​5,​10,​15,​20,​25,​30]-F[9-191/0.5]-G[9-191/0.5]-N[3,​4,​5,​6,​8,​10]
E-HIPHAP4H-[20-200/1]-[5,​10]-[3,​5,​10,​15,​20,​25,​30]-F[9-191/0.5]-G[9-191/0.5]-Z[4,​5,​6,​8]
E-HIPHAP4H-[20-200/1]-[5,​10]-[3,​5,​10,​15,​20,​25,​30]-G[9-191/0.5]-G[9-191/0.5]-N[3,​4,​5,​6,​8,​10]
E-HIPHAP4H-[20-200/1]-[5,​10]-[3,​5,​10,​15,​20,​25,​30]-G[9-191/0.5]-G[9-191/0.5]-Z[4,​5,​6,​8]
E-HIPHAP4H-[20-200/1]-[5,​10]-F[9-191/0.5]-F[9-191/0.5]-G[9-191/0.5]-N[3,​4,​5,​6,​8,​10]
E-HIPHAP4H-[20-200/1]-[5,​10]-F[9-191/0.5]-F[9-191/0.5]-G[9-191/0.5]-Z[4,​5,​6,​8]
E-HIPHAP4H-[20-200/1]-[5,​10]-F[9-191/0.5]-G[9-191/0.5]-G[9-191/0.5]-N[3,​4,​5,​6,​8,​10]
E-HIPHAP4H-[20-200/1]-[5,​10]-F[9-191/0.5]-G[9-191/0.5]-G[9-191/0.5]-Z[4,​5,​6,​8]
E-HIPHAP4H-[20-200/1]-[20-200/1]-[3,​5,​10,​15,​20,​25,​30]-F[9-191/0.5]-G[9-191/0.5]-N[3,​4,​5,​6,​8,​10]
E-HIPHAP4H-[20-200/1]-[20-200/1]-[3,​5,​10,​15,​20,​25,​30]-F[9-191/0.5]-G[9-191/0.5]-Z[4,​5,​6,​8]
E-HIPHAP4H-[20-200/1]-[20-200/1]-[3,​5,​10,​15,​20,​25,​30]-G[9-191/0.5]-G[9-191/0.5]-N[3,​4,​5,​6,​8,​10]
E-HIPHAP4H-[20-200/1]-[20-200/1]-[3,​5,​10,​15,​20,​25,​30]-G[9-191/0.5]-G[9-191/0.5]-Z[4,​5,​6,​8]
E-HIPHAP4H-[20-200/1]-[20-200/1]-F[9-191/0.5]-F[9-191/0.5]-G[9-191/0.5]-N[3,​4,​5,​6,​8,​10]
E-HIPHAP4H-[20-200/1]-[20-200/1]-F[9-191/0.5]-F[9-191/0.5]-G[9-191/0.5]-Z[4,​5,​6,​8]
E-HIPHAP4H-[20-200/1]-[20-200/1]-F[9-191/0.5]-G[9-191/0.5]-G[9-191/0.5]-N[3,​4,​5,​6,​8,​10]
E-HIPHAP4H-[20-200/1]-[20-200/1]-F[9-191/0.5]-G[9-191/0.5]-G[9-191/0.5]-Z[4,​5,​6,​8]
E-HIPHAP-[20-200/1]-[20-200/1]-[3,​5,​10,​15,​20,​25,​30]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPlate Thickness T
(mm)
Width B
(mm)
Length A
(mm)
Tolerance Selection Type Number of Holes Counterbored Hole (Screw Dia.) [Z] Through Hole (Screw Dia.) [N] F
(mm)
G
(mm)

-

ECONOMY HEAT SHIELD 1 Piece(s) 13 Day(s) 3 ~ 30-20 ~ 800Not specifiedHole machining type2H (2 holes)-3 ~ 109 ~ 7915 ~ 795

-

ECONOMY HEAT SHIELD 1 Piece(s) 13 Day(s) 3 ~ 30-20 ~ 800Not specifiedHole machining type2H (2 holes)4 ~ 8-9 ~ 7915 ~ 795

-

ECONOMY HEAT SHIELD 1 Piece(s) 13 Day(s) 3 ~ 3020 ~ 80020 ~ 800Not specifiedHole machining type2H (2 holes)-3 ~ 109 ~ 7915 ~ 795

-

ECONOMY HEAT SHIELD 1 Piece(s) 13 Day(s) 3 ~ 3020 ~ 80020 ~ 800Not specifiedHole machining type2H (2 holes)4 ~ 8-9 ~ 7915 ~ 795

-

ECONOMY HEAT SHIELD 1 Piece(s) 13 Day(s) 3 ~ 30-20 ~ 800Not specifiedHole machining type4H (4 holes)-3 ~ 109 ~ 7919 ~ 791

-

ECONOMY HEAT SHIELD 1 Piece(s) 13 Day(s) 3 ~ 30-20 ~ 800Not specifiedHole machining type4H (4 holes)4 ~ 8-9 ~ 7919 ~ 791

-

ECONOMY HEAT SHIELD 1 Piece(s) 13 Day(s) 3 ~ 3020 ~ 80020 ~ 800Not specifiedHole machining type4H (4 holes)-3 ~ 109 ~ 7919 ~ 791

-

ECONOMY HEAT SHIELD 1 Piece(s) 13 Day(s) 3 ~ 3020 ~ 80020 ~ 800Not specifiedHole machining type4H (4 holes)4 ~ 8-9 ~ 7919 ~ 791

-

ECONOMY HEAT SHIELD 1 Piece(s) 12 Day(s) 3 ~ 3020 ~ 80020 ~ 800Not specifiedStandard type-----

-

ECONOMY HEAT SHIELD 1 Piece(s) 13 Day(s) 3 ~ 30-20 ~ 200PHole machining type2H (2 holes)-3 ~ 109 ~ 1915 ~ 195

-

ECONOMY HEAT SHIELD 1 Piece(s) 13 Day(s) 3 ~ 30-20 ~ 200PHole machining type2H (2 holes)4 ~ 8-9 ~ 1915 ~ 195

-

ECONOMY HEAT SHIELD 1 Piece(s) 13 Day(s) 3 ~ 30-20 ~ 200PHole machining type2H (2 holes)-3 ~ 10-5 ~ 195

-

ECONOMY HEAT SHIELD 1 Piece(s) 13 Day(s) 3 ~ 30-20 ~ 200PHole machining type2H (2 holes)4 ~ 8--5 ~ 195

-

ECONOMY HEAT SHIELD 1 Piece(s) 13 Day(s) --20 ~ 200PHole machining type2H (2 holes)-3 ~ 109 ~ 1915 ~ 195

-

ECONOMY HEAT SHIELD 1 Piece(s) 13 Day(s) --20 ~ 200PHole machining type2H (2 holes)4 ~ 8-9 ~ 1915 ~ 195

-

ECONOMY HEAT SHIELD 1 Piece(s) 13 Day(s) --20 ~ 200PHole machining type2H (2 holes)-3 ~ 10-5 ~ 195

-

ECONOMY HEAT SHIELD 1 Piece(s) 13 Day(s) --20 ~ 200PHole machining type2H (2 holes)4 ~ 8--5 ~ 195

-

ECONOMY HEAT SHIELD 1 Piece(s) 13 Day(s) 3 ~ 3020 ~ 20020 ~ 200PHole machining type2H (2 holes)-3 ~ 109 ~ 1915 ~ 195

-

ECONOMY HEAT SHIELD 1 Piece(s) 13 Day(s) 3 ~ 3020 ~ 20020 ~ 200PHole machining type2H (2 holes)4 ~ 8-9 ~ 1915 ~ 195

-

ECONOMY HEAT SHIELD 1 Piece(s) 13 Day(s) 3 ~ 3020 ~ 20020 ~ 200PHole machining type2H (2 holes)-3 ~ 10-5 ~ 195

-

ECONOMY HEAT SHIELD 1 Piece(s) 13 Day(s) 3 ~ 3020 ~ 20020 ~ 200PHole machining type2H (2 holes)4 ~ 8--5 ~ 195

-

ECONOMY HEAT SHIELD 1 Piece(s) 13 Day(s) -20 ~ 20020 ~ 200PHole machining type2H (2 holes)-3 ~ 109 ~ 1915 ~ 195

-

ECONOMY HEAT SHIELD 1 Piece(s) 13 Day(s) -20 ~ 20020 ~ 200PHole machining type2H (2 holes)4 ~ 8-9 ~ 1915 ~ 195

-

ECONOMY HEAT SHIELD 1 Piece(s) 13 Day(s) -20 ~ 20020 ~ 200PHole machining type2H (2 holes)-3 ~ 10-5 ~ 195

-

ECONOMY HEAT SHIELD 1 Piece(s) 13 Day(s) -20 ~ 20020 ~ 200PHole machining type2H (2 holes)4 ~ 8--5 ~ 195

-

ECONOMY HEAT SHIELD 1 Piece(s) 13 Day(s) 3 ~ 30-20 ~ 200PHole machining type4H (4 holes)-3 ~ 109 ~ 1919 ~ 191

-

ECONOMY HEAT SHIELD 1 Piece(s) 13 Day(s) 3 ~ 30-20 ~ 200PHole machining type4H (4 holes)4 ~ 8-9 ~ 1919 ~ 191

-

ECONOMY HEAT SHIELD 1 Piece(s) 13 Day(s) 3 ~ 30-20 ~ 200PHole machining type4H (4 holes)-3 ~ 10-9 ~ 191

-

ECONOMY HEAT SHIELD 1 Piece(s) 13 Day(s) 3 ~ 30-20 ~ 200PHole machining type4H (4 holes)4 ~ 8--9 ~ 191

-

ECONOMY HEAT SHIELD 1 Piece(s) 13 Day(s) --20 ~ 200PHole machining type4H (4 holes)-3 ~ 109 ~ 1919 ~ 191

-

ECONOMY HEAT SHIELD 1 Piece(s) 13 Day(s) --20 ~ 200PHole machining type4H (4 holes)4 ~ 8-9 ~ 1919 ~ 191

-

ECONOMY HEAT SHIELD 1 Piece(s) 13 Day(s) --20 ~ 200PHole machining type4H (4 holes)-3 ~ 10-9 ~ 191

-

ECONOMY HEAT SHIELD 1 Piece(s) 13 Day(s) --20 ~ 200PHole machining type4H (4 holes)4 ~ 8--9 ~ 191

-

ECONOMY HEAT SHIELD 1 Piece(s) 13 Day(s) 3 ~ 3020 ~ 20020 ~ 200PHole machining type4H (4 holes)-3 ~ 109 ~ 1919 ~ 191

-

ECONOMY HEAT SHIELD 1 Piece(s) 13 Day(s) 3 ~ 3020 ~ 20020 ~ 200PHole machining type4H (4 holes)4 ~ 8-9 ~ 1919 ~ 191

-

ECONOMY HEAT SHIELD 1 Piece(s) 13 Day(s) 3 ~ 3020 ~ 20020 ~ 200PHole machining type4H (4 holes)-3 ~ 10-9 ~ 191

-

ECONOMY HEAT SHIELD 1 Piece(s) 13 Day(s) 3 ~ 3020 ~ 20020 ~ 200PHole machining type4H (4 holes)4 ~ 8--9 ~ 191

-

ECONOMY HEAT SHIELD 1 Piece(s) 13 Day(s) -20 ~ 20020 ~ 200PHole machining type4H (4 holes)-3 ~ 109 ~ 1919 ~ 191

-

ECONOMY HEAT SHIELD 1 Piece(s) 13 Day(s) -20 ~ 20020 ~ 200PHole machining type4H (4 holes)4 ~ 8-9 ~ 1919 ~ 191

-

ECONOMY HEAT SHIELD 1 Piece(s) 13 Day(s) -20 ~ 20020 ~ 200PHole machining type4H (4 holes)-3 ~ 10-9 ~ 191

-

ECONOMY HEAT SHIELD 1 Piece(s) 13 Day(s) -20 ~ 20020 ~ 200PHole machining type4H (4 holes)4 ~ 8--9 ~ 191

-

ECONOMY HEAT SHIELD 1 Piece(s) 13 Day(s) 3 ~ 3020 ~ 20020 ~ 200PStandard type-----

Loading...

  1. 1
Dimensional Drawing
■Standard Type ■Hole machining type
Detailed Specifications and Dimensional Drawing of MISUMI Heat Insulating Plate HIGH TEMPERATURE INSULATOR PLATES HIGH INSULATING GRADE LOW THERMAL CONDUCTIVITY GRADE Thermal insulation
A≥B
Specification Table
TypeDimension tolerance of A·BMain SubstrateMain MaterialGradeColorRecommended Operating
Environment Temperature
High Temperature Insulating Normal Insulating GradeUnspecified
P
Glass FiberPhenolic Modified ResinGeneral-Purpose ModelBrownNormal temperature~300℃

Dimension Specification Table
■Standard Type
Part Number1mm incrementsSelection
T
TypeTolerance SelectionAB
A≥B
High Temperature Insulating Normal Insulating GradeUnspecified
(+1.0, 0)

P
(±0.3)
20 to 80020 to 8003
5
10
15
20
25
30
20~20020 to 200

■Hole machining type
Part Number1mm incrementsSelection
T
0.5mm incrementsBolt Nominal Diameter Selection
TypeTolerance SelectionNumber of HolesABFGNZ
A≥B
High Temperature Insulating Normal Insulating GradeUnspecified
(+1.0, 0)
2H
4H
20~80020 to 80039~7915 to 795
(2H)

9 to 791
(4H)
3
4
5
6
8
10
5
104 5 6
154 5 6 8
204 5 6 8
254 5 6 8
304 5 6 8
P
(±0.3)
20~20020 to 20039~1915 to 195
(2H)

9 to 191
(4H)
5
104 5 6
154 5 6 8
204 5 6 8
254 5 6 8
304 5 6 8
The specified range of Dimension F must satisfy: d(d1)+5≤F≤A-d(d1)-5.
When selecting the 2H type, the specified range of Dimension G must satisfy: d(d1)/2+2.5≤G≤B-d(d1)/2-2.5. When selecting the 4H type, it must satisfy: d(d1)+5≤G≤B-d(d1)-5. (When selecting d for through hole and d1 for counterbored hole)
When selecting the machining type with hole, please select N (through hole) and Z (counterbored hole).
 
Hole Machining Detail
N (Through hole)Z (Counterbored Hole)
Description on the detailed specifications of the standard type in the Dimension and Specification Table of the heat insulating plateDescription on the detailed specifications of the standard type in the Dimension and Specification Table of the heat insulating plate
Bolt Nominal Diameter3456810
d3.54.55.56.5911
d1-89.51114-
h-5679-

Basic Information

Recommended Operating Temperature(°C) Room Temp. ~ 300 Grade High Temperature Insulating Normal Insulating Grade Color Brown
Thermal Conductivity(W/m·K) 0.24 Expansion Rate(℃-1) 0.000076 Main Base Material Glass Fiber
Main Material Phenolic Modified Resin

Frequently Asked Questions (FAQ)

Question: What is the reason for the poor heat insulation effect of the purchased heat insulation plate?
Answer: The heat insulation effect of the heat insulation plate is related to the thermal conductivity and the plate thickness. The lower the thermal conductivity, the greater the thickness, the better the heat insulation effect. It is also related to the working condition (if applicable) of the heat insulation plate used.
Question: Is the operating temperature of the heat insulation plate the guaranteed value?
Answer: The operating temperature of the heat insulation plate is the recommended operating temperature, which refers to the temperature where the quality will not drop sharply after a certain period of long-term use.
Question: Is it possible to purchase MISUMI heat insulation plate and then make alterations by oneself?
Answer: Yes. However, be sure to refer to the processing precautions and heat insulation plate processing conditions in the precautions. In addition, it is recommended that the hole should be at least 5mm thick from the edge of the material.
Question: Is there a big difference between the materials of economy series heat insulation plate and imported heat insulation plate?
Answer: The economy series heat insulation plate is made of domestically produced materials with fully evaluated performance and close to the quality of imported heat insulation plate, but more cost-effective.

Check other FAQ (1) Hide