1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lead Screw Stop Plates Round Flanged With Bearing (C-MTQDB10)

ECONOMY STOP PLATES SET

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part01 CLICK here

Product Description

Lead Screw Stop Plates Round Flanged is an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Bearing Inner Diameter d (mm.) : 10 , 12 and 15
● Material and Surface Treatment
Body - Equivalent to S20C / Black Oxide
Clamp Lever - Aluminum Castings / Baked Paint
[Application]
Lead Screw Stop Plates Round Flanged are commonly used in various applications in factory automation systems

Product Overview of Lead Screw Clamps

Note: Do not use without inserting the Lead Screw Clamps (empty tightening). It may deform, causing it to be unusable.

Combined with the economy series 30 degree Lead Screw Clamps, this product is suitable for manual applications.
Turn the handle lock to prevent the screw from rotating, which helps positioning and prevents misoperation when screw movement is unnecessary.

Product Features of Lead Screw Clamps

1. Simply select the model of Lead Screw Clamps according to the shaft diameter. 3D version can be downloaded. Quality is assured with the engraved MISUMI logo.
2. Lead Screw Clamps, All models in stock, allowing same-day shipment.

Dimensional Drawing of Lead Screw Clamps

Dimensional Drawing

Specifications Overview of Lead Screw Clamps

BodyClamp Lever
Lead Screw Clamps MaterialLead Screw Clamps Surface TreatmentLead Screw Clamps MaterialLead Screw Clamps Surface Treatment
Equivalent to S20CFerroferric Oxide Protective FilmAluminum CastingsBaked Paint
 
DLL1DHTBd1XbWP1FG
10251430485104.59432332316
123250610534352518
15281735565.511.5637372721

Example Use of Lead Screw Clamps

Example of Use

Related Products of Lead Screw Clamps

For Screw Support UnitsScrew Nuts Flanged TypeEconomy series screw support unit
Lead Screw For Support UnitsLead Screw Nuts FlangedLead Screw Support Units Fixed Side Square Type Short type

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-MTQDB10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBearing Inner Diameter d

฿ 591.56

ECONOMY STOP PLATES SET 1 Piece(s) Available Same day 10

Loading...

  1. 1

Specification Table
BodyClamp Lever
 Material Surface Treatment Material Surface Treatment
Equivalent to S20CFerroferric Oxide Protective FilmAluminum CastingsBaked Paint
 
DLL1DHTBd1XbWP1FG
10251430485104.59432332316
123250610534352518
15281735565.511.5637372721
Dimensional Drawing
Dimensional Drawing

Basic Information

Surface Treatment Black Oxide Material S20C equivalent

Please check the type/dimensions/specifications of the part C-MTQDB10 in the Lead Screw Stop Plates Round Flanged With Bearing series.

Frequently Asked Questions (FAQ)

Question: What is the difference between a trapezoidal screw and a ball screw?
Answer: The ball screw uses rolling friction, while the trapezoidal screw uses sliding friction.
The ball screw is not self-locking, while the trapezoidal screw is self-locking to a certain extent.
Question: Can it be used with other trapezoidal screws?
Answer: Due to the slight differences between JIS standard and national standard, it is not recommended to mix economy series trapezoidal screws with existing products of MISUMI or other brands.

Products with similar specification

Part Number
C-MTQDB12
C-MTQDB15
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipBearing Inner Diameter d

฿ 674.68

1 Piece(s) Available Same day 12

฿ 760.39

1 Piece(s) Available Same day 15