(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・ Product Type: Lead Screw Stop Plates for Compact Position Indicators, C-DPNK.
・ Applicable bearing Inner Diameter [mm]: 8, 10, 12, 14
・ Ideal for manual applications, simplifying design and selection when used with the economy series 30-degree trapezoidal screw and support unit.
・ Body Material: Made of S20C Equivalent with Ferroferric Oxide Protective Film surface treatment.
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Body | Clamp Lever | ||
![]() | ![]() | ![]() | ![]() |
Aluminum Alloy | Black Anodized | Aluminum Castings | Baked Paint |
D | Weight (g) |
8 | 86 |
10 | 85 |
12 | 83 |
14 | 81 |
![]() | ![]() | ![]() |
Lead Screw For Support Units | Lead Screw Nuts Flanged | Lead Screw Support Units Fixed Side Square Type Short type |
Part Number |
---|
C-DPNK8 |
C-DPNK10 |
C-DPNK12 |
C-DPNK14 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole Diameter D |
---|---|---|---|---|---|---|
฿ 423.38 | ECONOMY STOP PLATES SET | 1 Piece(s) | Available | 6 Day(s) | 8 | |
฿ 423.38 | ECONOMY STOP PLATES SET | 1 Piece(s) | Available | Same day | 10 | |
฿ 423.38 | ECONOMY STOP PLATES SET | 1 Piece(s) | Available | Same day | 12 | |
฿ 423.38 | ECONOMY STOP PLATES SET | 1 Piece(s) | Available | 6 Day(s) | 14 |
Loading...
Body | Clamp Lever | ||
![]() | ![]() | ![]() | ![]() |
Aluminum Alloy | Black Anodized | Aluminum Castings | Baked Paint |
D | Weight (g) |
8 | 86 |
10 | 85 |
12 | 83 |
14 | 81 |
Surface Treatment | Black Oxide | Material | Aluminum |
---|
How can we improve?
How can we improve?