Lead Screw Stop Plates Side Handle Compact Square Type

Caution
- Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part01 CLICK here
Product Description
・ Product Type: Lead Screw Stop Plates Side Handle Compact Square Type, C-MTSBB.
・ Applicable bearing Inner Diameter [mm]: 8, 10, 12, 15
・ Hole pitch [mm]: 20, 30, 40
・ Ideal for manual applications, simplifying design and selection when used with the economy series 30-degree trapezoidal screw and support unit.
・ Body Material: Made of S20C Equivalent with Ferroferric Oxide Protective Film surface treatment.
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Product Overview of Lead Screw Clamps
Combined with the economy series 30 degree Lead Screw Clamps, this product is suitable for manual applications.
Turn the handle lock to prevent the screw from rotating, which helps positioning and prevents misoperation when screw movement is unnecessary.
Product Features of Lead Screw Clamps
2. Lead Screw Clamps, All models in stock, allowing same-day shipment.
Dimensional Drawing of Lead Screw Clamps

Specifications Overview of Lead Screw Clamps
| Body | Clamp Lever | ||
Material | Surface Treatment | Material | Surface Treatment |
| Equivalent to S20C | Ferroferric Oxide Protective Film | Aluminum Castings | Baked Paint |
| D | P | A | B | E | G | |
| 8 | 20 | P+26 | 12 | 16 | 9 | |
| 10 | P+27 | 16 | 17 | 10 | ||
| 12 | 30 | 40 | P+28 | 18 | 11 | |
| 15 | P+29 | 22 | 19 | 12 | ||
Example Use of Lead Screw Clamps

Related Products of Lead Screw Clamps
![]() | ![]() | ![]() |
| Lead Screw For Support Units | Lead Screw Nuts Flanged | Lead Screw Support Units Fixed Side Square Type Short type |
| Body | Clamp Lever | ||
Material | Surface Treatment | Material | Surface Treatment |
| Equivalent to S20C | Ferroferric Oxide Protective Film | Aluminum Castings | Baked Paint |
| D | P | A | B | E | G | |
| 8 | 20 | P+26 | 12 | 16 | 9 | |
| 10 | P+27 | 16 | 17 | 10 | ||
| 12 | 30 | 40 | P+28 | 18 | 11 | |
| 15 | P+29 | 22 | 19 | 12 | ||

Material
Surface Treatment

