(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・ Product Type: Lead Screw Stop Plates Side Handle Square Type, C-MTSWB.
・ Applicable bearing Inner Diameter [mm]: 8, 10, 12, 15
・ Ideal for manual applications, simplifying design and selection when used with the economy series 30-degree trapezoidal screw and support unit.
・ Body Material: Made of S20C Equivalent with Ferroferric Oxide Protective Film surface treatment.
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Body | Clamp Lever | ||
![]() | ![]() | ![]() | ![]() |
Equivalent to S20C | Ferroferric Oxide Protective Film | Aluminum Castings | Baked Paint |
D | A | B | C | E | G | X | d |
8 | 43 | 25 | 14 | 17 | 12 | 5 | 5.5 |
10 | 4 | 6.5 | |||||
12 | 3 | ||||||
15 | 44 | 32 | 20 | 18 | 13 | 4.7 |
![]() | ![]() | ![]() |
Lead Screw For Support Units | Lead Screw Nuts Flanged | Lead Screw Support Units Fixed Side Square Type Short type |
Part Number |
---|
C-MTSWB8 |
C-MTSWB10 |
C-MTSWB12 |
C-MTSWB15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole Diameter D |
---|---|---|---|---|---|---|
฿ 377.27 | ECONOMY STOP PLATES SET | 1 Piece(s) | Available | Same day | 8 | |
฿ 394.16 | ECONOMY STOP PLATES SET | 1 Piece(s) | Available | Same day | 10 | |
฿ 411.04 | ECONOMY STOP PLATES SET | 1 Piece(s) | Available | Same day | 12 | |
฿ 428.57 | ECONOMY STOP PLATES SET | 1 Piece(s) | Available | Same day | 15 |
Loading...
Body | Clamp Lever | ||
![]() | ![]() | ![]() | ![]() |
Equivalent to S20C | Ferroferric Oxide Protective Film | Aluminum Castings | Baked Paint |
D | A | B | C | E | G | X | d |
8 | 43 | 25 | 14 | 17 | 12 | 5 | 5.5 |
10 | 4 | 6.5 | |||||
12 | 3 | ||||||
15 | 44 | 32 | 20 | 18 | 13 | 4.7 |
Surface Treatment | Black Oxide | Material | S20C equivalent |
---|
How can we improve?
How can we improve?