Trims Rectangle Shaped Type

Brand :
MISUMI

Caution


  • Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here

Product Description

- Trims Rectangle Shaped Type, C-CTRTE series from MISUMI.
- This series of products are packed in boxes and sold in rolls of 100 m for each model.
- The minimum bending radius is the test value, rather than the guaranteed value of the product performance. Please use it as a reference value.
- With its body made of EPDM containing about 30% rubber, the product has excellent anti-aging performance and long service life.
- It is easy to install manually without special tools.



Economy EPDM Rectangle Trim

ProtectionSealingEPDM rubber

- Material: Made of EPDM rubber for durability and weather resistance.

- Shape: Rectangle profile for versatile applications.

- Length: Sold in specified length rolls for efficient use.

- Protection: Protects sheet metal edges from damage and corrosion.

- Sealing: Offers basic waterproofing and dustproofing capabilities.

Economy EPDM Rectangle Trim
MISUMI Economy Logo

MISUMI Standard
MISUMI Standard

Cheaper Price
Cheaper Price

Product Variety
Product Variety

3D CAD
3D CAD Support


Product of Trims Overview

Trims With its body made of EPDM material, the economy series simple rectangular rubber sealing strip is beautiful, economical and practical.
It can be used in combination with sheet metal parts with common sheet thicknesses on the market. Besides decorating and protecting sharp edges of sheet metal parts, it can produce a certain waterproofing, dustproofing and sealing effect to ensure production safety on the site.
We provide two options of applicable dimensions and specifications to suit the thickness of sheet metal parts installed, and the customer can choose a proper model according to the sheet thickness.

Product of Trims Features

[Trims Features]
・It can be used in various scenarios to decorate and protect sheet metal edges, and provide effective waterproofing and dustproofing functions.
・With its body made of EPDM containing about 30% rubber, the product has excellent anti-aging performance and long service life.
・It is easy to install manually without special tools.
・Trims Material: Ethylene Propylene Rubber (EPDM).

Trims Dimensional Drawing

Product Dimensional Drawing:
Dimension 1

Specifications of Trims Overview

Trims SpecificationsApplicable Plate Thickness RangeLengthABWtMin. Bending Radius
Bending Direction ①Bending Direction ②Bending Direction ③
1.61.0-1.6100m4.57.61.31.61008020
2.62.0-2.66.110.32.31.9125
TrimsThis Trims product is sold in rolls with the length L=100m/roll
TrimsThe minimum bending radius is the test value, rather than the guaranteed value of the Trims product performance. Please use it as a reference value.

Usage of Trims Method

■The Trims usage method is shown in the following figure:
Page 2089, FA Catalog, Version 2018
■ Trims Bending Direction
Page 2085, FA Catalog, Version 2018

Trims Precautions

・This series of products are packed in boxes and sold in rolls of 100 m for each model
・In actual use, you can cut to different lengths with ordinary scissors according to actual needs, thus facilitating installation
・The Trims product does not have any adhesives. During installation, you can paste or fix it with tape or glue on the site.
Dimensional Drawing
Dimensional Drawing
Dimensional Drawing
Specification Table
SpecificationsApplicable Plate Thickness RangeLengthABWtMin. Bending Radius
Bending Direction ①Bending Direction ②Bending Direction ③
1.61.0-1.6100m4.57.61.31.61008020
2.62.0-2.66.110.32.31.9125
This product is sold in rolls with the length L=100m/roll
The minimum bending radius is the test value, rather than the guaranteed value of the product performance. Please use it as a reference value.
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Trims Rectangle Shaped Type | MISUMI | MISUMI Thailand