(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・ Product Type: Keyless Bushings (Mechanical Lock), Simplified Type
・ Easily and securely fixes shaft and coupling (pulley, sprocket, gear, etc.) with bolt tightening.
・ Bolt tightening force converts to surface pressure on inner and outer diameter sides, securing coupling and shaft.
・ Shaft Bore Diameter [mm]: 8, 9, 10, 12, 14, 15, 16, 19, 20, 22, 25, 30, 35
・ Max. Allowable Torque Range: Up to 790 N•m
・ This is an economy item; The price is cheaper than the MISUMI standard product.
form | D | D 1 | W | L 1 | L 2 | L 3 | fastening bolt | Weight (g) | Inner diameter tolerance μm | |||
Type | d | M×L | Count | Tightening torque (N·m) | ||||||||
E-MCK | 8 | 15 | 27 | 29 | 22 | 12 | 25 | M4X12 | 3 | 5.1 | 50 | +4.5 +0 |
9 | 16 | 28 | 30 | 23 | 14 | 26 | 4 | 70 | ||||
10 | ||||||||||||
12 | 18 | 32 | 80 | +5 +0 | ||||||||
14 | 23 | 38 | 30 | 110 | ||||||||
15 | 24 | 45 | 42 | 29 | 16 | 36 | M6X18 | 17 | 220 | |||
16 | ||||||||||||
19 | 27 | 49 | 44 | 31 | 18 | 38 | 250 | +7 +0 | ||||
20 | 28 | 50 | 260 | |||||||||
22 | 32 | 54 | 51 | 38 | 25 | 45 | 350 | |||||
25 | 34 | 56 | 340 | |||||||||
30 | 41 | 62 | 6 | 430 | ||||||||
35 | 47 | 69 | 58 | 45 | 32 | 52 | 8 | 550 | +7.5 +0 |
Type | main body | |
![]() | ![]() | |
E-MCK | S45C | - |
timing pulley | sprocket |
![]() | ![]() |
Features of Keyless Bushing (Fastening Fittings): No keyway and other axis processing required. Since shaft processing is not required, the strength of the shaft is not reduced. easy to find | The position of the teeth of the characteristic keyway and the position of the key are fixed, but the position of the teeth can be freely adjusted using a keyless sprocket, making alignment easy. |
Part Number |
---|
E-MCK12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft Bore Dia. d (Ø) | Hub Dia. D (Ø) | Max. Allowable Torque Range (N•m) | Max. Allowable Torque (N•m) | Allowable Thrust Load (kN) | Overall Length (mm) | Outer Dia. D1 (or D) (Ø) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 250.65 | ECONOMY KEYLESS LOCK | 1 Piece(s) | Available | 6 Day(s) | 12 | 18 | 50.1~70.0 | 68 | 10 | 26 | 32 |
Loading...
Part Number | D | D1 | W | L1 | L2 | L3 | Clamp Screw | Mass (g) | Bore Tolerance (Initial State) μ m | |||
Type | d | M×L | Quantity | Tightening Torque (N·m) | ||||||||
E-MCK | 8 | 15 | 27 | 29 | 22 | 12 | 25 | M4X12 | 3 | 5.1 | 50 | +4.5 +0 |
9 | 16 | 28 | 30 | 23 | 14 | 26 | 4 | 70 | ||||
10 | ||||||||||||
12 | 18 | 32 | 80 | +5 +0 | ||||||||
14 | 23 | 38 | 30 | 110 | ||||||||
15 | 24 | 45 | 42 | 29 | 16 | 36 | M6X18 | 17 | 220 | |||
16 | ||||||||||||
19 | 27 | 49 | 44 | 31 | 18 | 38 | 250 | +7 +0 | ||||
20 | 28 | 50 | 260 | |||||||||
22 | 32 | 54 | 51 | 38 | 25 | 45 | 350 | |||||
25 | 34 | 56 | 340 | |||||||||
30 | 41 | 62 | 6 | 430 | ||||||||
35 | 47 | 69 | 58 | 45 | 32 | 52 | 8 | 550 | +7.5 +0 |
Type | Body | |
![]() | ![]() | |
E-MCK | S45C | - |
Type | Body | |
![]() | ![]() | |
E-MCK | S45C | - |
Keyless High Torque Timing Pulleys | Keyless Sprockets |
![]() | ![]() |
Features Shaft machining of keyways, etc. is not required. As shaft machining is not required, the shaft strength will not be reduced. Easy to perform positioning. | Features The positions of teeth and keys in the keyway are fixed, but the positions of teeth can be freely adjusted by using keyless sprockets, thus facilitating the alignment. |
Series | Compact Type | Centering Function | With Centering Function | Main Body Surface Treatment | None |
---|---|---|---|---|---|
Tightening Structure | Single Cone Type | Structure | Mechanical Type (Wedge Type) | Locking Screw Qty. | Multiple pcs. |
Please check the type/dimensions/specifications of the part E-MCK12 in the Keyless Bushings(Mechanical Lock), Simplified Type series.
Part Number |
---|
E-MCK10 |
E-MCK14 |
E-MCK15 |
E-MCK16 |
E-MCK19 |
E-MCK20 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shaft Bore Dia. d (Ø) | Hub Dia. D (Ø) | Max. Allowable Torque Range (N•m) | Max. Allowable Torque (N•m) | Allowable Thrust Load (kN) | Overall Length (mm) | Outer Dia. D1 (or D) (Ø) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 253.90 | 1 Piece(s) | Available | 6 Day(s) | 10 | 16 | 20.1~50.0 | 49 | 10 | 26 | 28 | |
฿ 261.04 | 1 Piece(s) | Available | 6 Day(s) | 14 | 23 | 50.1~70.0 | 68 | 10 | 26 | 38 | |
฿ 296.10 | 1 Piece(s) | Available | 6 Day(s) | 15 | 24 | 100.1~150.0 | 127 | 17 | 36 | 45 | |
฿ 303.25 | 1 Piece(s) | Available | Same day | 16 | 24 | 100.1~150.0 | 136 | 17 | 36 | 45 | |
฿ 342.21 | 1 Piece(s) | Available | 6 Day(s) | 19 | 27 | 200.1~300.0 | 210 | 22 | 38 | 49 | |
฿ 355.84 | 1 Piece(s) | Available | 6 Day(s) | 20 | 28 | 200.1~300.0 | 220 | 22 | 38 | 50 |
How can we improve?
How can we improve?