(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・ Product Type: Keyless Bushings (Mechanical Lock), Straight With Centering Function type
・ Easily and securely fixes shaft and coupling (pulley, sprocket, gear, etc.) with bolt tightening.
・ Bolt tightening force converts to surface pressure on inner and outer diameter sides, securing coupling and shaft.
・ Shaft Bore Diameter [mm]: 5, 8, 10, 12, 14, 15, 16, 19, 20, 22, 25, 30, 32, 35, 40, 42, 45, 50
・ Max. Allowable Torque Range: Up to 1768 N•m
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Type | Body | |
![]() | ![]() | |
E-MLM | S45C | - |
form | D | D 1 | W | L 1 | L 2 | L 3 | fastening bolt | Weight (g) | Inner diameter tolerance μm | |||
Type | d | M×L | Count | Tightening torque (N·m) | ||||||||
E-MLM | 5 | 16 | 18.5 | 16 | 11.2 | 8 | 13 | M3X10 | 4 | 2.1 | 20 | +4.5 +0 |
8 | 21 | 23.5 | 18.5 | 12.5 | 9.5 | 14.5 | M4X12 | 5.1 | 40 | |||
10 | 23 | 25.5 | 19 | 13 | 15 | |||||||
12 | 26 | 28.5 | 22 | 15.5 | 10.5 | 18 | M4X14 | 6 | 60 | +5.5 +0 | ||
14 | 28 | 30.5 | 6 | |||||||||
15 | 29 | 31.5 | 23 | 16.5 | 11.5 | 19 | 70 | |||||
16 | 30 | 33 | 23.6 | 17.5 | 12 | 20 | ||||||
19 | 33 | 35.5 | 24 | 12.5 | 8 | 80 | +6.5 +0 | |||||
20 | 38 | 42 | 29 | 21 | 15.5 | 24 | M5X18 | 10 | 130 | |||
22 | 40 | 44 | 140 | |||||||||
25 | 43 | 47 | 31 | 23 | 17.5 | 26 | 170 | |||||
30 | 48 | 52 | 31.5 | 26.5 | 10 | 190 | ||||||
32 | 50 | 54 | 32.5 | 24 | 18.5 | 27.5 | 210 | +7 +0 | ||||
35 | 57 | 62 | 36 | 26 | 19.5 | 30 | M6X20 | 8 | 17 | 320 | ||
40 | 62 | 67 | 37 | 27 | 20.5 | 31 | 10 | 380 | ||||
42 | 64 | 69 | ||||||||||
45 | 67 | 72 | 37.5 | 27.5 | 21 | 31.5 | 400 | |||||
50 | 72 | 77 | 38.5 | 27.5 | 21.5 | 32.5 | 14 | 460 |
Type | main body | |
![]() | ![]() | |
E-MLM | S45C | - |
No need to machine key grooves; you can use the round shaft and round hole as they are.
Reduces cutting and machining time, allowing for quick design changes.
Easily install and remove using only bolts.
No need for specialized tools, making maintenance simple. Parts can be reused, saving costs.
Can be aligned to any position during assembly.
Can control the position during assembly, so there is no need to match the key and groove positions in the design stage.
Using a key causes backlash in the key groove, but Megalock has no gaps, making it suitable for locations with repeated forward and reverse movements.
Suitable for long-term, high-precision coaxial tightening and for locations with repeated forward and reverse movements, such as servo motors.
This is the main use of Megalock. Installation and removal are simple, making equipment maintenance more efficient.
Can control the alignment position during assembly, reducing design labor.
Suitable for heavy load areas as it can bear axial loads.
Without backlash, the high-precision coaxial Megalock can also be used as a coupling.
timing pulley | sprocket |
![]() | ![]() |
Features of Keyless Bushing (Fastening Fittings): No keyway and other axis processing required. Since shaft processing is not required, the strength of the shaft is not reduced. Easy to find. | The position of the teeth of the characteristic keyway and the position of the key are fixed, but the position of the teeth can be freely adjusted using a keyless sprocket, making alignment easy. |
Part Number |
---|
E-MLM8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft Bore Dia. d (Ø) | Hub Dia. D (Ø) | Max. Allowable Torque Range (N•m) | Max. Allowable Torque (N•m) | Allowable Thrust Load (kN) | Overall Length (mm) | Outer Dia. D1 (or D) (Ø) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 329.87 | ECONOMY KEYLESS LOCK | 1 Piece(s) | Available | Same day | 8 | 21 | 20.1~50.0 | 28 | 9.16 | 14.5 | 23.5 |
Loading...
Part Number | D | D1 | W | L1 | L2 | L3 | Clamp Screw | Mass (g) | Bore Tolerance (Initial State) μ m | |||
Type | d | M×L | Quantity | Tightening Torque (N·m) | ||||||||
E-MLM | 5 | 16 | 18.5 | 16 | 11.2 | 8 | 13 | M3X10 | 4 | 2.1 | 20 | +4.5 +0 |
8 | 21 | 23.5 | 18.5 | 12.5 | 9.5 | 14.5 | M4X12 | 5.1 | 40 | |||
10 | 23 | 25.5 | 19 | 13 | 15 | |||||||
12 | 26 | 28.5 | 22 | 15.5 | 10.5 | 18 | M4X14 | 6 | 60 | +5.5 +0 | ||
14 | 28 | 30.5 | 6 | |||||||||
15 | 29 | 31.5 | 23 | 16.5 | 11.5 | 19 | 70 | |||||
16 | 30 | 33 | 23.6 | 17.5 | 12 | 20 | ||||||
19 | 33 | 35.5 | 24 | 12.5 | 8 | 80 | +6.5 +0 | |||||
20 | 38 | 42 | 29 | 21 | 15.5 | 24 | M5X18 | 10 | 130 | |||
22 | 40 | 44 | 140 | |||||||||
25 | 43 | 47 | 31 | 23 | 17.5 | 26 | 170 | |||||
30 | 48 | 52 | 31.5 | 26.5 | 10 | 190 | ||||||
32 | 50 | 54 | 32.5 | 24 | 18.5 | 27.5 | 210 | +7 +0 | ||||
35 | 57 | 62 | 36 | 26 | 19.5 | 30 | M6X20 | 8 | 17 | 320 | ||
40 | 62 | 67 | 37 | 27 | 20.5 | 31 | 10 | 380 | ||||
42 | 64 | 69 | ||||||||||
45 | 67 | 72 | 37.5 | 27.5 | 21 | 31.5 | 400 | |||||
50 | 72 | 77 | 38.5 | 27.5 | 21.5 | 32.5 | 14 | 460 |
Type | Body | |
![]() | ![]() | |
E-MLM | S45C | - |
Keyless High Torque Timing Pulleys | Keyless Sprockets |
![]() | ![]() |
Features Shaft machining of keyways, etc. is not required. As shaft machining is not required, the shaft strength will not be reduced. Easy to perform positioning. | Features The positions of teeth and keys in the keyway are fixed, but the positions of teeth can be freely adjusted by using keyless sprockets, thus facilitating the alignment. |
Series | Standard Type | Centering Function | With Centering Function | Main Body Surface Treatment | None |
---|---|---|---|---|---|
Tightening Structure | Single Cone Type | Structure | Mechanical Type (Wedge Type) | Locking Screw Qty. | Multiple pcs. |
Please check the type/dimensions/specifications of the part E-MLM8 in the Keyless Bushings(Mechanical Lock), Straight With Centering Function series.
Part Number |
---|
E-MLM10 |
E-MLM12 |
E-MLM14 |
E-MLM15 |
E-MLM16 |
E-MLM19 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shaft Bore Dia. d (Ø) | Hub Dia. D (Ø) | Max. Allowable Torque Range (N•m) | Max. Allowable Torque (N•m) | Allowable Thrust Load (kN) | Overall Length (mm) | Outer Dia. D1 (or D) (Ø) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 327.92 | 1 Piece(s) | Available | Same day | 10 | 23 | 2.0~20.0 | 41 | 9.16 | 15 | 25.5 | |
฿ 339.61 | 1 Piece(s) | Available | Same day | 12 | 26 | 50.1~70.0 | 68 | 13.8 | 18 | 28.5 | |
฿ 345.45 | 1 Piece(s) | Available | Same day | 14 | 28 | 70.1~100.0 | 95 | 13.8 | 18 | 30.5 | |
฿ 344.81 | 1 Piece(s) | Available | Same day | 15 | 29 | 70.1~100.0 | 98 | 13.8 | 19 | 31.5 | |
฿ 345.45 | 1 Piece(s) | Available | 6 Day(s) | 16 | 30 | 100.1~150.0 | 101 | 13.8 | 20 | 33 | |
฿ 351.30 | 1 Piece(s) | Available | Same day | 19 | 33 | 150.1~200.0 | 164 | 18.3 | 20 | 35.5 |
How can we improve?
How can we improve?