Linear Guides Standard

Caution
- Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part02 CLICK here
Product Description
Linear Guides Standard
These linear guides or linear slides are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Rail Length Minimum/Maximum (mm.): 160 and 520
● Assembly Height (mm.): 28, 30, 40 and 45
● Option: Set (Rail + Block) / Block only
● Material: Carbon Steel
[Application]
It is used in a variety of machines such as CNC machines, 3D printers, measuring instruments, and so on.
Economy Standard Linear Guide
- Rail lengths available in multiple options
- Multiple assembly heights available
- High precision linear motion
- Carbon Steel construction
- Ideal for various applications including measuring instruments

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Dimensional Drawing

Operating Temperature: -20 to 80°C
Since this product of Linear Guides has no surface treatment, please be sure to take anti-rust measures.
The dimensional tolerance of Length L is ±2 mm.
The kit includes 1 block. For additional blocks, please purchase a single block model. Material Hardness | Shape | Nominal Model | Optional length L (mm) | Optional Height H (mm) |
| Carbon Steel 58HRC~ | Standard Block Type (Kit) | 15,20,25,30,35,45 | 100 to 3960 | 28,30,40,45,55,70 |
| Single Block Type (Single Block) | 15,20,25,30 | - | 28,30,40,45,55,70 |
Optional heights and lengths are the overall range of this series. Refer to the Specification Table for details of Linear Guides.■ L Dimension Configurable Type
| Nominal Model | L (Specified Length) | Unit Dimensions (mm) | Block Dimension (mm) | Guide Dimension (mm) | Guide Fixing Bolt Dimension (mm) | |||||||||||||||||||||
| H | H1 | N | W | B | B1 | C | L1 | L2 | K1 | K2 | G | M×L | T | H2 | H3 | WR | HR | D | h | d | P | E | ||||
| Standard Block Type | 15 | 100 to 3960* | 28 | 4.3 | 9.5 | 34 | 26 | 4 | 26 | 39.4 | 61.4 | 10 | 4.85 | 5.3 | M4×5 | 6 | 7.95 | 7.7 | 15 | 15 | 7.5 | 5.3 | 4.5 | 60 | Please refer to the calculation table below | M4×16 |
| 20 | 100 to 3960* | 30 | 4.6 | 12 | 44 | 32 | 6 | 36 | 50.5 | 77.5 | 12.25 | 6 | 12 | M5×6 | 8 | 6 | 7 | 20 | 17.5 | 9.5 | 8.5 | 6 | 60 | M5×16 | ||
| 25 | 100 to 3960* | 40 | 5.5 | 12.5 | 48 | 35 | 6.5 | 35 | 58 | 84 | 15.7 | 6 | 12 | M6×8 | 8 | 10 | 13 | 23 | 22 | 11 | 9 | 7 | 60 | M6×20 | ||
| 30 | 200 to 3960* | 45 | 6 | 16 | 60 | 40 | 10 | 40 | 70 | 97.4 | 20.25 | 6 | 12 | M8×10 | 8.5 | 9.5 | 19.6 | 28 | 26 | 14 | 12 | 9 | 80 | M8×25 | ||
| 35 | 200 to 3960* | 55 | 7.5 | 18 | 70 | 50 | 10 | 50 | 80 | 112.4 | 20.6 | 7 | 12 | M8×12 | 10.2 | 16 | - | 34 | 29 | 14 | 12 | 9 | 80 | M8×25 | ||
| 45 | 200 to 3960* | 70 | 9.5 | 20.5 | 86 | 60 | 13 | 60 | 97 | 139.4 | 23 | 10 | 12.9 | M10×27 | 16 | 18.5 | - | 45 | 38 | 20 | 17 | 14 | 105 | M12×35 | ||
In the case of Longer lengths, please contact us.
The kit includes 1 block. For additional blocks, please purchase a single block model.
The reference surface is set on the side of the block and slide rail with the linear groove. When used, make sure to align the two reference surfaces with each other.
The running parallelism is the value after the slide rail is fixed. (It is not the value before the screws of the slide rail are tightened.)
Since this product has no surface treatment, please be sure to take anti-rust measures.
Dimension E of length specified type needs to be calculated. Please refer to "detailed dimension of Dimension L specified type" for calculation method| Nominal Model | Basic Rated Load | Static Allowable Moment | Mass | |||
| C (Dynamic) kN | Co (Static) kN | MA・MB kN-m | MC kN-m | Blocks kg | Guide Rails kg/m | |
| 15 | 11.38 | 16.97 | 0.1 | 0.12 | 0.18 | 1.45 |
| 20 | 17.75 | 27.76 | 0.2 | 0.27 | 0.3 | 2.21 |
| 25 | 26.48 | 36.49 | 0.33 | 0.42 | 0.51 | 3.21 |
| 30 | 38.74 | 52.19 | 0.53 | 0.66 | 0.88 | 4.47 |
| 35 | 64.6 | 93.88 | 0.81 | 1.16 | 1.45 | 6.3 |
| 45 | 103.8 | 146.71 | 1.55 | 1.88 | 2.73 | 10.41 |

■ L Detailed dimension of dimension specified type
Dimension L specified type cuts both ends of the rail equally. Refer to the table below for the number of mounting holes (M) of the slide rail at this time.
In addition, E dimension is calculated with the formula below


| H (Nominal) | 28 (15) | 30 (20) | 40 (25) | 45 (30) | 55 (35) | 70 (45) | Number of Mounting Holes M |
| L | 100~139 | 100~139 | 100~141 | - | - | - | 2 |
| 140~199 | 140~199 | 142~201 | 200~279 | 200~279 | 255~359 | 3 | |
| 200~259 | 200~259 | 202~261 | 280~343 | 280~343 | 360~464 | 4 | |
| 260~319 | 260~319 | 262~321 | 344~423 | 344~423 | 465~569 | 5 | |
| 320~379 | 320~379 | 322~381 | 424~503 | 424~503 | 570~674 | 6 | |
| 380~439 | 380~439 | 382~441 | 504~583 | 504~583 | 675~779 | 7 | |
| 440~499 | 440~499 | 442~501 | 584~663 | 584~663 | 780~884 | 8 | |
| 500~559 | 500~559 | 502~561 | 664~743 | 664~743 | 885~989 | 9 | |
| 560~619 | 560~619 | 562~621 | 744~823 | 744~823 | 990~1094 | 10 | |
| 620~679 | 620~679 | 622~681 | 824~903 | 824~903 | 1095~1199 | 11 | |
| 680~739 | 680~739 | 682~741 | 904~983 | 904~983 | 1200~1304 | 12 | |
| 740~799 | 740~799 | 742~801 | 984~1063 | 984~1063 | 1305~1409 | 13 | |
| 800~859 | 800~859 | 802~861 | 1064~1143 | 1064~1143 | 1410~1514 | 14 | |
| 860~919 | 860~919 | 862~921 | 1144~1223 | 1144~1223 | 1515~1619 | 15 | |
| 920~979 | 920~979 | 922~981 | 1224~1303 | 1224~1303 | 1620~1724 | 16 | |
| 980~1039 | 980~1039 | 982~1041 | 1304~1383 | 1304~1383 | 1725~1829 | 17 | |
| 1040~1099 | 1040~1099 | 1042~1101 | 1384~1463 | 1384~1463 | 1830~1934 | 18 | |
| 1100~1159 | 1100~1159 | 1102~1161 | 1464~1543 | 1464~1543 | 1935~2039 | 19 | |
| 1160~1219 | 1160~1219 | 1162~1221 | 1544~1623 | 1544~1623 | 2040~2144 | 20 | |
| 1220~1279 | 1220~1279 | 1222~1281 | 1624~1703 | 1624~1703 | 2145~2249 | 21 | |
| 1280~1339 | 1280~1339 | 1282~1341 | 1704~1783 | 1704~1783 | 2250~2354 | 22 | |
| 1340~1399 | 1340~1399 | 1342~1401 | 1784~1863 | 1784~1863 | 2355~2459 | 23 | |
| 1400~1459 | 1400~1459 | 1402~1461 | 1864~1943 | 1864~1943 | 2460~2564 | 24 | |
| 1460~1519 | 1460~1519 | 1462~1521 | 1944~2023 | 1944~2023 | 2565~2669 | 25 | |
| 1520~1579 | 1520~1579 | 1522~1581 | 2024~2103 | 2024~2103 | 2670~2774 | 26 | |
| 1580~1639 | 1580~1639 | 1582~1641 | 2104~2183 | 2104~2183 | 2775~2879 | 27 | |
| 1640~1699 | 1640~1699 | 1642~1701 | 2184~2263 | 2184~2263 | 2880~2984 | 28 | |
| 1700~1759 | 1700~1759 | 1702~1761 | 2264~2343 | 2264~2343 | 2985~3089 | 29 | |
| 1760~1819 | 1760~1819 | 1762~1821 | 2344~2423 | 2344~2423 | 3090~3194 | 30 | |
| 1820~1879 | 1820~1879 | 1822~1881 | 2424~2503 | 2424~2503 | 3195~3299 | 31 | |
| 1880~1939 | 1880~1939 | 1882~1941 | 2504~2583 | 2504~2583 | 3300~3404 | 32 | |
| 1940~1999 | 1940~1999 | 1942~2001 | 2584~2663 | 2584~2663 | 3405~3509 | 33 | |
| 2000~2059 | 2000~2059 | 2002~2061 | 2664~2743 | 2664~2743 | 3510~3614 | 34 | |
| P | 60 | 80 | 105 | ||||
| L | 2060~2119 | 2060~2119 | 2062~2121 | 2744~2823 | 2744~2823 | 3615~3719 | 35 |
| 2120~2179 | 2120~2179 | 2122~2181 | 2824~2903 | 2824~2903 | 3720~3824 | 36 | |
| 2180~2239 | 2180~2239 | 2182~2241 | 2904~2983 | 2904~2983 | 3825~3929 | 37 | |
| 2240~2299 | 2240~2299 | 2242~2301 | 2984~3063 | 2984~3063 | 3930~3960 | 38 | |
| 2300~2359 | 2300~2359 | 2302~2361 | 3064~3143 | 3064~3143 | - | 39 | |
| 2360~2419 | 2360~2419 | 2362~2421 | 3144~3223 | 3144~3223 | 40 | ||
| 2420~2479 | 2420~2479 | 2422~2481 | 3224~3303 | 3224~3303 | 41 | ||
| 2480~2539 | 2480~2539 | 2482~2541 | 3304~3383 | 3304~3383 | 42 | ||
| 2540~2599 | 2540~2599 | 2542~2601 | 3384~3463 | 3384~3463 | 43 | ||
| 2600~2659 | 2600~2659 | 2602~2661 | 3464~3543 | 3464~3543 | 44 | ||
| 2660~2719 | 2660~2719 | 2662~2721 | 3544~3623 | 3544~3623 | 45 | ||
| 2720~2779 | 2720~2779 | 2722~2781 | 3624~3703 | 3624~3703 | 46 | ||
| 2780~2839 | 2780~2839 | 2782~2841 | 3704~3783 | 3704~3783 | 47 | ||
| 2840~2899 | 2840~2899 | 2842~2901 | 3784~3863 | 3784~3863 | 48 | ||
| 2900~2959 | 2900~2959 | 2902~2961 | 3864~3943 | 3864~3943 | 49 | ||
| 2960~3019 | 2960~3019 | 2962~3021 | 3944~3960 | 3944~3960 | 50 | ||
| 3020~3079 | 3020~3079 | 3022~3081 | - | - | 51 | ||
| 3080~3139 | 3080~3139 | 3082~3141 | 52 | ||||
| 3140~3199 | 3140~3199 | 3142~3201 | 53 | ||||
| 3200~3259 | 3200~3259 | 3202~3261 | 54 | ||||
| 3260~3319 | 3260~3319 | 3262~3321 | 55 | ||||
| 3320~3379 | 3320~3379 | 3322~3381 | 56 | ||||
| 3380~3439 | 3380~3439 | 3382~3441 | 57 | ||||
| 3440~3499 | 3440~3499 | 3442~3501 | 58 | ||||
| 3500~3559 | 3500~3559 | 3502~3561 | 59 | ||||
| 3560~3619 | 3560~3619 | 3562~3621 | 60 | ||||
| 3620~3679 | 3620~3679 | 3622~3681 | 61 | ||||
| 3680~3739 | 3680~3739 | 3682~3741 | 62 | ||||
| 3740~3799 | 3740~3799 | 3742~3801 | 63 | ||||
| 3800~3859 | 3800~3859 | 3802~3861 | 64 | ||||
| 3860~3919 | 3860~3919 | 3862~3921 | 65 | ||||
| 3920~3960 | 3920~3960 | 3922~3960 | 66 | ||||
| P | 60 | 80 | 105 | ||||
Alterations
| Alterations | Code | Spec. |
| 2 Block Specification | B2 | 1 block added to 1-block product to ship as 2 block item. If the rail is too short to fit multiple blocks, the blocks will be shipped in a separate package. |
| 3 Block Specification | B3 | 2 blocks added to 1-block product to ship as 3 block item. If the rail is too short to fit multiple blocks, the blocks will be shipped in a separate package. |
| 4 Block Specification | B4 | 3 blocks added to 1-block product to ship as 4 block item. If the rail is too short to fit multiple blocks, the blocks will be shipped in a separate package. |
| Preload adjustment | ZA Light Preload | Change “No Preload Prodcut” -> “Light Preload Product” or “Medium Preload Product” |
| ZB Medium Preload | ||
| Rail Ends Cut | ES Left End Cut | ES & EB will be the distance from the edge to the center of the left-hand hole and the right-hand hole respectively. Only either ES or EB can be selected. When ES or EB is indicated, the distance from the edge to the center of the opposite side will be changed but the total rail length will remain unchanged. |
| EB Right End Cut |
Precision Benchmark
| Dimensional Precision Type | Precision Standard | 15.20 | 25.30.35.45 |
| High・Low Linear Guides | Height H Tolerance | ±0.1 | ±0.1 |
| Height H Pair Variation | 0.02 | 0.02 | |
| Width N Tolerance | 0 -0.1 | 0 -0.1 | |
| Width N Pair Variation | 0.02 | 0.03 |
●Running Parallelism
| Rail Length (mm) | Accuracy grade (μm) |
| 100-200 | 14 |
| 200-300 | 15 |
| 300-500 | 17 |
| 500-700 | 20 |
| 700-900 | 22 |
| 900-1100 | 24 |
| 1100-1500 | 26 |
| 1500-1900 | 28 |
| 1900-2500 | 31 |
| 2500-3100 | 33 |
| 3100-3600 | 36 |
| 3600-3960 | 37 |
Product Features
Feature of Linear Guides 1: Standard rails are equipped with dust covers to prevent dirt from accumulating in the mounting holes when the equipment is in use.Feature of Linear Guides 2: The slide rail and the slider are in contact with each other through the rolling ball, so the shaking is small, and it is suitable for equipment with precision requirements.
Feature of Linear Guides 3: Due to a point-to-surface contact, the frictional resistance is small, and it can perform subtle movements to achieve device positioning.
Feature of Linear Guides 4: It has a large allowable load because the force on the rotating surface is dispersed due to the rolling groove of the ball.
Feature of Linear Guides 5: It is suitable for high speed motion because it is not easy to produce friction heat when operating and not easily deformed by heat.
Example of Use

Feature of Linear Guides 1: Suitable for medium precision and medium frequency driving and positioning.
Feature of Linear Guides 2: A linear guide is configured in the center to achieve miniaturization.
For details of Linear Guides, click
here① Operating distance life

The load shall be calculated before using a linear guide. It is not easy to calculate the load during the linear reciprocating motion, because there may be vibration or impact during the motion, requiring a full consideration to the distribution of vibration or impact relative to the linear guide. Operating temperature and other factors also have great influence on the service life. Taking all these conditions into account, the above calculation formula is changed into the following one.


here.Usage Method
■ About use of Linear Guides① MISUMI's Linear Guides is installed with a retainer. Although the ball is not easy to fall off when the slide block is removed, the ball may fall off if the slider is removed from the rail at high speed, or tilted into the slide rail. Please disassemble the slider with care.
② Be sure to avoid colliding the ball back groove cover, otherwise it will affect the ball cycling, resulting in poor sliding.
③ If you have anti-rust requirements, please choose the Low Temp. Black Chrome Plating Surface Treatment or Stainless Steel SUS440C products.

■ About maintenance of Linear Guides (supply of grease)
① Grease forms an oil film on the surface of the linear guide ball and rail surface to effectively reduce friction and prevent sintering.
Decrease and aging of grease will greatly affect the life of the linear guide, so please add grease at the right time according to the service conditions.
MISUMI's linear guides are sealed with the greases at the time of shipment, so they can be used directly.
② Recommend grease filling interval: Usually, perform the grease filling maintenance once every 3 months.
The specific maintenance time shall be adjusted according to the actual situation. It is recommended to check the grease condition once every 100 km.
* The above is the grease filling interval under the moving distance standard. Depending on the operating environment, the grease injection interval must be shortened appropriately when the grease is aging and dirty.
Precautions

② Keep the flatness of the workpiece mounting surface at about 5μ, otherwise the slider will be slightly deformed

③ Whether the error values of guide parallelism and fitting height are within the allowable installation values


④ Use the standard of Linear Guides

installation method of Linear Guides Click
here for the detailed installation methodApplication Industries
| Medical | Smart phone | |
![]() | ![]() | |
| Robotics | Electronic & Electrical Appliances | |
![]() | ![]() |
Related Products
| Miniature linear guide Standard light preloading type | Miniature linear guide Wide slide rail type | Heavy Load linear guide | ||
![]() | ![]() | ![]() | ||
| Typical Linear Guides model: SSEB10-55 | Typical Linear Guides model: SSEBW12-200 | Typical Linear Guides model: SXR24-280 |
Related Documents
For the installation and use of linear guides, please refer to
here
Material
Hardness
Code
If the rail is too short to fit multiple blocks, the blocks will be shipped in a separate package.
If the rail is too short to fit multiple blocks, the blocks will be shipped in a separate package.





