Linear Guides Wide Blocks-Low Profile

Caution
- Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part02 CLICK here
Product Description
Linear Guides Wide Blocks-Low Profile
These linear guides or linear slides are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Rail Length Minimum/Maximum (mm.): 100 and 1960
● Assembly Height (mm.): 24, 28, 33 and 42
● Block Type : Wide Block Low Profile
● Option: Set (Rail + Block) / Block only
● Material: Carbon Steel 58HRC
[Application]
It is used in a variety of machines such as CNC machines, 3D printers, measuring instruments, and so on.
Economy Wide Block Low Profile Linear Guide
- Rail lengths available in a wide range
- Various assembly heights available
- Suitable for CNC machines and 3D printers
- High load capacity with low friction
- Economical pricing for budget-conscious buyers

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Product Overview
Linear Guides, also known as slide rail or linear slide, which is used for linear reciprocating motion, has higher rated load and linear motion precision than linear bearings under the same moving component volume. Also, it bears a certain torque load, achieving high-precision linear motion under high load.Used to support and guide moving parts, Linear Guides make reciprocating linear motion in a specified direction. It is mainly used in mechanical structures with high precision requirements. Rolling steel balls are used instead of intermediate medium between the moving element and the fixed element of the linear guide rail.
Dimensional Drawing

Operating Temperature: -20 to 80°C
Since this product of Linear Guides has no surface treatment, please be sure to take anti-rust measures.
The dimensional tolerance of Length L is ±2 mm.
The kit includes 1 block. For additional blocks, please purchase a single block model.Specifications Overview
Material Hardness | Block Linear Guides Type | Nominal Model | Optional length L (mm) | Optional Height H (mm) |
| Carbon Steel 58HRC~ | Flanged Type | 15,20,25,30 | 100 to 1960 | 24,28,33,42 |
Optional heights and lengths are the overall range of this series. Refer to the Specification Table for details.| Nominal Model | L (Specified Length) | Unit Dimensions (mm) | Block Dimension (mm) | Guide Dimension (mm) | Guide Fixing Bolt Dimension (mm) | |||||||||||||||||||||
| H | H1 | N | W | B | B1 | C | L1 | L2 | K1 | K2 | G | M | T | H2 | H3 | WR | HR | D | h | d | P | E | ||||
| Flanged Type | 15 | 160 to 1960 | 24 | 4.5 | 18.5 | 52 | 41 | 5.5 | 26 | 39.8 | 56.8 | 10.15 | 3.5 | 5.7 | M5 | 5 | 5.5 | 6 | 15 | 12.5 | 7.5 | 5.3 | 4.5 | 60 | Please refer to the calculation table below | M4×16 |
| 20 | 160 to 1960 | 28 | 6 | 19.5 | 59 | 49 | 5 | 32 | 48.1 | 69.1 | 12.3 | 4.15 | 12 | M6 | 7 | 6 | 6 | 20 | 15.5 | 9.5 | 8.5 | 6 | 60 | M5×16 | ||
| 25 | 160 to 1960 | 33 | 7 | 25 | 73 | 60 | 6.5 | 35 | 59 | 82.6 | 16.15 | 4.55 | 12 | M8 | 7.5 | 8 | 8 | 23 | 18 | 11 | 9 | 7 | 60 | M6×20 | ||
| 30 | 200 to 1960 | 42 | 10 | 31 | 90 | 72 | 9 | 40 | 70.1 | 98.1 | 21.05 | 6 | 12 | M10 | 7 | 8 | 9 | 28 | 23 | 14 | 9 | 9 | 80 | M8×25 | ||
The kit includes 1 block. For additional blocks, please purchase a single block model.
The reference surface is set on the side of the block and slide rail with the linear groove. When used, make sure to align the two reference surfaces with each other.
The running parallelism is the value after the slide rail is fixed. (It is not the value before the screws of the slide rail are tightened.)
Since this product has no surface treatment, please be sure to take anti-rust measures.
Dimension E of length specified type needs to be calculated. Please refer to "detailed dimension of Dimension L specified type" for calculation method■ Allowable Load
| Nominal Model | Basic Rated Load | Static Allowable Moment | Mass | |||
| C (Dynamic) kN | Co (Static) kN | MA・MB kN-m | MC kN-m | Blocks kg | Guide Rails kg/m | |
| 15 | 7.83 | 16.19 | 0.1 | 0.13 | 0.21 | 1.25 |
| 20 | 10.31 | 21.13 | 0.16 | 0.22 | 0.32 | 2.08 |
| 25 | 16.27 | 32.4 | 0.32 | 0.38 | 0.59 | 2.67 |
| 30 | 23.7 | 47.46 | 0.55 | 0.68 | 1.04 | 4.35 |

■ L Detailed dimension of dimension specified type
Dimension L specified type cuts both ends of the rail equally. Refer to the table below for the number of mounting holes (M) of the slide rail at this time.
In addition, E dimension is calculated with the formula below


| H | 24 | 28 | 33 | 42 | Number of Mounting Holes M |
| L | 100~131 | 100 to 139 | 100 to 141 | - | 2 |
| 132~191 | 140 to 199 | 142 to 201 | 200 to 279 | 3 | |
| 192 to 251 | 200 to 259 | 202 to 261 | 280 to 343 | 4 | |
| 252 to 311 | 260 to 319 | 262 to 321 | 344 to 423 | 5 | |
| 312 to 371 | 320 to 379 | 322 to 381 | 424 to 503 | 6 | |
| 372 to 431 | 380 to 439 | 382 to 441 | 504 to 583 | 7 | |
| 432 to 491 | 440 to 499 | 442 to 501 | 584 to 663 | 8 | |
| 492 to 551 | 500 to 559 | 502 to 561 | 664 to 743 | 9 | |
| 552 to 611 | 560 to 619 | 562 to 621 | 744 to 823 | 10 | |
| 612 to 671 | 620 to 679 | 622 to 681 | 824 to 903 | 11 | |
| 672 to 731 | 680 to 739 | 682 to 741 | 904 to 983 | 12 | |
| 732 to 791 | 740 to 799 | 742 to 801 | 984 to 1063 | 13 | |
| 792 to 851 | 800 to 859 | 802 to 861 | 1064 to 1143 | 14 | |
| 852 to 911 | 860 to 919 | 862 to 921 | 1144 to 1223 | 15 | |
| 912 to 971 | 920 to 979 | 922 to 981 | 1224 to 1303 | 16 | |
| 972 to 1031 | 980 to 1039 | 982 to 1041 | 1304 to 1383 | 17 | |
| 1032 to 1091 | 1040 to 1099 | 1042 to 1101 | 1384 to 1463 | 18 | |
| 1092 to 1151 | 1100 to 1159 | 1102 to 1161 | 1464 to 1543 | 19 | |
| 1152 to 1211 | 1160 to 1219 | 1162 to 1221 | 1544 to 1623 | 20 | |
| 1212 to 1271 | 1220 to 1279 | 1222 to 1281 | 1624 to 1703 | 21 | |
| 1272 to 1331 | 1280 to 1339 | 1282 to 1341 | 1704 to 1783 | 22 | |
| 1332 to 1391 | 1340 to 1399 | 1342 to 1401 | 1784 to 1863 | 23 | |
| 1392 to 1451 | 1400 to 1459 | 1402 to 1461 | 1864 to 1943 | 24 | |
| 1452 to 1511 | 1460 to 1519 | 1462 to 1521 | 1944 to 1959 | 25 | |
| 1512 to 1571 | 1520 to 1579 | 1522 to 1581 | - | 26 | |
| 1572 to 1631 | 1580 to 1639 | 1582 to 1641 | - | 27 | |
| 1632 to 1691 | 1640 to 1699 | 1642 to 1701 | - | 28 | |
| 1692 to 1751 | 1700 to 1759 | 1702 to 1761 | - | 29 | |
| 1752 to 1811 | 1760 to 1819 | 1762 to 1821 | - | 30 | |
| 1812 to 1871 | 1820 to 1879 | 1822 to 1881 | - | 31 | |
| 1872 to 1931 | 1880 to 1939 | 1882 to 1941 | - | 32 | |
| 1932 to 1960 | 1940 to 1960 | 1942 to 1960 | - | 33 | |
| P | 60 | 80 | |||
Alterations
| Alterations | Code | Spec. |
| 2 Block Specification | B2 | 1 block added to 1-block product to ship as 2 block item. If the rail is too short to fit multiple blocks, the blocks will be shipped in a separate package. |
| 3 Block Specification | B3 | 2 blocks added to 1-block product to ship as 3 block item. If the rail is too short to fit multiple blocks, the blocks will be shipped in a separate package. |
| 4 Block Specification | B4 | 3 blocks added to 1-block product to ship as 4 block item. If the rail is too short to fit multiple blocks, the blocks will be shipped in a separate package. |
| Preload adjustment | ZA Light Preload | Change “No Preload Prodcut” -> “Light Preload Product” or “Medium Preload Product” |
| ZB Medium Preload | ||
| Rail Ends Cut | ES Left End Cut | ES & EB will be the distance from the edge to the center of the left-hand hole and the right-hand hole respectively. Only either ES or EB can be selected. When ES or EB is indicated, the distance from the edge to the center of the opposite side will be changed but the total rail length will remain unchanged. |
| EB Right End Cut |
Precision Benchmark
| Dimensional Precision Type | Precision Standard | 15.20 | 25.30 |
| High・Low Linear Guides | Height H Tolerance | ±0.1 | ±0.1 |
| Height H Pair Variation | ±0.1 | ±0.1 | |
| Width N Tolerance | 0.02 | 0.02 | |
| Width N Pair Variation | 0.02 | 0.03 |
●Running Parallelism
| Rail Length (mm) | Accuracy grade (μm) |
| 100-200 | 14 |
| 200-300 | 15 |
| 300-500 | 17 |
| 500-700 | 20 |
| 700-900 | 22 |
| 900-1100 | 24 |
| 1100-1500 | 26 |
| 1500-1900 | 28 |
| 1900-2500 | 31 |
Product Features
Feature of Linear Guides 1: Standard rails are equipped with dust covers to prevent dirt from accumulating in the mounting holes when the equipment is in use.Feature of Linear Guides 2: The slide rail and the slider are in contact with each other through the rolling ball, so the shaking is small, and it is suitable for equipment with precision requirements.
Feature of Linear Guides 3: Due to a point-to-surface contact, the frictional resistance is small, and it can perform subtle movements to achieve device positioning.
Feature of Linear Guides 4: It has a large allowable load because the force on the rotating surface is dispersed due to the rolling groove of the ball.
Feature of Linear Guides 5: It is suitable for high speed motion because it is not easy to produce friction heat when operating and not easily deformed by heat.
Example of Use

Feature of Linear Guides 1: Suitable for medium precision and medium frequency driving and positioning.
Feature of Linear Guides 2: A linear guide is configured in the center to achieve miniaturization.
For details, click
here① Operating distance life

The load shall be calculated before using a linear guide. It is not easy to calculate the load during the linear reciprocating motion, because there may be vibration or impact during the motion, requiring a full consideration to the distribution of vibration or impact relative to the linear guide. Operating temperature and other factors also have great influence on the service life. Taking all these conditions into account, the above calculation formula is changed into the following one.


here.Usage Method
■ About use of Linear Guides① MISUMI's Linear Guides is installed with a retainer. Although the ball is not easy to fall off when the slide block is removed, the ball may fall off if the slider is removed from the rail at high speed, or tilted into the slide rail. Please disassemble the slider with care.
② Be sure to avoid colliding the ball back groove cover, otherwise it will affect the ball cycling, resulting in poor sliding.
③ If you have anti-rust requirements, please choose the Low Temp. Black Chrome Plating Surface Treatment or Stainless Steel SUS440C products.

■ About maintenance (supply of grease)
① Grease forms an oil film on the surface of the Linear Guides ball and rail surface to effectively reduce friction and prevent sintering.
Decrease and aging of grease will greatly affect the life of the Linear Guides, so please add grease at the right time according to the service conditions.
MISUMI's Linear Guides are sealed with the greases at the time of shipment, so they can be used directly.
② Recommend grease filling interval:
The specific maintenance time shall be adjusted according to the actual situation. It is recommended to check the grease condition once every 100 km.
* The above is the grease filling interval under the moving distance standard. Depending on the operating environment, the grease injection interval must be shortened appropriately when the grease is aging and dirty.
Precautions

② Keep the flatness of the workpiece mounting surface at about 5μ, otherwise the slider will be slightly deformed

③ Whether the error values of guide parallelism and fitting height are within the allowable installation values


④ Use the standard of Linear Guides

installation method of Linear Guides Click
here for the detailed installation methodApplication Industries
| Medical | Smart phone | |
![]() | ![]() | |
| Robotics | Electronic & Electrical Appliances | |
![]() | ![]() |
Related Products
| Miniature linear guide Standard light preloading type | Miniature linear guide Wide slide rail type | Heavy Load linear guide | ||
![]() | ![]() | ![]() | ||
| Typical Linear Guides model: SSEB10-55 | Typical Linear Guides model: SSEBW12-200 | Typical Linear Guides model: SXR24-280 |
Related Documents
here
Material
Hardness
Code
If the rail is too short to fit multiple blocks, the blocks will be shipped in a separate package.
If the rail is too short to fit multiple blocks, the blocks will be shipped in a separate package.





