1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Linear Guides Short Blocks-Low Profile (Part Number)

Linear Guides Short Blocks-Low Profile
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part02 CLICK here

Product Description

Linear Guides Short Blocks-Low Profile
These linear guides or linear slides are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Rail Length Minimum/Maximum (mm.): 100 and 700
● Assembly Height (mm.): 24, 28, 33 and 42
● Block Type : Short Block Low Profile
● Option: Set (Rail + Block) / Block only
● Material: Carbon Steel 56HRC
[Application]
It is used in a variety of machines such as CNC machines, 3D printers, measuring instruments, and so on.

Product Overview

  Linear Guides, also known as slide rail or linear slide, which is used for linear reciprocating motion, has higher rated load and linear motion precision than linear bearings under the same moving component volume. Also, it bears a certain torque load, achieving high-precision linear motion under high load.
  Used to support and guide moving parts, Linear Guides make reciprocating linear motion in a specified direction. It is mainly used in mechanical structures with high precision requirements. Rolling steel balls are used instead of intermediate medium between the moving element and the fixed element of the linear guide rail.

Dimensional Drawing

MISUMI Medium Linear Guide Slider dimension drawing
Linear GuidesLinear Guides Operating Temperature: -20 to 80°C
Linear GuidesSince this product has no surface treatment, please be sure to take anti-rust measures.
Linear GuidesThe dimensional tolerance of Length L is ±2 mm.
Linear GuidesThe kit includes 1 block. For additional blocks, please purchase a single block model.

Specifications Overview

Linear Guides Material
Linear Guides Hardness
Block TypeNominal Model of Linear GuidesOptional length L
(mm)
Optional Height H
(mm)
Carbon Steel
58HRC~
Short Block Type15,20,25,30100 to 196024,28,33,42
Linear GuidesOptional heights and lengths are the overall range of this series. Refer to the Specification Table for details.
Specification Table
■ L Dimension Configurable Type
 Nominal
Model
L
(Specified Length)
Unit Dimensions (mm)Block Dimension (mm)Guide Dimension (mm)Guide Fixing
Bolt Dimension
(mm)
HH1NWBB1CL1L2K1K2GM×LTH2H3WRHRDhdPE
Short Block Type15160 to 1960244.59.534264-23.140.114.83.55.7M4×665.561512.57.55.34.560Please refer to
the calculation
table below
M4×16
20160 to 19602861142325-295018.754.1512M5×77.5662015.59.58.5660M5×16
25160 to 196033712.548356.5-35.559.121.94.5512M6×98882318119760M6×20
30200 to 1960421016604010-41.569.526.75612M8×129892823149980M8×25
The kit includes 1 block. For additional blocks, please purchase a single block model.
The reference surface is set on the side of the block and slide rail with the linear groove. When used, make sure to align the two reference surfaces with each other.
The running parallelism is the value after the slide rail is fixed. (It is not the value before the screws of the slide rail are tightened.)
Since this product has no surface treatment, please be sure to take anti-rust measures.
Dimension E of length specified type needs to be calculated. Please refer to "detailed dimension of Dimension L specified type" for calculation method

■ Allowable Load
Nominal ModelBasic Rated LoadStatic Allowable MomentMass
C (Dynamic)
kN
Co (Static)
kN
MA・MB
kN-m
MC
kN-m
Blocks kgGuide Rails
kg/m
155.359.40.040.080.091.25
207.2312.740.060.130.152.08
2511.419.50.120.230.252.67
3016.4228.10.210.40.454.35

Linear Rail Static Allowable Moment

■ L Detailed dimension of dimension specified type
Dimension L specified type cuts both ends of the rail equally. Refer to the table below for the number of mounting holes (M) of the slide rail at this time.
In addition, E dimension is calculated with the formula below
E dimension calculation formula
G dimension calculation formula for dimension specified type linear guide
H24283342Number of Mounting Holes
M
L100~131100 to 139100 to 141-2
132~191140 to 199142 to 201200 to 2793
192 to 251200 to 259202 to 261280 to 3434
252 to 311260 to 319262 to 321344 to 4235
312 to 371320 to 379322 to 381424 to 5036
372 to 431380 to 439382 to 441504 to 5837
432 to 491440 to 499442 to 501584 to 6638
492 to 551500 to 559502 to 561664 to 7439
552 to 611560 to 619562 to 621744 to 82310
612 to 671620 to 679622 to 681824 to 90311
672 to 731680 to 739682 to 741904 to 98312
732 to 791740 to 799742 to 801984 to 106313
792 to 851800 to 859802 to 8611064 to 114314
852 to 911860 to 919862 to 9211144 to 122315
912 to 971920 to 979922 to 9811224 to 130316
972 to 1031980 to 1039982 to 10411304 to 138317
1032 to 10911040 to 10991042 to 11011384 to 146318
1092 to 11511100 to 11591102 to 11611464 to 154319
1152 to 12111160 to 12191162 to 12211544 to 162320
1212 to 12711220 to 12791222 to 12811624 to 170321
1272 to 13311280 to 13391282 to 13411704 to 178322
1332 to 13911340 to 13991342 to 14011784 to 186323
1392 to 14511400 to 14591402 to 14611864 to 194324
1452 to 15111460 to 15191462 to 15211944 to 195925
1512 to 15711520 to 15791522 to 1581-26
1572 to 16311580 to 16391582 to 1641-27
1632 to 16911640 to 16991642 to 1701-28
1692 to 17511700 to 17591702 to 1761-29
1752 to 18111760 to 18191762 to 1821-30
1812 to 18711820 to 18791822 to 1881-31
1872 to 19311880 to 19391882 to 1941-32
1932 to 19601940 to 19601942 to 1960-33
P6080 

Alterations

Alterations CodeSpec.
2 Block SpecificationB21 block added to 1-block product to ship as 2 block item.
If the rail is too short to fit multiple blocks, the blocks will be shipped in a separate package.
3 Block SpecificationB32 blocks added to 1-block product to ship as 3 block item.
If the rail is too short to fit multiple blocks, the blocks will be shipped in a separate package.
4 Block SpecificationB43 blocks added to 1-block product to ship as 4 block item.
If the rail is too short to fit multiple blocks, the blocks will be shipped in a separate package.
Preload adjustmentZA
Light Preload
Change “No Preload Prodcut” -> “Light Preload Product” or “Medium Preload Product”
ZB
Medium Preload
Rail Ends CutES
Left End Cut
Medium Linear Guide ES EB
ES & EB will be the distance from the edge to the center of the left-hand hole and the right-hand hole respectively. 
Only either ES or EB can be selected. When ES or EB is indicated, the distance from the edge to the center of the opposite side will be changed but the total rail length will remain unchanged.
EB
Right End Cut

Precision Benchmark

●Dimensional Precision
Unit: mm
Dimensional Precision TypePrecision Standard15.2025.30
High・Low Linear GuidesHeight H Tolerance±0.1±0.1
Height H Pair Variation±0.1±0.1
Width N Tolerance0.020.02
Width N Pair Variation0.020.03

●Running Parallelism
Rail Length (mm)Accuracy grade (μm)
100-20014
200-30015
300-50017
500-70020
700-90022
900-110024
1100-150026
1500-190028
1900-250031

Product Features

Feature of Linear Guides 1: Standard rails are equipped with dust covers to prevent dirt from accumulating in the mounting holes when the equipment is in use.
Feature of Linear Guides 2: The slide rail and the slider are in contact with each other through the rolling ball, so the shaking is small, and it is suitable for equipment with precision requirements.
Feature of Linear Guides 3: Due to a point-to-surface contact, the frictional resistance is small, and it can perform subtle movements to achieve device positioning.
Feature of Linear Guides 4: It has a large allowable load because the force on the rotating surface is dispersed due to the rolling groove of the ball.
Feature of Linear Guides 5: It is suitable for high speed motion because it is not easy to produce friction heat when operating and not easily deformed by heat.

Example of Use

Example of Use linear-guides
Mechanism name: Belt-driven handling device
Feature of Linear Guides 1: Suitable for medium precision and medium frequency driving and positioning.
Feature of Linear Guides 2: A linear guide is configured in the center to achieve miniaturization.

For details, click Linear Guideshere
Selection Calculation
The service life of linear guide is divided into 3 categories as follows:
① Operating distance life
When the linear guide makes the linear reciprocating motion under load, the repeated stress is often applied to the rolling element (steel ball) or rolling surface (slide rail), resulting in scale-like damage, which is called fatigue stripping of material. The total moving distance before the initial stripping is called the service life of linear guide.
② Rated life
The rated life refers to the total travel distance reached by a group of linear guides moving under the same conditions, with 90% not stripping. The rated life can be calculated with the following formula based on the basic dynamic rated load and the load applied on the linear guide.
Rated life
The load shall be calculated before using a linear guide. It is not easy to calculate the load during the linear reciprocating motion, because there may be vibration or impact during the motion, requiring a full consideration to the distribution of vibration or impact relative to the linear guide. Operating temperature and other factors also have great influence on the service life. Taking all these conditions into account, the above calculation formula is changed into the following one.
Rated life
③ Operating time life
The service life can be calculated by obtaining the travel distance per unit time. When the length of the stroke and the number of strokes are determined, it can be calculated according to the following formula.
Operating time life
For the specific service life and load calculation methods, please click here.

Usage Method

■ About use of Linear Guides
① MISUMI's Linear Guides is installed with a retainer. Although the ball is not easy to fall off when the slide block is removed, the ball may fall off if the slider is removed from the rail at high speed, or tilted into the slide rail. Please disassemble the slider with care.
② Be sure to avoid colliding the ball back groove cover, otherwise it will affect the ball cycling, resulting in poor sliding.
③ If you have anti-rust requirements, please choose the Low Temp. Black Chrome Plating Surface Treatment or Stainless Steel SUS440C products.
MISUMI Economy series Linear Guides Slider Precautions

■ About maintenance (supply of grease)
① Grease forms an oil film on the surface of the Linear Guides ball and rail surface to effectively reduce friction and prevent sintering.
Decrease and aging of grease will greatly affect the life of the Linear Guides, so please add grease at the right time according to the service conditions.
MISUMI's linear guides are sealed with the greases at the time of shipment, so they can be used directly.
② Recommend grease filling interval:
Usually, perform the grease filling maintenance once every 3 months.
The specific maintenance time shall be adjusted according to the actual situation. It is recommended to check the grease condition once every 100 km.
* The above is the grease filling interval under the moving distance standard. Depending on the operating environment, the grease injection interval must be shortened appropriately when the grease is aging and dirty.

Precautions

For normal use, the installation of the Linear Guides needs to meet the following four points:
① Whether the shape of the mounting surface produces interference
Required shape of linear guide mounting surface

② Keep the flatness of the workpiece mounting surface at about 5μ, otherwise the slider will be slightly deformed
Flatness of MISUMI mounting surface

③ Whether the error values of guide parallelism and fitting height are within the allowable installation values
MISUMI parallelism error tolerance

Allowable height error tolerance of linear-guides

④ Use the standard of Linear Guides
Installation method of linear guides
installation method Click Linear Guideshere for the detailed installation method

Application Industries

Medical Smart phone
Application of MISUMI Linear Rail in the Medical Industry Application of linear-guides in the smartphone industry
Robotics Electronic & Electrical Appliances
Application of MISUMI linear guides in the robot industry Application of MISUMI linear guide slide in the electronic home appliance industry

Related Products

Miniature linear guide Standard light preloading type Miniature linear guide Wide slide rail type Heavy Load linear guide
Miniature linear guide Standard block type Light preloading type MISUMI Miniature linear guide Wide slide rail type MISUMI MISUMI Heavy Load Linear Guide
Typical Linear Guides model: SSEB10-55 Typical Linear Guides model: SSEBW12-200 Typical Linear Guides model: SXR24-280

Related Documents

For the installation and use of Linear Guides, please refer to Linear Guideshere

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-ELGSA15-[90-1940/1]
C-ELGSA20-[100-1940/1]
C-ELGSA25-[200-1940/1]
C-ELGSA30-[200-1940/1]
C-ELGSAB15
C-ELGSAB20
C-ELGSAB25
C-ELGSAB30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAssembly Height H
(mm)
Nominal Part Number Set / Single Item Lubrication Type Lubrication Type L Dimension Type Applicable Linear Guide Rail Material (Surface Treatment) Rail Surface Treatment Length L
(mm)

-

ECONOMY LINEAR GUIDE 1 Piece(s) 5 Day(s) -2415SetLubrication AppliedLithium Grease FilledSpecified Type-Carbon Steelnone90 ~ 1940

-

ECONOMY LINEAR GUIDE 1 Piece(s) 5 Day(s) -2820SetLubrication AppliedLithium Grease FilledSpecified Type-Carbon Steelnone100 ~ 1940

-

ECONOMY LINEAR GUIDE 1 Piece(s) 5 Day(s) -3325SetLubrication AppliedLithium Grease FilledSpecified Type-Carbon Steelnone200 ~ 1940

-

ECONOMY LINEAR GUIDE 1 Piece(s) 5 Day(s) -4230SetLubrication AppliedLithium Grease FilledSpecified Type-Carbon Steelnone200 ~ 1940

฿ 507.14

ECONOMY LINEAR GUIDE BLOCK 1 Piece(s) Available Same day 102415Block Only---C-ELGSA15---

฿ 525.97

ECONOMY LINEAR GUIDE BLOCK 1 Piece(s) Available Same day 102820Block Only---C-ELGSA20---

฿ 713.64

ECONOMY LINEAR GUIDE BLOCK 1 Piece(s) Available Same day 103325Block Only---C-ELGSA25---

฿ 1,040.26

ECONOMY LINEAR GUIDE BLOCK 1 Piece(s) Available Same day 104230Block Only---C-ELGSA30---

Loading...

  1. 1

Basic Information

Block Type Short Block Rail Type Standard Rail Preload Normal Clearance
Accuracy Standards Standard Grade Material Carbon Steel Ball Arrangement Medium, Heavy Load Type
No. of Blocks 1 Retainer N/A Rolling Element Ball
Block Material (Surface Treatment) Carbon Steel

Frequently Asked Questions (FAQ)

Question: Can linear guides or sliders be purchased separately?
Answer: Taking into account the accuracy of products, single slider models clearly indicated in the catalog can be purchased, and no others can be purchased.
Question: Linear guide indicators include basic dynamic load rating and basic static load rating. Which indicator is the reference when selecting?
Answer: The basic dynamic load rating is used to calculate the rail life, and the basic static load rating is used to calculate the maximum allowable load.
Question: What problems should be paid attention to when the linear guide is installed vertically?
Answer: Attention should be paid to prevent the slider from falling off and causing the balls to fall off during installation.
Question: Can the rail or slider be repaired if it is damaged?
Answer: Repair service is not provided, re-purchase is recommended.
Question: Can the corresponding MISUMI linear guide products be selected according to the third-party guide rail model?
Answer: MISUMI offers third-party brand replacement services, so as long as the third party product model is given, we can replace it with corresponding MISUMI model. For details, please contact the customer service email or call the customer service phone.
Question: Can linear guide length be arbitrarily specified?
Answer: It can be specified arbitrarily. However, MISUMI linear guides are divided into length fixed type and length specified type, and in case of length specified type, the length dimensions for length fixed type cannot be specified.

Check other FAQ (3) Hide