Single Axis Actuators KS40 Standard/KSC40 With Cover

Caution
- This product does not come with a driver (motor), which must be purchased separately
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
・ Product Type: Single Axis Actuators KS40 Standard/KSC40 With Cover.
・ Nominal mounting height [mm]: 20, 32
・ Lead [mm]: 1, 6
・ Allowable load of block: Rated Dynamic Load 13230 N
・ Base Length [mm]: 100, 150, 200
・ Movement structure: Ball Screw Φ8 mm.
・ Repetitive Positioning Accuracy: Within ±10.0μm
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Economy Single Axis Actuators KS40 Standard/KSC40 With Cover
- Achieve high-precision linear motion with the Economy Series Single Axis Actuator, designed for cost-effective automation solutions.
- Perfect for tight spaces, our actuator offers robust performance without the bulk.
- Handle demanding tasks with dynamic load ratings.
- Benefit from consistent and precise movement with high accuracy.
- Minimize noise and disruption with low-noise design, ideal for sensitive applications.

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Product Overview
The economy series module of Single Axis Actuators is a transmission device by integrating the ball screw and linear guide. It is an indispensable device in production and processing.The ball screw for integrated driving and the U-shaped rail for guiding not only enable precision linear motion, but can be used in combination with multi-functional accessories.
It facilitates importing multi-purpose application designs and satisfies the demand for high-precision linear transmission.

Product Comparison
| MISUMI Standard Product LX2001-B1-F-200 | Economy Series C-KS4001-B1-200-F0 | |
| Accuracy | High | Standard |
| Slider Material | Chromium Molybdenum Steel | Chromium Steel |
| Body Total Length [mm] | 210 | 259 |
| Max. Stroke [mm] | 136.3 | 136 |
| Basic Rated Load: Dynamic Rating [N] | 3227 | 1157 |
| Basic Rated Load: Static Rating [N] | 6199 | 2059 |
| Repeat Positioning Accuracy [mm] | ±0.005 | ±0.01 |
| Backlash [mm] | 0.01 | 0.02 |
| RoHS 10 Compliance | Compliant | Non-compliant |
Dimensional Drawing
Mitsubishi Servo
| Output Power | Product | C-KS/C-KSC40 | C-KS/C-KSC50 | C-KS/C-KSC60 | C-KS/C-KSC86 |
| 50W | HF-KP053 | F1 | F1 | F1 | F2 |
| 100W | HF-KP13 | F1 | F1 | F1 | F2 |
| 200W | HE-RP23 | - | - | - | F0 |
| 400W | HF-KP43 | - | - | - | F0 |
Inovance Servo
| Output Power | Product | C-KS/C-KSC40 | C-KS/C-KSC50 | C-KS/C-KSC60 | C-KS/C-KSC86 |
| 50W | MS1H1-05B30CB | F1 | F1 | F1 | F2 |
| 100W | MS1H1-10B30CB | F1 | F1 | F1 | F2 |
| 200W | MS1H1-20B30CB | - | - | - | F0 |
| 400W | MS1H1-40B30CB | - | - | F7 | F0 |
Panasonic Servo
| Output Power | Product | C-KS/C-KSC40 | C-KS/C-KSC50 | C-KS/C-KSC60 | C-KS/C-KSC86 |
| 50W | MSMF5AZ | F2 | F2 | F2 | F3 |
| 50W | MSMF5AZ | F2 | F2 | F2 | F3 |
| 100W | MSMF012 | F2 | F2 | F2 | F3 |
| 100W | MSMF012 | F2 | F2 | F2 | F3 |
| 200W | MSMF022 | - | - | - | F1 |
| 200W | MSMF022 | - | - | - | F1 |
| 400W | MSMF042 | - | - | F7 | F1 |
| 400W | MSMF042 | - | - | F7 | F1 |
| 750W | MSMF082 | - | - | - | F4 |
Yaskawa Servo
| Output Power | Product | C-KS/C-KSC40 | C-KS/C-KSC50 | C-KS/C-KSC60 | C-KS/C-KSC86 |
| 100W | SGM7J-01A | F1 | F1 | F1 | - |
| 200W | SGM7J-02A | - | - | - | F0 |
| 400W | SGM7J-04A | - | - | - | F0 |
Oriental Stepper Motor
| Series | Specifications | Applicable Flange | |||
| C-KS/C-KSC40 | C-KS/C-KSC50 | C-KS/C-KSC60 | C-KS/C-KSC86 | ||
| PKP 2 phase | PKP243D23A2 | F3 | F3 | F5 | - |
| PKP244D23A2 | F3 | F3 | F5 | - | |
| PKP245D23A2 | F3 | F3 | F5 | - | |
| PKP264D28A2 | - | - | F4 | F6 | |
| PKP266D28A2 | - | - | F4 | F6 | |
| PKP268D28A2 | - | - | F4 | F6 | |
| PKP 5 phase | PKP543N18A2 | F3 | F3 | F5 | - |
| PKP544N18A2 | F3 | F3 | F5 | - | |
| PKP564FN24A2 | - | - | F3 | F5 | |
| PKP569FN24A2 | - | - | F3 | F5 | |
| PKP566FN24A2 | - | - | F3 | F5 | |
| RKS 5 phase | RKS543AA | F3 | F3 | F5 | - |
| RKS545AA | F3 | F3 | F5 | - | |
| RKS566AA | - | - | - | F5 | |
| RKS569AA | - | - | - | F5 | |
Specification Table
| Series of Single Axis Actuators | Nominal O.D | Lead | Slider | Base | Motor Accessory | Cover | ||||
| Material | Surface Treatment | Material | Surface Treatment | Material | Surface Treatment | Material | Surface Treatment | |||
| C-KS40 (Without cover type) | 8 | 1 6 | 20Cr | Carburization | S55C | Phosphate Coating | Aluminum Alloy | Black Anodized | - | - |
| C-KSC40 (With cover type) | Aluminum Alloy | Black Anodized | ||||||||
| Series of Single Axis Actuators | Guide Length L2 (mm) | Total Length L1 (mm) | Maximum Stroke | G (mm) | n | Weight (kg) | ||
| Number of Sliders (1 pcs) | Number of Sliders (2 pcs) | Number of Sliders (1 pcs) | Number of Sliders (2 pcs) | |||||
| C-KS40 (Without cover type) C-KSC40 (With cover type) | 100 | 159 | 36 | - | 20 | 2 | 0.48 | - |
| 150 | 209 | 86 | 34 | 15 | 3 | 0.6 | 0.67 | |
| 200 | 259 | 136 | 84 | 40 | 3 | 0.72 | 0.79 | |
| Series of Single Axis Actuators | Accuracy grade | Number of sliders | Ball Screw | Block | |||||||
| Nominal O.D. | Lead | Rated Dynamic Load N | Rated Static Load N | Rated Dynamic Load N | Rated Static Load N | Allowable Static Moment Pitch Mp (N-m) | Allowable Static Moment Yaw My (N-m) | Allowable Static Moment Roll Mr (N-m) | |||
| C-KS40 (Without cover type) | Standard | 1 | 8 | 1 6 | 3377 | 5625 | 13230 | 21462 | 152 | 152 | 419 |
| C-KSC40 (With cover type) | 2 | 760 | 760 | 760 | 838 | ||||||
Product Features
1. Simple design and installation2. Single Axis Actuators is Compact and lightweight
3. High precision
4. High rigidity
5. Single Axis Actuators is Low noise
6. Complete supporting accessories
Precautions
Precautions for use of Single Axis Actuators■ Please avoid using the single-axis drive product in the following environments.
① Dusty environment (especially containing metal powder)
② Water and oil splashing environment
③ Environment near the fire source
④ Environment containing organic solution and salt
⑤ Environment subject to direct sunlight and heat radiation
⑥ Environment exposed to strong vibration and impact
⑦ Environment containing corrosive gases and combustible gases
■ Single Axis Actuators, Single-axis drive operating environment
Operating environment: Normal temperature (without freezing or condensation)
Usage Method


Example of Use
| Application Industries of Single Axis Actuators | Semiconductor |
| Intended Use | Enable the movement of the unit to be assembled through the economy series single-axis drive |
![]() | |
| Application Industries of Single Axis Actuators | LCD detection |
| Intended Use | It is used for the focusing mechanism of the measured object. It can be interchanged depending on the size of the measured object. |
![]() | |
| Application Industries of Single Axis Actuators | Detection |
| Intended Use | Using the economy series single-axis drive with multiple sliders, it is possible to detect a workpiece in multiple positions or simultaneously detect multiple workpieces. |
![]() | |


