Photo Microsensors, Compact, Cable Length 2M

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Photo Microsensors, Compact, Cable Length 2M
Photo microsensors are an economy item, The price is cheaper than the MISUMI standard product. They offer a wide variety of shape to choose from.
[Feature]
● Shape : Standard, L type, F type, R type and U type
● Detection Distance (mm.): 5
● Sensing modess : NPN Output (Normally Open) and PNP Output (Normally Open)
● Power Voltage : DC5-24V
[Application]
Photo microsensors are a versatile type of sensor that can be used to measure speed, count objects, and more.
A groove-type photoelectric sensor consists of a light emitter and a receiver mounted face-to-face on opposite sides of a groove, forming a groove-shaped photoelectric sensor. The emitter can emit infrared or visible light, and the receiver can receive the light when there is no obstruction. However, when the detected object passes through the groove, the light is blocked, causing the photoelectric switch to operate and output a switch control signal, which cuts off or connects the load current, thereby completing a control action. The detection distance of groove-type switches is generally only a few centimeters due to the limitations of the overall structure.
Product Comparison
| Model | MISUMI Standard Product FPM□25 | Economy Series | |
| Output | NPN Output | NPN Output PNP Output | |
| Max. Inflow Current | 50mA | 100mA | |
| Applied Voltage | 30VDC or below | 5-24VDC | |
| Residual Voltage | 2V or below (at inflow current 50mA) 1V or below (at inflow current 16mA) | 2V or below (at inflow current 50mA) | |
| Output Activation | Equipped with 2 outputs: Light ON/Dark ON | ||
| Detection Distance | 6mm | 5mm | |
| Minimum Detected Object | 0.8 x 1.2mm opaque object | 0.8 x 1.2mm opaque object | |
| Hysteresis | 0.05mm or less | 0.03mm or less | |
| Repeatability | 0.05mm or less | 0.03mm or less | |
| Light Source | Red LED | ||
| Power Supply Voltage | 5 to 24VDC | ||
| Consumed Current | 15mA or less | ||
| Response Time | When receiving light: 20μs or less, when light blocked: 80μs or less (Response frequency 3kHz or above) | When receiving light: 20μs or less, when light blocked: 80μs or less (Response frequency 2kHz or above) | |
| Operation Indicator Light | Orange LED (lit when receiving light) | Operation Indicator Light (Red) (Selectable between Dark ON/Light ON) | |
| Environmental Resistance | Operating Ambient Temperature | -25°C to +55°C | |
| Operating Ambient Humidity | 35 to 85%RH | ||
| Operating Ambient Illuminance | Light receiving surface illuminance 1000lx or below | Light receiving surface illuminance 1000lx or above, 3000lx or below | |
| Withstand Voltage | 1000VAC, 50/60Hz, 1 minute between power receiving unit and case | ||
| Insulation Resistance | 50MΩ or above at 250VDC megger between charger bundle and case | 51MΩ or above at 250VDC megger between charger bundle and case | |
| Vibration Resistance | Durability 10 to 2000Hz Double Amplitude 1.5mm XYZ directions 2 hours | Durability 10 to 55Hz Double Amplitude 1.5mm XYZ directions 2 hours | |
| Impact Resistance | Durability 15,000m/s2 XYZ directions 3 times | Durability 500m/s2 XYZ directions 10 times | |
| Protection Rating | - | IP50 | |
| Protective Circuits | - | Surge protection, short circuit protection, reverse connection protection | |
| Body Material | Case: PBT, Display: Polycarbonate | Case: ABS, Display: Polycarbonate | |
| Cables | 0.09mm2 4-core cabtyre cable with PVC 1mm | 0.09mm2 0.09mm2 4-core cabtyre cable with PVC 2mm | |
| Cable Extension | Extension possible up to total length 100m for cables of 0.3mm2 or above | Extension possible up to total length 50m for cables of 0.3mm2 or above | |
| Mass | 10g | ||






| Output Action | Lead Wire Color | Output Action |
| Output 1 | Black | ON when light is blocked |
| Output 2 | White | ON when light is received |
Economy Ultra-Compact Slot-Type Photoelectric Sensor (2m Cable Type)
| Part Number | Type | Detection Distance | Types | Indicator Light Mode | Output Method | Lead Wire Outlet |
| C-MSX950N-2M | K Type | 5mm | NPN Output | Light is on when powered, off during detection | Equipped with 2 independent outputs, ON when light is received can be switched | Standard 2m |
| C-MSX951N-2M | L Type | |||||
| C-MSX952N-2M | F Type | |||||
| C-MSX953N-2M | R Type | |||||
| C-MSX954N-2M | U Type | |||||
| E-MSX950N-2M-R | K Type | Cable 2m, Bend Resistant | ||||
| C-MSX951N-2M-R | L Type | |||||
| E-MSX952N-2M-R | F Type | |||||
| E-MSX953N-2M-R | R Type | |||||
| E-MSX954N-2M-R | U Type | |||||
| C-MSX950P-2M | K Type | PNP Output | Standard 2m | |||
| C-MSX951P-2M | L Type | |||||
| C-MSX952P-2M | F Type | |||||
| C-MSX953P-2M | R Type | |||||
| C-MSX954P-2M | U Type | |||||
| E-MSX950P-2M-R | K Type | Cable 2m, Bend Resistant | ||||
| E-MSX951P-2M-R | L Type | |||||
| E-MSX952P-2M-R | F Type | |||||
| E-MSX953P-2M-R | R Type | |||||
| E-MSX954P-2M-R | U Type |
| Lead Wire Type | ||||
| Model (NPN Output) | C-MSX67□N-2M (Standard Type) | C-MSX95□N-2M (Miniature Type) E-MSX95□N-2M-R (Miniature Bend-Resistant Cable Type) | C-MSX67□N | |
| Model (PNP Output) | C-MSX67□P-2M (Standard Type) | C-MSX95□P-2M (Miniature Type) E-MSX95□N-2M-R (Miniature Bend-Resistant Wire Type) | C-MSX67□P | |
| Connection Method | Lead Wire Length 2m | Lead Wire Length 2m | Connector Type | |
| Detection Distance | 5mm Groove Width | |||
| Object Detection | 1.2*0.8mm Opaque Object | |||
| Light source | Infrared LED | |||
| Response Frequency | 2KHz | |||
| Power Voltage | DC5-24V | |||
| Repeatability | 0.03mm or Less | |||
| Control Output | Load Current | 3-100mA | ||
| Residual Voltage | Below 2 V (load current 100 mA) | Below 2 V (load current 50 mA) | Below 1.5 V (load current 100 mA) | |
| Indicator Light | Action indicator (red) | |||
| Action Form | Equipped with two independent outputs at the same time (ON when light is blocked, ON when light is received) | |||
| Protection Circuit | Surge protection circuit, short-circuit protection, reverse polarity protection | |||
| Ambient Temperature/Humidity | -25-+55°C /35-85%RH | |||
| Environmental illumination impact | Illuminance on the receiving surface: 3000 LX or higher | |||
| Withstanding voltage | AC1000V, 50/60Hz, 1min between the charging unit and the case | |||
| Vibration (Durability) | 10-55Hz, up and down double amplitude 1.5mm, 2h in each direction of X, Y, Z | |||
| Impact (Durability) | 500 m/s2, 10 times in each of the X, Y, and Z directions | |||
| Protection Rating | IP50 | |||



When securing the main body with screws, please use M3 screws, ⌀6mm washers, and keep the tightening torque below 0.5N⋅m.

Connector Type

