(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Photo Microsensors, Connector Type
Photomicrosensors are an economy item, The price is cheaper than the MISUMI standard product. They offer a wide variety of shape to choose from.
[Feature]
● Shape : Standard, L type, T type and Y type
● Detection Distance (mm.): 5
● Sensing modess : NPN Output (Normally Open) and PNP Output (Normally Open)
● Connection method : Connector type
[Application]
Photomicrosensors are a versatile type of sensor that can be used to measure speed, count objects, and more.
Model | MISUMI Standard Product FPM□65 | Economy Series C-MSX67□□ | |
Output Format | NPN Output | NPN Output PNP Output | |
Max. Inflow Current | 50mA | 100mA | |
Applied Voltage | 30VDC or below | 5-24VDC | |
Residual Voltage | 2V or below (at inflow current 50mA) 1V or below (at inflow current 16mA) | 1.5V or below (at inflow current 100mA) | |
Output Activation | Equipped with 2 outputs: Light ON/Dark ON | ||
Detection Distance | 6mm | 5mm | |
Minimum Detected Object | 0.8 x 1.2mm opaque object | 0.8 x 1.2mm opaque object | |
Hysteresis | 0.05mm or less | 0.03mm or less | |
Repeatability | 0.05mm or less | 0.03mm or less | |
Light Source | Red LED | ||
Power Supply Voltage | 5 to 24VDC | ||
Consumed Current | 15mA or less | ||
Response Time | When receiving light: 20μs or less, when light blocked: 80μs or less (Response frequency 3kHz or above) | When receiving light: 20μs or less, when light blocked: 80μs or less (Response frequency 2kHz or above) | |
Operation Indicator Light | Orange LED (lit when receiving light) | Operation Indicator Light (Red) (Selectable between Dark ON/Light ON) | |
Environmental Resistance | Operating Ambient Temperature | -25°C to +55°C | |
Operating Ambient Humidity | 35 to 85%RH | ||
Operating Ambient Illuminance | Light receiving surface illuminance 1000lx or below | Light receiving surface illuminance 1000lx or above, 3000lx or below | |
Withstand Voltage | 1000VAC, 50/60Hz, 1 minute between power receiving unit and case | ||
Insulation Resistance | 50MΩ or above at 250VDC megger between charger bundle and case | 51MΩ or above at 250VDC megger between charger bundle and case | |
Vibration Resistance | Durability 10 to 2000Hz Double Amplitude 1.5mm XYZ directions 2 hours | Durability 10 to 55Hz Double Amplitude 1.5mm XYZ directions 2 hours | |
Impact Resistance | Durability 15,000m/s2 XYZ directions 3 times | Durability 500m/s2 XYZ directions 10 times | |
Protection Rating | - | IP50 | |
Protective Circuits | - | Surge protection, short circuit protection, reverse connection protection | |
Body Material | Case: PBT, Display: Polycarbonate | Case: ABS, Display: Polycarbonate | |
Mass | Approx. 10g |
Part Number | Specifications | Detection Distance | Types | Indicator Mode | Output Method | Extension cable model |
C-MSX670N | K Shape | 5mm | NPN Output | Light on when energized, light off when detected | Equipped with 2 independent outputs at the same time (switchable between Dark ON and Light ON) | EE-1010-MSM 2M EE-1010-MSM 3M |
C-MSX671N | L Shape | |||||
C-MSX672N | T Shape | |||||
C-MSX674N | Y Shape | |||||
C-MSX670P | K Shape | PNP Output | ||||
C-MSX671P | L Shape | |||||
C-MSX672P | T Shape | |||||
C-MSX674P | Y Shape |
Outlet Type | ||||
Part Number (NPN Output) | C-MSX67□N-2M (Standard Type) | C-MSX95□N-2M (Miniature Specification) | C-MSX67□N | |
C-MSX95□N-2M-R (Miniature Bending Resistant Lead Wire Specification) | ||||
Part Number (PNP Output) | C-MSX67□P-2M(Standard Type) | C-MSX95□P-2M (Miniature Specification) | C-MSX67□P | |
Connection method | Lead wire length 2 m | Lead wire length 2 m | Connector type | |
Detection Distance | Groove width 5 mm | |||
Detection Object | Opaque object 1.2*0.8 mm | |||
Light source | Infrared light emitting diode | |||
Response frequency | 2KHz | |||
Power Voltage | DC5-24V | |||
Repetitive Accuracy | 0.03mm or less | |||
Control Output | Load Current | 3-100mA | ||
Residual voltage | Below 2 V (load current 100 mA) | Below 2 V (load current 50 mA) | Below 1.5 V (load current 100 mA) | |
Indicator | Operation indicator (red) | |||
Operation pattern | Equipped with 2 independent outputs at the same time (Dark ON and Light ON) | |||
Protection circuit | Surge protection circuit, short circuit protection, reverse connection protection | |||
Environment temperature/Humidity | -25-+55°C/35-85%RH | |||
Environmental illumination impact | Illuminance of light-receiving surface is above 3000LX | |||
Maximum Voltage | AC1000 V, 50/60 Hz, 1 min between the charging part and the case | |||
Vibration (durable) | 10-55 Hz, up and down double amplitude 1.5mm, 2 h in X, Y and Z directions respectively | |||
Impact (durable) | 500m/s2, 10 times in X, Y and Z directions respectively | |||
Protection Rating | IP50 |
Output operation | Lead Wire Color | Output operation |
Output 1 | Black | Dark ON |
Output 2 | White | Light ON |
Part Number |
---|
C-MSX670N |
C-MSX670P |
C-MSX671N |
C-MSX671P |
C-MSX672N |
C-MSX672P |
C-MSX674N |
C-MSX674P |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shape | Max. Head Width (mm) | Max. Head Height (mm) | Max. Head Length (mm) | Type |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 174.03 | ECONOMY PHOTOMICRO SENSORS | 1 Piece(s) | Available | Same day | 10 | Standard | 25.4 | 7 | 22.2 | NPN Type (Normally Open) | |
฿ 177.92 | ECONOMY PROXIMITY SENSORS | 1 Piece(s) | Available | Same day | 10 | Standard | 25.4 | 7 | 22.2 | PNP Type (Normally Open) | |
฿ 174.03 | ECONOMY PHOTOMICRO SENSORS | 1 Piece(s) | Available | Same day | 10 | Type L | 26.2 | 15.5 | 14.7 | NPN Type (Normally Open) | |
฿ 177.92 | ECONOMY PROXIMITY SENSORS | 1 Piece(s) | Available | Same day | 10 | Type L | 26.2 | 15.5 | 14.7 | PNP Type (Normally Open) | |
฿ 174.03 | ECONOMY PHOTOMICRO SENSORS | 1 Piece(s) | Available | Same day | 10 | Type T | 13.7 | 26 | 22.2 | NPN Type (Normally Open) | |
฿ 177.92 | ECONOMY PROXIMITY SENSORS | 1 Piece(s) | Available | Same day | 10 | Type T | 13.7 | 26 | 22.2 | PNP Type (Normally Open) | |
฿ 174.03 | ECONOMY PHOTOMICRO SENSORS | 1 Piece(s) | Available | Same day | 10 | Type Y | 14 | 15.5 | 21.7 | NPN Type (Normally Open) | |
฿ 177.92 | ECONOMY PROXIMITY SENSORS | 1 Piece(s) | Available | Same day | 10 | Type Y | 14 | 15.5 | 21.7 | PNP Type (Normally Open) |
Loading...
Detection Distance(mm) | 5 |
---|
How can we improve?
How can we improve?