1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sheet Metal Cover Panels (Aluminum) - Selectable Shape Type

Sheet Metal Cover Panels (Aluminum) - Selectable Shape Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Stainless-steel panel with punched holes and notches of selectable shapes.
Configurable in 1 mm increments.

Please specify A and B dimensions as A ≥ B.
Round holes specified by F and G are positioned in the center of each side.
Cut surfaces and mounting holes of PAAL□ are not anodized.

TypeMaterialSurface Treatment
PAAL□A5052Clear Anodize

 
A, B Dimension ToleranceT DimensionT Dimension Toleranced Tolerance
±0.51.0±0.06±0.3
1.5・2.0±0.09
3.0±0.10

Specifications

■ Standard Type
Part NumberABTES
PAALF6004002.0E100S100
■ Hole Machined Type
Part NumberABTFGHJKLScrew Nominal Dia.
PAALE8H5004001.5F440G240H200J500K200L150N6
■ Standard Type
Part Number1 mm IncrementsSelection1 mm Increments
TypeABTESHJKL
PAALE100–1200100–9501.0

1.5

2.0

3.0
3–11943–11943–9443–944
PAALF10–92510–1175
PAALG10–92510–587
PAALH10–46210–587
■ Hole Machined Type
Part Number1 mm IncrementsSelection1 mm IncrementsScrew
Nominal Dia.
TypeNominalABTESFGHJKLN (Round Hole)

PAALE
4H100–1200100–9501.0

1.5

2.0

3.0
9–11919–9419–11883–11889–9383–9383

4

5

6

8
6H
6HV
8H
PAALF4H10–92510–1175
5H
6H
8H
PAALG4H10–92510–587
5H
6H
8H
PAALH4H10–46210–587
6H
6HV
8H

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
PAALE4H-[100-1200/1]-[100-950/1]-[1,​1.5,​2,​3]-F[9-1195/1]-G[9-945/1]-H[9-1188/1]-J[3-1188/1]-K[9-938/1]-L[3-938/1]-N[3,​4,​5,​6,​8]
PAALE6H-[100-1200/1]-[100-950/1]-[1,​1.5,​2,​3]-F[9-1195/1]-G[9-945/1]-H[9-1188/1]-J[3-1188/1]-K[9-938/1]-L[3-938/1]-N[3,​4,​5,​6,​8]
PAALE6HV-[100-1200/1]-[100-950/1]-[1,​1.5,​2,​3]-F[9-1195/1]-G[9-945/1]-H[9-1188/1]-J[3-1188/1]-K[9-938/1]-L[3-938/1]-N[3,​4,​5,​6,​8]
PAALE8H-[100-1200/1]-[100-950/1]-[1,​1.5,​2,​3]-F[9-1195/1]-G[9-945/1]-H[9-1188/1]-J[3-1188/1]-K[9-938/1]-L[3-938/1]-N[3,​4,​5,​6,​8]
PAALE-[100-1200/1]-[100-950/1]-[1,​1.5,​2,​3]-H[3-1194/1]-J[3-1194/1]-K[3-944/1]-L[3-944/1]
PAALF4H-[100-1200/1]-[100-950/1]-[1,​1.5,​2,​3]-E[10-925/1]-S[10-1175/1]-F[9-1195/1]-G[9-945/1]-N[3,​4,​5,​6,​8]
PAALF5H-[100-1200/1]-[100-950/1]-[1,​1.5,​2,​3]-E[10-925/1]-S[10-1175/1]-F[9-1195/1]-G[9-945/1]-N[3,​4,​5,​6,​8]
PAALF6H-[100-1200/1]-[100-950/1]-[1,​1.5,​2,​3]-E[10-925/1]-S[10-1175/1]-F[9-1195/1]-G[9-945/1]-N[3,​4,​5,​6,​8]
PAALF8H-[100-1200/1]-[100-950/1]-[1,​1.5,​2,​3]-E[10-925/1]-S[10-1175/1]-F[9-1195/1]-G[9-945/1]-N[3,​4,​5,​6,​8]
PAALF-[100-1200/1]-[100-950/1]-[1,​1.5,​2,​3]-E[10-925/1]-S[10-1175/1]
PAALG4H-[100-1200/1]-[100-950/1]-[1,​1.5,​2,​3]-E[10-925/1]-S[10-587/1]-F[9-1195/1]-G[9-945/1]-N[3,​4,​5,​6,​8]
PAALG5H-[100-1200/1]-[100-950/1]-[1,​1.5,​2,​3]-E[10-925/1]-S[10-587/1]-F[9-1195/1]-G[9-945/1]-N[3,​4,​5,​6,​8]
PAALG6H-[100-1200/1]-[100-950/1]-[1,​1.5,​2,​3]-E[10-925/1]-S[10-587/1]-F[9-1195/1]-G[9-945/1]-N[3,​4,​5,​6,​8]
PAALG8H-[100-1200/1]-[100-950/1]-[1,​1.5,​2,​3]-E[10-925/1]-S[10-587/1]-F[9-1195/1]-G[9-945/1]-N[3,​4,​5,​6,​8]
PAALG-[100-1200/1]-[100-950/1]-[1,​1.5,​2,​3]-E[10-925/1]-S[10-587/1]
PAALH4H-[100-1200/1]-[100-950/1]-[1,​1.5,​2,​3]-E[10-462/1]-S[10-587/1]-F[9-1195/1]-G[9-945/1]-N[3,​4,​5,​6,​8]
PAALH6H-[100-1200/1]-[100-950/1]-[1,​1.5,​2,​3]-E[10-462/1]-S[10-587/1]-F[9-1195/1]-G[9-945/1]-N[3,​4,​5,​6,​8]
PAALH6HV-[100-1200/1]-[100-950/1]-[1,​1.5,​2,​3]-E[10-462/1]-S[10-587/1]-F[9-1195/1]-G[9-945/1]-N[3,​4,​5,​6,​8]
PAALH8H-[100-1200/1]-[100-950/1]-[1,​1.5,​2,​3]-E[10-462/1]-S[10-587/1]-F[9-1195/1]-G[9-945/1]-N[3,​4,​5,​6,​8]
PAALH-[100-1200/1]-[100-950/1]-[1,​1.5,​2,​3]-E[10-462/1]-S[10-587/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Number of Holes A (Length)
(mm)
B (Width)
(mm)
T (Plate Thickness)
(mm)
N (Through Hole Nominal Dia.) E
(mm)
F
(mm)
G
(mm)
H
(mm)
J
(mm)
K
(mm)
L
(mm)
S
(mm)

-

ALUMINUM PANELS 1 Piece(s) 7 Day(s) 10Center Cutout4H (4 Holes)100 ~ 1200100 ~ 9501 ~ 33 ~ 8-9 ~ 11959 ~ 9459 ~ 11883 ~ 11889 ~ 9383 ~ 938-

-

ALUMINUM PANELS 1 Piece(s) 7 Day(s) 10Center Cutout6H (6 Holes)100 ~ 1200100 ~ 9501 ~ 33 ~ 8-9 ~ 11959 ~ 9459 ~ 11883 ~ 11889 ~ 9383 ~ 938-

-

ALUMINUM PANELS 1 Piece(s) 7 Day(s) 10Center Cutout6HV (6 Holes, Vertical)100 ~ 1200100 ~ 9501 ~ 33 ~ 8-9 ~ 11959 ~ 9459 ~ 11883 ~ 11889 ~ 9383 ~ 938-

-

ALUMINUM PANELS 1 Piece(s) 7 Day(s) 10Center Cutout8H (8 Holes)100 ~ 1200100 ~ 9501 ~ 33 ~ 8-9 ~ 11959 ~ 9459 ~ 11883 ~ 11889 ~ 9383 ~ 938-

-

ALUMINUM PANELS 1 Piece(s) 7 Day(s) 10Center CutoutNo Hole100 ~ 1200100 ~ 9501 ~ 3----3 ~ 11943 ~ 11943 ~ 9443 ~ 944-

-

ALUMINUM PANELS 1 Piece(s) 7 Day(s) 101 Corner Notched4H (4 Holes)100 ~ 1200100 ~ 9501 ~ 33 ~ 810 ~ 9259 ~ 11959 ~ 945----10 ~ 1175

-

ALUMINUM PANELS 1 Piece(s) 7 Day(s) 101 Corner Notched5H (5 Holes)100 ~ 1200100 ~ 9501 ~ 33 ~ 810 ~ 9259 ~ 11959 ~ 945----10 ~ 1175

-

ALUMINUM PANELS 1 Piece(s) 7 Day(s) 101 Corner Notched6H (6 Holes)100 ~ 1200100 ~ 9501 ~ 33 ~ 810 ~ 9259 ~ 11959 ~ 945----10 ~ 1175

-

ALUMINUM PANELS 1 Piece(s) 7 Day(s) 101 Corner Notched8H (8 Holes)100 ~ 1200100 ~ 9501 ~ 33 ~ 810 ~ 9259 ~ 11959 ~ 945----10 ~ 1175

-

ALUMINUM PANELS 1 Piece(s) 7 Day(s) 101 Corner NotchedNo Hole100 ~ 1200100 ~ 9501 ~ 3-10 ~ 925------10 ~ 1175

-

ALUMINUM PANELS 1 Piece(s) 7 Day(s) 102 Corners Notched4H (4 Holes)100 ~ 1200100 ~ 9501 ~ 33 ~ 810 ~ 9259 ~ 11959 ~ 945----10 ~ 587

-

ALUMINUM PANELS 1 Piece(s) 7 Day(s) 102 Corners Notched5H (5 Holes)100 ~ 1200100 ~ 9501 ~ 33 ~ 810 ~ 9259 ~ 11959 ~ 945----10 ~ 587

-

ALUMINUM PANELS 1 Piece(s) 7 Day(s) 102 Corners Notched6H (6 Holes)100 ~ 1200100 ~ 9501 ~ 33 ~ 810 ~ 9259 ~ 11959 ~ 945----10 ~ 587

-

ALUMINUM PANELS 1 Piece(s) 7 Day(s) 102 Corners Notched8H (8 Holes)100 ~ 1200100 ~ 9501 ~ 33 ~ 810 ~ 9259 ~ 11959 ~ 945----10 ~ 587

-

ALUMINUM PANELS 1 Piece(s) 7 Day(s) 102 Corners NotchedNo Hole100 ~ 1200100 ~ 9501 ~ 3-10 ~ 925------10 ~ 587

-

ALUMINUM PANELS 1 Piece(s) 7 Day(s) 104 Corners Notched4H (4 Holes)100 ~ 1200100 ~ 9501 ~ 33 ~ 810 ~ 4629 ~ 11959 ~ 945----10 ~ 587

-

ALUMINUM PANELS 1 Piece(s) 7 Day(s) 104 Corners Notched6H (6 Holes)100 ~ 1200100 ~ 9501 ~ 33 ~ 810 ~ 4629 ~ 11959 ~ 945----10 ~ 587

-

ALUMINUM PANELS 1 Piece(s) 7 Day(s) 104 Corners Notched6HV (6 Holes, Vertical)100 ~ 1200100 ~ 9501 ~ 33 ~ 810 ~ 4629 ~ 11959 ~ 945----10 ~ 587

-

ALUMINUM PANELS 1 Piece(s) 7 Day(s) 104 Corners Notched8H (8 Holes)100 ~ 1200100 ~ 9501 ~ 33 ~ 810 ~ 4629 ~ 11959 ~ 945----10 ~ 587

-

ALUMINUM PANELS 1 Piece(s) 7 Day(s) 104 Corners NotchedNo Hole100 ~ 1200100 ~ 9501 ~ 3-10 ~ 462------10 ~ 587

Loading...

  1. 1

Basic Information

Surface Treatment, Finish, Coating Clear Anodize Material A5052