Sensor Cables M12 (Standard Fixed Type / Flexible Shielded Type)

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
・ Product type: Sensor Cables M12 series
・ Cable length [m]: 2, 3
・ Cable Rated Voltage [V]: 30V
・ Conductor Cross Section: 0.3 mm2
・ Cable Sheath Material: PVC
・ Compatible with sensors from brands like OMRON, PANASONIC, SICK, AUTONICS, and LANBAO.
・ Withstands 220,000 bending test cycles without breakage, surpassing competitors.
・ Resistant to cutting oil, ideal for harsh environments.
・ CN2 end cut and stripped for easy customer wiring.
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Economy Sensor Cables M12
- Built to endure numerous bending cycles without breakage, ensuring reliable performance in demanding environments.
- Seamlessly integrates with sensors from top brands.
- PVC sheath resists harsh conditions, making these cables ideal for industrial settings.
- Enjoy high-quality performance at a lower cost with our Economy Series.
- Pre-cut and stripped ends for easy wiring, simplifying installation.

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
● Widely used in factory automation, sensor applications, visual inspection, and other industries
● To meet the needs of different industrial scenarios, both standard fixed type and motion shielded type are available
Standard Fixed Type: Fixed installation, basic connection, high cost performance.
Flexible Shielded Type: Designed for harsh working conditions to ensure signal stability and extended lifespan in dynamic applications.
● The flexible shielded type adopts a shielded and twisted pair structure, providing strong anti-interference capability to ensure stable signals and accurate transmission.

| Mating cycles | 1000 times |
| M head contact material | Pin: Brass, gold-plated |
| Fixed hex nut | Nickel plated |
| Protection Rating | IP67 |
| Rated voltage | 4 pins 30 V 3 pins 60 V |
| Rated current | 3A |
| Contact resistance of connector | ≤ 10 mΩ |
| Insulation resistance | ≥ 100MΩ |
| Operating temperature range | -25°C to +80°C |
| Specifications | Model | CN1 | Dimension & schematic diagram | CN2 | Number of Cores | Wiring diagram |
| Standard Fixed Type | M12S-F4C-30VC-2 M12S-F4C-30VC-3 | Socket | | Cut-off loose wire | 4 | ![]() |
| Flexible Shielded Type | E-M12A-S-4-3 E-M12A-S-4-5 | Socket | ![]() | Cut-off loose wire | 4 | ![]() |
| E-M12A-S-5-3 E-M12A-S-5-5 | 5 | ![]() | ||||
| E-M12A-S-8-3 E-M12A-S-8-5 | 8 | ![]() | ||||
| E-M12A-PS-4-3 E-M12A-PS-4-5 | Pin | ![]() | Socket | 4 | ![]() | |
| E-M12A-PS-5-3 E-M12A-PS-5-5 | 5 | ![]() | ||||
| E-M12A-PS-8-3 E-M12A-PS-8-5 | 8 | ![]() |
We keep two standard models in stock for immediate delivery;
for special requirements, we offer professional customization to precisely match your application needs.
| 4-pin plug | 4-pin socket | 5-pin plug | 5-pin socket | 8-pin plug | 8-pin socket | |||
| Legend | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ||
| Dimensional Drawing | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ||
| Pin Diagram | ![]() Pin | ![]() Socket | ![]() Pin | ![]() Socket | ![]() Pin | ![]() Socket |
| Connector Specifications | Specifications | Model | Shape Style | Sheath Material | Motion Grade | Number of Cores | Pin Assignment | Length L (m) |
| M12 A Coding | Standard Fixed Type | M12S-F4C-30VC-2 M12S-F4C-30VC-3 | S (Socket · Cut-off) | PVC | - | 4 4 | 4-core ![]() Pin Socket 5-core ![]() ![]() Pin Socket 8-core ![]() Pin Socket | 2 3 |
| Flexible shielded type* | E-M12A-S-4-3 E-M12A-S-4-5 E-M12A-S-5-3 E-M12A-S-5-5 E-M12A-S-8-3 E-M12A-S-8-5 | S (Socket · Cut-off) | PVC | 10 million cycles | 4 4 5 5 8 8 | 3 5 3 5 3 5 | ||
| E-M12A-PS-4-3 E-M12A-PS-4-5 E-M12A-PS-5-3 E-M12A-PS-5-5 E-M12A-PS-8-3 E-M12A-PS-8-5 | PS (Pin · Socket) | 4 4 5 5 8 8 | 3 5 3 5 3 5 |
*Standard cable length for high-flex shielded models is 3 m/5 m; other lengths can be customized
| Features | Standard Fixed Type | Flexible Shielded Type |
| Product Positioning | Basic connection, fixed installation, high cost performance | High performance, dynamic motion, high reliability |
| Available Models | 2 models (meet proximity sensor requirements) | 10+ models (customization supported*) |
| Shielding Performance | No | Shielded + twisted pair structure, strong anti-interference capability |
| Bending life | Fixed installation | Up to 10 million cycles (bending radius ≥ 7.5D) |
| Sheath material | PVC | PVC (oil-resistant / wear-resistant / low-temperature resistant) |
| Typical Applications | Wiring inside control cabinets, static sensors; Widely used for connecting and extending sensors from brands such as Omron, Panasonic, SICK, Autonics, Lanbao, etc. | Industrial robots, CNC machine tools, automated logistics systems; Connections between PLC and sensors/solenoid valves Hubs, signal splitters, etc. |
| Diagram | ![]() | ![]() |
| Key Features | 1. Pre-cut and stripped wire on one end for easy wiring and processing 2. Compatible with MISUMI proximity switch model C-2C12-N11-4 | 1. Pre-molded connectors on both ends for plug-and-play use 2. Strong anti-interference to ensure stable signal transmission 3. Designed for drag chains/robots, long bending life |

































