Sensor Cables M8 (Standard Fixed Type / Flexible Shielded Type)

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
・ Product type: Sensor Cables M8 series
・ Cable length [m]: 2, 3
・ Cable Rated Voltage [V]: 30V
・ Conductor Cross Section: 0.3 mm2
・ Cable Sheath Material: PVC
・ Compatible with sensors from brands like OMRON, PANASONIC, SICK, AUTONICS, and LANBAO.
・ Withstands 220,000 bending test cycles without breakage, surpassing competitors.
・ Resistant to cutting oil, ideal for harsh environments.
・ CN2 end cut and stripped for easy customer wiring.
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Economy Sensor Cables M8
- Experience superior performance with cables that endure numerous bending cycles, ensuring long-lasting reliability even in high-movement environments.
- Compatible with leading sensor brands, making integration into existing systems seamless.
- PVC sheath designed to withstand harsh conditions.
- Get high-quality performance at a lower cost with our Economy Series.
- Equipped with pre-cut and stripped ends for straightforward wiring.

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
● Widely used in factory automation, sensor applications, visual inspection, and other industries
● To meet the needs of different industrial scenarios, both standard fixed and flexible shielded types are available
Standard Fixed Type: Fixed installation, basic connection, high cost performance.
Flexible Shielded Type: Designed for harsh working conditions to ensure signal stability and extended lifespan in dynamic applications.
● The flexible shielded type uses a shielded and twisted pair structure, providing strong anti-interference capability to ensure stable signals and accurate transmission;

| Mating cycles | 1000 times |
| M head contact material | Pin: Brass, gold-plated |
| Fixed hex nut | Nickel plated |
| Protection Rating | IP67 |
| Rated voltage | 4 pins 30 V 3 pins 60 V |
| Rated current | 3A |
| Contact resistance of connector | ≤ 10 mΩ |
| Insulation resistance | ≥ 100MΩ |
| Operating temperature range | -25°C to +80°C |
| Specifications | Model | CN1 | Dimension & schematic diagram | CN2 | Number of Cores | Wiring diagram |
| Standard Fixed Type | M8S-F3C-30VC-2 M8S-F3C-30VC-3 | Socket | ![]() | Cut-off cable | 3 | ![]() |
| Flexible Shielded Type | E-M8A-S-3-2 E-M8A-S-3-3 | Socket | ![]() | Cut-off cable | 3 | ![]() |
| E-M8A-S-4-2 E-M8A-S-4-3 | 4 | ![]() | ||||
| E-M8A-PS-3-2 E-M8A-PS-3-3 | Pin | ![]() | Socket | 3 | ![]() | |
| E-M8A-PS-4-2 E-M8A-PS-4-3 | 4 | ![]() |
We keep two standard models in stock for immediate delivery; for special requirements, we offer professional customization to precisely match your application needs.
| 3-pin plug | 3-pin socket | 4-pin plug | 4-pin socket | ||
| Legend | ![]() | ![]() | ![]() | ![]() | |
| Dimensional Drawing | ![]() | ![]() | ![]() | ![]() | |
| Pin Diagram | ![]() | ![]() | ![]() | ![]() |
| Connector Specifications | Specifications | Model | Shape Style | Sheath Material | Motion Grade | Number of Cores | Pin Assignment | Length L (m) |
| M8 A-coding | Standard Fixed Type | M8S-F3C-30VC-2 M8S-F3C-30VC-3 | S (Socket · Cut-off) | PVC | - | 3 3 | 3-core ![]() 4-core ![]() | 2 3 |
| Flexible shielded type* | E-M8A-S-3-2 E-M8A-S-3-3 E-M8A-S-4-2 E-M8A-S-4-3 | S (Socket · Cut-off) | PVC | 10 million cycles | 3 3 4 4 | 2 3 2 3 | ||
| E-M8A-PS-3-2 E-M8A-PS-3-3 E-M8A-PS-4-2 E-M8A-PS-4-3 | PS (Pin · Socket) | 3 3 4 4 | 2 3 2 3 |
*Standard cable length is 2 m/3 m; other lengths can be customized
| Features | Standard Fixed Type | Flexible Shielded Type |
| Product Positioning | Basic connection, fixed installation, high cost performance | High performance, dynamic motion, high reliability |
| Available Models | 2 models (meet proximity sensor requirements) | 8 models (customization supported*) |
| Shielding Performance | No | Shielded + twisted pair structure, strong anti-interference capability |
| Bending life | Fixed installation | Up to 10 million cycles (bending radius ≥ 7.5D) |
| Sheath material | PVC | PVC (oil-resistant / wear-resistant / low-temperature resistant) |
| Typical Applications | Wiring inside control cabinets, static sensors; Widely used for connecting and extending sensors from brands such as Omron, Panasonic, SICK, Autonics, Lanbao, etc. | Industrial robots, CNC machine tools, automated logistics systems; Connections between PLC and sensors/solenoid valves Hubs, signal splitters, etc. |
| Diagram | ![]() | ![]() |
| Key Features | 1. Pre-cut and stripped at one end for easy wiring and processing 2. Compatible with MISUMI proximity switch model C-2C08-N11-3 | 1. Pre-molded connectors on both ends for plug-and-play use 2. Strong anti-interference to ensure stable signal transmission 3. Designed for drag chains/robots, long bending life |



























