Caster With Leveling Mounts Swivel Type

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Caster With Leveling Mounts Swivel Type
These casters are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
- Caster Type : Fixed
- Mounting Height (mm.) : 71, 83, 102, 123 and 132.5
- Allowable Load (daN) : 50, 250, 500, 750, 1000 and 1500
- Wheel Diameter (mm.) : 40, 52, 62, 75 and 95
- Wheel Width (mm.) : 18.5, 23.5, 27, 29 and 50.5
- Material:
Wheel - Nylon (Black)
Body - Aluminum Alloy
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on
Economy Swivel Caster with Leveling Mount
- Versatile swivel caster with leveling mount for easy mobility and support.
- Adjustable height feature for precise leveling.
- Durable aluminum alloy body for long-lasting use.
- Wide range of sizes and load capacities to meet various needs.
- Perfect for mobile and adjustable equipment in various environments.

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support

| Type | Bearing | Bracket Material | Surface Treatment | Wheel Material | |
| Rotating Part | Wheel Part | ||||
| C-FMJ | Provided | Not Provided | Aluminum Alloy | Plastic Spraying | Nylon (Black) |

Caster With Leveling Mounts
Refer to the Specification Table below for detailed product dimensions.
|
| D | H | H1 | A | C | F1 | F2 | d | E | r | B | Load | Weight | ||||
| Type | Specifications | (daN) | (g) | |||||||||||||||
| C-FMJ | 40 | N | 40 | 71 | 7 | 55 | 55 | 42 | 42 | 6.5 | 30.5 | 50.5 | 18.5 | 50 | 340 | |||
| 60 | (Nylon) | 52 | 83 | 9 | 73.5 | 73.5 | 57.5 | 57.5 | 7 | 38 | 64 | 23.5 | 250 | 670 | ||||
| 80 | 62 | 102 | 14 | 90 | 90 | 70 | 70 | 8.2 | 46 | 77 | 27 | 500 | 1105 | |||||
| 100 | 75 | 123 | 95 | 95 | 11 | 57 | 94.5 | 29 | 750 | 1600 | ||||||||
| 120 | 1000 | 1575 | ||||||||||||||||
| 150 | 95 | 130 | 100 | 100 | 13 | 68.5 | 116 | 50 | 1500 | 2960 | ||||||||
For height adjustment blocks, 40 series only have yellow adjustment blocks, 60, 80 and 100 series have yellow adjustment blocks and adjusting nuts, while 120 and 150 series only have adjusting nuts.
・Casters with leveling mounts is suitable for equipment that require no frequent movement and mainly serve as support.
・Unlike generic products in the market, this caster has gray appearance, which is more matchable with aluminum alloy or equipment like control boxes.
・For 60, 80 and 100 series, there are adjusting nuts installed below yellow adjustment blocks to facilitate height adjustment.

Casters With Leveling Mounts Example of Use
Bracket Material
Surface Treatment