(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Oil Free Bushing Housing Units Square Flanged, C-MFK series from MISUMI.
- Upgraded Economy Series Oilless Bushing Unit with technical enhancements.
- The case material changed from stainless steel to lightweight aluminum alloy.
- Oilless bushing material upgraded to a durable bronze alloy.
- Integrated one-piece design ensures even distribution of solid lubricant.
- Improved lubrication performance and significantly reduced noise
- Recommended for vertical motion applications.
- Easy installation and lower maintenance frequency
- Upgrade your equipment for smoother operations and enhanced durability.
Material | Yield Strength | Stress concentration result |
Aluminum Alloy A6061 | 240Mpa | 30.3Mpa |
Steel SS400 | 235Mpa | 42.5Mpa |
Stripping test | |
Circlip fixed product | New Products |
1.73Mpa | 2.45Mpa |
Part Number | d | D | L | L1 | H | T | d1 | d2 | t | P.C.D | W | F | A | |||||
Type | Tolerance | Tolerance | Short | Long | ||||||||||||||
Round Flanged C-MFM | Square Flanged C-MFK | Flanged type C-MFN | 10 | +0.028 0 | 19 | 0 -0.018 | 32 | 57 | 5 | 40 | 6 | 4.5 | 7.5 | 4.1 | 29 | 30 | - | 29 |
12 | +0.034 0 | 21 | 0 -0.021 | 32 | 57 | 10 | 42 | 32 | 32 | - | 32 | |||||||
16 | 28 | 37 | 67 | 48 | 38 | 37 | 22 | 31 | ||||||||||
20 | +0.041 0 | 32 | 0 -0.025 | 42 | 77 | 54 | 8 | 5.5 | 9 | 5.1 | 43 | 42 | 24 | 36 | ||||
25 | 40 | 58 | 108 | 62 | 51 | 50 | 32 | 40 | ||||||||||
30 | 45 | 68 | 128 | 74 | 10 | 6.6 | 11 | 6.1 | 60 | 58 | 35 | 49 | ||||||
40 | +0.050 0 | 60 | 0 -0.030 | 80 | 150 | 15 | 96 | 13 | 9 | 14 | 8.1 | 78 | 75 | 50 | 60 | |||
50 | 80 | 90 | 170 | 116 | 98 | 92 | 58 | 80 |
Part Number |
---|
C-MFK10-32 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Overall Length L (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 566.88 | ECONOMY OIL FREE BUSH | 1 Piece(s) | Available | Same day | 10 | 10 | 19 | 32 |
Loading...
Part Number | d | D | L | L1 | H | T | d1 | d2 | t | P.C.D | W | F | A | |||||
Type | Tolerance | Tolerance | Short | Long | ||||||||||||||
Round Flanged C-MFM | Square Flanged C-MFK | Flanged type C-MFN | 10 | +0.028 0 | 19 | 0 -0.018 | 32 | 57 | 5 | 40 | 6 | 4.5 | 7.5 | 4.1 | 29 | 30 | - | 29 |
12 | +0.034 0 | 21 | 0 -0.021 | 32 | 57 | 10 | 42 | 32 | 32 | - | 32 | |||||||
16 | 28 | 37 | 67 | 48 | 38 | 37 | 22 | 31 | ||||||||||
20 | +0.041 0 | 32 | 0 -0.025 | 42 | 77 | 54 | 8 | 5.5 | 9 | 5.1 | 43 | 42 | 24 | 36 | ||||
25 | 40 | 58 | 108 | 62 | 51 | 50 | 32 | 40 | ||||||||||
30 | 45 | 68 | 128 | 74 | 10 | 6.6 | 11 | 6.1 | 60 | 58 | 35 | 49 | ||||||
40 | +0.050 0 | 60 | 0 -0.030 | 80 | 150 | 15 | 96 | 13 | 9 | 14 | 8.1 | 78 | 75 | 50 | 60 | |||
50 | 80 | 90 | 170 | 116 | 98 | 92 | 58 | 80 |
Type | Housing Unit | Metal Type | Special Bronze Cast | Environment | Standard / In Oil |
---|---|---|---|---|---|
Housing Unit Type | Square Flange | Mounting Shaft Fits | g6 / f8 | Lubrication | Unlubricated / Regular Lubrication |
Max. Allowable Surface Pressure P(N/mm2) | 29 | Case Material | Aluminum Alloy | Maximum Allowable Velocity(m/s) | 0.5 |
Max. Allowable PV Value Range(N/mm2•m/s) | 1.1~2.0 | Max. Allowable PV Value(N/mm2•m/s) | 1.65 | Operating Temperature Range(°C) | -40::200 |
Seal Type | No Seal |
Please check the type/dimensions/specifications of the part C-MFK10-32 in the Oil Free Bushing Housing Units Square Flanged series.
Part Number |
---|
C-MFK10-57 |
C-MFK12-32 |
C-MFK12-57 |
C-MFK16-37 |
C-MFK16-67 |
C-MFK20-42 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Overall Length L (mm) |
---|---|---|---|---|---|---|---|---|
฿ 1,115.58 | 1 Piece(s) | Available | Same day | 10 | 10 | 19 | 57 | |
฿ 607.79 | 1 Piece(s) | Available | Same day | 10 | 12 | 21 | 32 | |
฿ 1,193.51 | 1 Piece(s) | Available | Same day | 10 | 12 | 21 | 57 | |
฿ 678.57 | 2 Piece(s) | Available | 6 Day(s) | 10 | 16 | 28 | 37 | |
฿ 1,437.01 | 1 Piece(s) | Available | Same day | 10 | 16 | 28 | 67 | |
฿ 696.75 | 1 Piece(s) | Available | Same day | 10 | 20 | 32 | 42 |
How can we improve?
How can we improve?