Spring Plungers Stainless Steel
Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
- Spring Plungers Stainless Steel
- C-PJLW and C-PJHW are in the MISUMI economy series ball plungers.
- Body Material: Equivalent Stainless Steel SUS303.
- Pin Material: Stainless Steel SUS303.
- Pin Hardness: 20HRC~
- Spring Material: Stainless Steel SUS304
- The operating Temperature: -30 to 260℃
- Mounting Thread size: 3, 4, 5, 6, 8, 10 and 12 mm.
- Stroke (S): 2, 3, 4, 5 and 10 mm.
- Load Classification: (C-PJLW) Light Load and (C-PJHW) Heavy Load.
- Wrench Hole Shape: Hex.
♢ The spring plunger is also known as the positioning column, ball screw, spring screw, etc. It is a product involving vertical stroke, in which the front pin is pressed till the pin sinks into the body and then the front pin can be ejected through the built-in spring. It can be used in mold release, workpiece lifting and positioning, etc., which can be widely applied in medium and low-precision mechanical devices, fixtures, molds, automation machines, etc.

Type:E-L□□□□
| Load Classification | Type | Body | Pin | Spring | ||
Material | Material | Hardness | Material | |||
| Stainless Steel Convex Pin | Light Load | C-PJLW C-PJHW | SUS303 | SUS303 | 20HRC~ | SUS304 |
| Heavy Load | ||||||
| Load Classification | Type | Body | Pin | Spring | ||||
Material | Material | Hardness | Surface Treatment | Material | ||||
| Stainless Steel Convex Pin | Ultra Light Load | E-LPJLSW | SUS303 | SUS420F | 40~50HRC | Nickel plating | SUS304 | |
| Ultra Heavy Load | E-LPJLXW | |||||||
| Resin Convex Pin | Ultra Light Load | E-LPJLSK | POM | - | - | |||
| Light Load | E-LPJLK | |||||||
| Heavy Load | E-LPJHK | |||||||
| Ultra Heavy Load | E-LPJXK | |||||||

| Part Number | Stroke S | d | ℓ | L | B | Light Load | Heavy Load | |||||||
Type | O.D. M(Coarse Thread) | Load (N) | Load (N) | |||||||||||
| min. | max. | min. | max. | |||||||||||
| C-PJLW(Light Load) C-PJHW(Heavy Load) | 3 | 3 | 1 | 15 | 15 | 0.9 | 0.3 | 1.5 | 0.6 | 3 | ||||
| 4 | 2 | 1.6 | 1.5 | 15 | 1.3 | 0.5 | 2 | 2 | 10 | |||||
| 4 | 24 | 24 | 1 | 5 | 2 | 10 | ||||||||
| 5 | 3 | 2 | 20 | 20 | 1.5 | 2 | 10 | 5 | 18 | |||||
| 5 | 27 | 27 | 3 | 15 | 8 | 25 | ||||||||
| 6 | 3 | 2.5 | 25 | 25 | 2 | 3 | 15 | 8 | 25 | |||||
| 5 | 30 | 30 | 5 | 20 | 10 | 30 | ||||||||
| 8 | 3 | 3.1 | 25 | 25 | 2.5 | 5 | 20 | 10 | 30 | |||||
| 5 | 27 | 27 | 8 | 25 | 13 | 40 | ||||||||
| 10 | 5 | 3.8 | 30 | 30 | 3 | 5 | 20 | 15 | 45 | |||||
| 12 | 10 | 5.5 | 35 | 43 | 4 | 8 | 25 | 18 | 50 | |||||
The min. load represents the initial load, and the max. load represents the load at the maximum press-in limit of convex pin.
There is a groove for front end riveting.
No anti-loosening treatment is applied.| Part Number | Stroke S | d | ℓ | L | B | Ultra Light Load | Light Load | Heavy Load | Ultra Heavy Load | |||||
| Type | O.D. M(Coarse Thread) | Load (N) | Load (N) | Load (N) | Load (N) | |||||||||
| min. | max. | min. | max. | min. | max. | min. | max. | |||||||
| (Stainless Steel Convex Pin) E-LPJLSW E-LPJXW (Resin Convex Pin) E-LPJLSK E-LPJLK E-LPJHK E-LPJXK | 3 | 1.5 | 1 | 15 | 15 | 0.9 | 0.12 | 0.4 | 0.4 | 1.3 | 0.8 | 2.94 | 1.1 | 3.42 |
| 3 | 15 | 15 | 0.12 | 0.4 | 0.2 | 1.3 | 0.6 | 2.93 | 0.8 | 3.41 | ||||
| 4 | 2 | 1.6 | 15 | 15 | 1.3 | 0.27 | 0.65 | 0.9 | 2 | 2 | 8.8 | 6.1 | 13.8 | |
| 4 | 24 | 24 | 0.18 | 0.65 | 0.6 | 2.1 | 1.9 | 8.75 | 5.8 | 13.6 | ||||
| 5 | 3 | 2 | 20 | 20 | 1.5 | 0.4 | 3 | 1.4 | 9.7 | 2.7 | 16.3 | 6.8 | 22 | |
| 5 | 27 | 27 | 0.35 | 3 | 1.1 | 10.3 | 1 | 17.1 | 5.7 | 21.5 | ||||
| 6 | 3 | 2.5 | 25 | 25 | 2 | 1.8 | 3.05 | 6 | 9.8 | 8 | 26.4 | 15.8 | 35.6 | |
| 5 | 30 | 30 | 1.5 | 3.05 | 3.4 | 9.86 | 4.4 | 26.6 | 12.9 | 34.4 | ||||
| 8 | 3 | 3.1 | 25 | 25 | 2.5 | 1.9 | 3.15 | 6 | 9.9 | 14.7 | 27 | 21.9 | 36.3 | |
| 5 | 27 | 27 | 1.4 | 3.15 | 4 | 9.83 | 6.7 | 26.6 | 14.7 | 34.5 | ||||
| 10 | 5 | 3.8 | 30 | 30 | 3 | 1.6 | 4.6 | 5.7 | 14.7 | 8.2 | 45.7 | 24.5 | 58.6 | |
| 10 | 30 | 43 | 1.6 | 4.6 | 4.4 | 14.7 | 6.2 | 45.1 | 19.8 | 58.7 | ||||
| 12 | 5 | 5.5 | 30 | 30 | 4 | 1.7 | 4.7 | 5.8 | 14.7 | 18.2 | 49 | 34.9 | 63.6 | |
| 10 | 35 | 43 | 1.6 | 4.7 | 5 | 14.7 | 8.2 | 49.1 | 25.5 | 63.6 | ||||
| 15 | 35 | 51 | 1.8 | 4.7 | 6.9 | 14.7 | 7.5 | 48.9 | 20.1 | 63.7 | ||||
| 16 | 10 | 8 | 35 | 57 | 5 | 2.8 | 10.8 | 9.2 | 34.2 | 18.9 | 68.6 | 38.7 | 88.4 | |
| 15 | 35 | 57 | 2.6 | 10.8 | 8.6 | 34.4 | 14.4 | 68.6 | 33.9 | 88.1 | ||||
| 20 | 35 | 67 | 2 | 11 | 7.1 | 34.4 | 4.2 | 68.6 | 25.4 | 88.1 | ||||
♢ It is made of all stainless steel without painting and coloring, so it is suitable for equipment with high requirements on the surface.
♢The front end has a wrench slot, and the bottom end has a hex socket mounting hole, which facilitates installation.
♢ The stroke can be fine-tuned correspondingly to the screw-in depth.
♢ The spring plunger is a product involving vertical stroke. It can be used in mold release, workpiece lifting and positioning, etc., which can be widely applied in medium and low-precision mechanical devices, fixtures, molds, automation machines, etc.


Material
Hardness
Surface Treatment
Stroke S
Type
O.D. M

