Spring Plungers Stainless Steel, Short Stroke
Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
- Spring Plungers Stainless Steel, Short Stroke
- C-SPJK and C-SPJX are in the MISUMI economy series ball plungers.
- Body Material: Equivalent Stainless Steel SUS304.
- Pin Material: Stainless Steel SUS303.
- Body Hardness: 20HRC~
- Spring Material: Stainless Steel SUS304
- The operating Temperature: -30 to 260℃
- Mounting Thread size: 3, 4, 5, 6, 8 and 10 mm.
- Stroke (S): 1, 1.2, 1.5, 2 and 2.5 mm.
- Load Classification: (C-SPJK) Light Load and (C-SPJX) Ultra Heavy Load.
- Wrench Hole Shape: Hex.
♢ The spring plunger is also known as the positioning column, ball screw, spring screw, etc. It is a product involving vertical stroke, in which the front pin is pressed till the pin sinks into the body and then the front pin can be ejected through the built-in spring. It can be used in mold release, workpiece lifting and positioning, etc., which can be widely applied in medium and low-precision mechanical devices, fixtures, molds, automation machines, etc.

| Load Classification | Type | Body | Pin | Spring | ||
Material | Material | Hardness | Material | |||
| Stainless Steel Convex Pin | Light Load | C-SPJK | SUS304 | SUS303 | 20HRC~ | SUS304 |
| Ultra Heavy Load | C-SPJX | |||||
| Load Classification | Type | Body | Pin | Spring | |||
Material | Material | Material | |||||
| Stainless Steel Convex Pin | Ultra Light Load | E-LSPJY | SUS304 | SUS303 | SUS304 | ||
| Resin Convex Pin | Utra Light Load | E-LSPRY | POM | ||||
| Light Load | E-LSPRK | ||||||
| Heavy Load | E-LSPRZ | ||||||
| Ultra Heavy Load | E-LSPRX | ||||||

| Part Number | d | Stroke S | L | ℓ (Reference Value) | B | Light Load | Ultra Heavy Load | |||
Type | O.D. M(Coarse Thread) | Load (N) | Load (N) | |||||||
| min. | max. | min. | max. | |||||||
| C-SPJK (Light Load) C-SPJX (Ultra Heavy Load) | 3 | 1.2 | 1 | 10 | 3 | 1.5 | 1 | 2 | - | - |
| 4 | 2.1 | 1.2 | 2 | 2 | 2 | 5 | 4 | 12 | ||
| 5 | 2.7 | 1.5 | 12 | 2.5 | 2.5 | 8 | 6 | 24 | ||
| 6 | 3.2 | 3 | 3 | 3 | 10 | 9 | 30 | |||
| 8 | 4 | 2 | 16 | 3.5 | 4 | 4 | 11 | 13 | 45 | |
| 10 | 5 | 2.5 | 4 | 5 | 15 | 19 | 50 | |||
The min. load represents the initial load, and the max. load represents the load at the maximum press-in limit of convex pin.
There is no groove for front end riveting.
No anti-loosening treatment is applied.
C-SPJX (Ultra Heavy Load) is for O.D. M4~M10 only.| Part Number | d | Stroke S | L | ℓ (Reference Value) | B | Ultra Light Load | Light Load | Heavy Load | Ultra Heavy Load | |||||
Type | O.D. M(Coarse Thread) | Load (N) | Load (N) | Load (N) | Load (N) | |||||||||
| min. | max. | min. | max. | min. | max. | min. | max. | |||||||
| (Stainless Steel Convex Pin) E-LSPJY (Resin Convex Pin) E-LSPRY E-LSPRK E-LSPRZ E-LSPRX | 3 | 1.2 | 1 | 7 | 1 | 1.5 | 0.11 | 0.49 | 0.5 | 1.51 | 0.8 | 2 | - | - |
| 4 | 2.1 | 1.2 | 9 | 1.5 | 2 | 0.51 | 1.54 | 1.6 | 4.8 | 2 | 9 | 4 | 11.5 | |
| 5 | 2.7 | 1.5 | 12 | 2 | 2.5 | 0.62 | 2.49 | 2 | 7.9 | 5.1 | 14.7 | 6 | 24.2 | |
| 6 | 3.2 | 13 | 2.5 | 3 | 0.97 | 3.06 | 2.8 | 9.9 | 5.5 | 19.6 | 9.4 | 29.5 | ||
| 8 | 4 | 2 | 15 | 2.5 | 4 | 1.16 | 3.26 | 3.6 | 10.9 | 6.1 | 19.6 | 13.5 | 43.7 | |
| 10 | 5 | 2.5 | 16 | 3 | 5 | 1.54 | 4.76 | 4.2 | 14.6 | 9.6 | 29.4 | 19.1 | 53.3 | |
| 12 | 6 | 3.5 | 20 | 3 | 6 | 1.81 | 4.82 | 4.6 | 14.8 | 10.4 | 29.4 | 24.5 | 58.8 | |
| 16 | 8 | 4.5 | 22 | 3 | 8 | 3.1 | 9.1 | 9.9 | 29.3 | 18 | 58.8 | 26.6 | 78.7 | |
♢ It is made of all stainless steel without painting and coloring, so it is suitable for equipment with high requirements on the surface.
♢The front end has a wrench slot, and the bottom end has a hex socket mounting hole, which facilitates installation.
♢ The stroke can be fine-tuned correspondingly to the screw-in depth.
♢ The spring plunger is a product involving vertical stroke. It can be used in mold release, workpiece lifting and positioning, etc., which can be widely applied in medium and low-precision mechanical devices, fixtures, molds, automation machines, etc.


Material
Hardness
Type
O.D. M

