Micro Spring Plungers Short Body

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
- Micro Spring Plungers Short Body
- C-MPFS and C-MPJS are in the MISUMI economy series.
- C-MPFS Screw Type of Pin Plunger: Flat head type.
- C-MPJS Screw Type of Pin Plunger: Spherical head.
- Material body and pin: SUS303
- Material Spring: SUS304
- The operating Temperature: -30 to 140℃
- Mounting Outer Dia.: 2, 3, 4 and 5 mm.
- Stroke (S): 1.5, 3 and 4 mm.
- Load Classification: Light Load
- Please use it after applying adhesive to prevent it from falling off.
Product Overview of Spring Plungers
♢ The Spring Plungers is also known as the positioning column, ball screw, spring screw, etc. It is a product involving vertical stroke, in which the front pin is pressed till the pin sinks into the body and then the front pin can beejected through the built-in spring. It can be used in mold release, workpiece lifting and
positioning, etc., which can be widely applied in medium and low-precision mechanical devices, fixtures, molds, automation machines, etc.
Product Feature of Spring Plungers
♢ It is made of all stainless steel without painting and coloring, so it is suitable for equipment with high requirements on the surface.
♢ The Spring Plungers is a product involving vertical stroke. It can be used in mold release, workpiece lifting and positioning, etc., which can be widely applied in medium and low-precision mechanical devices, fixtures, molds, automationmachines, etc.
Example Use of Spring Plungers


Related Products of Spring Plungers
| Load Classification | Type | Body | Pin | Spring | Operating Temperature | |
| Flat Head | Spherical | Material | Material | Material | ||
| Light Load | C-MPFS | C-MPJS | SUS303 | SUS303 | SUS304 | -30 to 140℃ |

| Part Number | S | d | D1 | L | C | Light Load (N) | ||
Type | Dh7 | min. | max. | |||||
| (Flat Head) C-MPFS (Spherical) C-MPJS | 2 | 1.5 | 1 | 2.5 | 8 | 0.1 | 0.5 | 1.0 |
| 3 | 3 | 2 | 3.5 | 10 | 0.15 | 0.5 | 1.5 | |
| 4 | 3 | 3 | 4.5 | 10 | 0.2 | 0.6 | 1.5 | |
| 5 | 4 | 4 | 5.5 | 11.5 | 0.3 | 0.6 | 2.0 | |
The min. load represents the initial load, and the max. load represents the load at the maximum press-in limit of convex pin.
The recommended mounting hole size is Dh7.
Please use it after applying adhesive to prevent it from falling off.


Material
S
Type
Dh7