Proximity Sensor, Shielded, Bend Tolerance, Oil Resistant Cable

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Proximity Sensor, Shielded, Bend Tolerance, Oil Resistant Cable
These Proximity Sensors are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Cylindrical Shape with Screw and Shield
● Detection Head Size Dimension : M8x1.0 and M12X1.0
● Detection Distance (mm.): 1.5 and 2
● Output Method : Normally Open (can select between NPN and PNP)
● Wire Length (m.): 2
[Application]
It is an important component in the automation system ,its primary function is to detect objects without requiring any physical contact.
Economy Proximity Sensor
- Protection Rating: IP67-rated for dust and water resistance. Shielded sensor design reduces interference, ensuring accurate and reliable detection even in metal-rich environments.
- Designed to withstand exposure to oils, extending the lifespan of the sensor in industrial settings.
- High bend tolerance reduces the risk of cable damage during installation and operation, enhancing reliability.
- No-load current of less than 10mA, minimizing energy use and reducing operational costs. Operates on a 10 to 30V DC supply, accommodating various power sources.
- Maintains stability within }10% at 25‹C, ensuring reliable operation across temperature variations.

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Product Overview
Proximity Sensors, Proximity switches are a type of position switch designed for operation without direct mechanical contact with moving parts. When an object approaches the sensing surface and reaches the operation distance, the switch can work without any mechanical contact or pressure applied, thus driving the DC electrical appliance or providing control commands to the computer (plc). Proximity switches are switch-type sensors (i.e. contactless switches) that incorporate the features of travel switches and microswitches, and provide the sensing capability. They boast reliable operation, stable performance, fast frequency response, long service life, strong anti-interference capability, waterproofness, anti-vibration, corrosion resistance, etc.
| Model | MISUMI Standard Product EMZ3-12S | Economy Series | |
| C-C08 | C-C12 | ||
| Shape | Thread Type M12 | Thread Type M8 | Thread Type M12 |
| Detection Distance | 3mm | 1.5mm | 2mm |
| Output Format | NPN N.O. | NPN N.O. / PNP N.O. | |
| Sensor Part Dimensions | M12 x 47 | M8 x 30 | M12 x 35 |
| Power Supply | DC 3-wire | DC 3-wire | |
| Rated Operating Voltage | 12/24VDC (10 to 30VDC) Allowable ripple rate 10% p-p or below | 12/24VDC (10 to 30VDC) Allowable ripple rate 10% p-p or below | |
| Voltage Drop | 1.5V or less | 1.5V or less | |
| Hysteresis | 20% or less | 15% or less | |
| Operating Ambient Temperature | -25 to +70 °C | -25 to +70 °C | |
| Temperature Characteristics | Within ±15% (for operation at +23°C) | Within ±10% (for operation at +25°C) | |
| Protection Rating | IP67 | IP67 | |
| Case Material | PBT | ABS | |

C-C12-N01

Specification Table
| Proximity Sensors Model (single shielded type) | Diameter | Wire Length | Detection Distance | Output Method | Operation Mode | Switching frequency | |
| C-C08-N01 | M8 | 2M | 1.5mm | NPN Output | NO | 2KHz | |
| C-C08-P01 | PNP Output | ||||||
| C-C12-N01 | M12 | 2mm | NPN Output | ||||
| C-C12-P01 | PNP Output | ||||||
| Proximity Sensors Types | DC 3-Wire Type (NPN) | DC 3-Wire Type (NPN) | |||||||||||||||
| Including Cable 2M | |||||||||||||||||
| Operation Mode (NO) | |||||||||||||||||
| Part Number | C-C08-N01 | C-C12-N01 | C-C08-P01 | C-C12-P01 | |||||||||||||
| Detection Distance | 1.5mm | 2mm | 1.5mm | 2mm | |||||||||||||
| Operating Voltage | 10~30VDC | ||||||||||||||||
| Allowable Pulse Voltage | <10% | ||||||||||||||||
| No-load current | <10mA | ||||||||||||||||
| Maximum load current | 200mA | ||||||||||||||||
| Leakage current | <0.01mA | ||||||||||||||||
| Voltage drop | <1.5V | ||||||||||||||||
| Switching frequency | 2KHZ | ||||||||||||||||
| Response time | 0.1ms | ||||||||||||||||
| Switching hysteresis | <15% (Sr) | ||||||||||||||||
| Repetitive Accuracy | <1.0% (Sr) | ||||||||||||||||
| Protection Rating | IP67 | ||||||||||||||||
| Operating Temperature | -25°C~+70°C | ||||||||||||||||
| Temperature drift | <10% (Sr) | ||||||||||||||||
| Short Circuit protection | YES | ||||||||||||||||
| Overcurrent | 220mA | ||||||||||||||||
| Detection Surface Material | ABS | ||||||||||||||||
Product Feature




ZD: Surge Absorbing Zener Diode
Tr: NPN Output Transistor
D: Diode for Power Supply Reverse Connection Protection

ZD: Surge Absorbing Zener Diode
Tr: PNP Output Transistor
D: Diode for Power Supply Reverse Connection Protection


Usage Method

The shielded type has the magnetic flux concentrated in the front of the sensor, with the range of the inductive magnetic field toward the front of the proximity switch.

The unshielded coil flux can increase the detection distance, but it is easy to be affected by surrounding metals because there is no object protection
Attention is required during installation

To prevent signal interference, the distance from the sensor surface to the metal detection object is ≥3 Sn (Sn is the sensor’s sensing distance), and the distance between two adjacent proximity sensors is ≥D (D is the sensor’s diameter).

No protection is provided around the induction coil, so the distance to be guaranteed between the sensing surface and the mounting surface shall be Y (M5~M8: Y=6 mm, M12: Y=9 mm).
The distance between the sensing surface and the metal detection object shall be ≥3 Sn, and the distance between two adjacent proximity sensors shall be ≥2D (D is the sensor’s diameter).

For face-to-face mounted sensors, the minimum distance between two sensing surfaces shall be ≥ 6 Sn.

Iron and steel X=0.2D
Other metal X=0.1D
*Thickness of detection object: 1 mm

| Dimension D | Y (MM) | ||||
| M8 | 12 | ||||
| M12 | 15 |
Precautions


