Compact Proximity Sensors, NPN Outputs

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Compact Proximity Sensors, NPN Outputs
These Proximity Sensors are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Cylindrical Shape with Screw and Shield
● Detection Head Size Dimension : M4x0.5 and M5X0.5
● Detection Distance (mm.): 0.6 and 1.0
● Output Method : NPN
● Wire Length (m.): 2
[Application]
It is an important component in the automation system ,its primary function is to detect objects without requiring any physical contact.
Economy Compact Proximity Sensors
- Cylindrical shape with a screw and shield. Available in multiple sizes.
- Accurate detection capabilities. Multiple detection distance options available.
- Fast response time. Switching frequency up to specified rate.
- Flexible power supply options. Operates on 10 to 30VDC.
- Efficient power usage. No-load current <10mA, voltage drop <1.5V. Energy-efficient operation reduces operational costs and extends the lifespan of the device.

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support

| Model | MISUMI Standard Product PSMM4 | Economy Series | ||
| C-C04 | C-C05 | |||
| Shape | Thread Type M4 | Thread Type M4 | Thread Type M5 | |
| Detection Distance | 1mm | 0.6mm | 1.0mm | |
| Output Format | NPN N.O. (Normally Open) | NPN N.O. (Normally Open) | ||
| Power Supply | DC 3-wire | DC 3-wire | ||
| Supply Voltage Range | 10 to 30V DC | 10 to 30V DC | ||
| Switch Hysteresis | 10% or less of effective detection distance Sr | 15% or less | ||
| Operating Ambient Temperature | -25 to +70 °C | -25 to +70 °C | ||
| Temperature Characteristics | Within ±15% (for operation at +23°C) | Within ±10% (for operation at +25°C) | ||
| Protection Rating | IP67 | IP67 | ||
| RoHS 10 Compliance | Compliant | Non-compliant | ||
C-C04-N01
E-C04-P01

Detection distance: 1.0 mm
C-C05-N01
E-C05-P01
Detection distance: 1.5 mm
E-MSM05-S15N
E-MSM05-S15P

Detection distance: 0.8 mm
E-MSM03-S08N
E-MSM03-S08P

Detection distance: 1.5 mm
E-MSM04-S15N
E-MSM04-S15P

| Part Number | Detection Distance L1 | Output Type | Operating Voltage | Protection Rating | Operating Temperature | Short-circuit Protection | Overload Current | Sensing Surface Material | Wire Length | ||
| C-C04-N01 | 0.6 mm (M4) | DC 3-wire (NPN) | Includes 2M wire | Operation Mode (NO) | 10 to 30 V DC | IP67 | -25°C to +70°C | YES | 100 mA | POM | 2 m |
| E-C04-P01 | DC 3-wire (PNP) | ||||||||||
| C-C05-N01 | 1.0 mm (M5) | DC 3-wire (NPN) | 200 mA | ||||||||
| E-C05-P01 | DC 3-wire (PNP) | ||||||||||
| E-MSM05-S15N | 1.5 mm (M5) | DC 3-wire (NPN) | |||||||||
| E-MSM05-S15P | DC 3-wire (PNP) | ||||||||||
| E-MSM03-S08N | 0.8 mm (⌀3) | DC 3-wire (NPN) | 100 mA | ||||||||
| E-MSM03-S08P | DC 3-wire (PNP) | ||||||||||
| E-MSM04-S15N | 1.5 mm (⌀4) | DC 3-wire (NPN) | 220 mA | ||||||||
| E-MSM04-S15P | DC 3-wire (PNP) | ||||||||||
| Operation Mode (NO) | ||||||||||||
| Part Number | C/E-C04 | C/E-C05 | E-MSM05-S15 | E-MSM03-S08 | E-MSM04-S15 | |||||||
| Sensing Distance | 0.6 mm | 1.0 mm | 1.5 mm | 0.8 mm | 1.5 mm | |||||||
| Operating Voltage | 10 to 30 V DC | |||||||||||
| Permissible Pulse Voltage | < 10% | |||||||||||
| No-Load Current | < 10 mA | |||||||||||
| Overload Current | 100 mA | 200 mA | 100 mA | 200 mA | ||||||||
| Leakage Current | < 0.01 mA | |||||||||||
| Voltage Drop | < 1.5 V | |||||||||||
| Switching Frequency | 2KHZ | |||||||||||
| Response Time | 0.1 ms | |||||||||||
| Switch Hysteresis | < 15%(Sr) | |||||||||||
| Repeatability | < 1.0%(Sr) | |||||||||||
| Protection Rating | IP67 | |||||||||||
| Operating Temperature | -25°C to +70°C | |||||||||||
| Temperature Drift | < 10%(Sr) | |||||||||||
| Short Circuit Protection | YES | |||||||||||
| Sensing Surface Material | POM | |||||||||||




ZD: Surge Absorption Zener Diode
Tr: NPN Output Transistor
D: Reverse Power Supply Protection Diode

ZD: Surge Absorption Zener Diode
Tr: PNP Output Transistor
D: Reverse Power Supply Protection Diode



The shielded type concentrates the magnetic flux at the front of the sensor, with the range of the inductive magnetic field directed straight ahead of the proximity switch.

Non-shielded coil types can increase the detection distance, but because there is no object protection, they are easily affected by surrounding metals.
Please pay attention during installation.

To prevent signal interference, the distance from the sensor surface to the detected metal object should be ≥ 3Sn (Sn: sensor sensing distance), and the distance between two adjacent proximity sensors should be ≥ D (D: sensor diameter).

There is no protection around the sensing coil. The sensing surface must maintain a distance of Y from the mounting surface (M5 to M8, Y=6 mm; M12, Y=9 mm).
The distance between the sensing surface and the detected metal object should be ≥ 3Sn, and the distance between two adjacent proximity sensors should be ≥ 2D (D is the sensor diameter).

For sensors installed opposite each other, the minimum distance between the two sensing surfaces must be ≥ 6Sn

Steel X=0.2D
Other metals X=0.1D
*Thickness of object to be detected: 1 mm

| Dimension D | Y(MM) | ||||
| M8 | 12 | ||||
| M12 | 15 |


