Proximity Sensors Flat Body

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Proximity Sensors Flat Body
These Proximity Sensors are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Flat body
● Detection Direction : Top Type
● Detection Head Size Dimension : 10 and 18
● Detection Distance (mm.): 3 and 5
● Output Method : NPN (Can select between Normally Open and Normally Closed)
● Wire Length (m.): 2
[Application]
It is an important component in the automation system ,its primary function is to detect objects without requiring any physical contact.
Economy Proximity Sensors Flat Body
- Slim and flat body. Available in multiple dimensions.
- Multiple detection distance options available.
- Available in multiple configurations and output modes.
- Fast switching frequency. Up to 500Hz for certain models. Ideal for high-speed applications, ensuring quick and accurate responses.
- Operates in a wide temperature range -25‹C to +70‹C. Suitable for various environments, including those with extreme temperatures.

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support

| Model | MISUMI Standard Product | Economy Series | ||
| EMX4−T12 | C-Q10 | C-Q18 | ||
| Detection Distance | 4mm | 3mm | 5mm | |
| Output Format | NPN N.O. (Normally Open) | NPN N.O. (Normally Open)/NPN N.C. (Normally Closed) | ||
| Dimensions | Sensor Size | 27mm x 12mm x 6.5mm | 27mm x 10mm x 6mm | 30mm x 18mm x 10mm |
| Mounting Holes | φ3.2 | φ3.2 | 2 slots (5 x 3.4) | |
| Power Supply | DC 3-wire | DC 3-wire | ||
| Rated Operating Voltage | 12/24VDC (10 to 30VDC) Allowable ripple rate 3% p-p or below | 12/24VDC (10 to 30VDC) Allowable ripple rate 10% p-p or below | ||
| Voltage Drop | 1V or less | 2.5V or less | ||
| Switch Hysteresis | Approx. 20% or less | 15% or less | ||
| Operating Ambient Temperature | -10 to +50 °C | -25 to +70 °C | ||
| Temperature Characteristics | Within ±20% (for operation distance at +23°C) | Within ±10% (for operation at +25°C) | ||
| Protection Rating | IP67 | IP67 | ||
| Case Material | Polycarbonate | ABS | ||
| Part Number | Output Type | Operating Mode | Detection Distance L1 | Output Method | Operating Voltage | Protection Rating | Operating Temperature | Short-circuit Protection | Overload Current | Sensing Surface Material | Wire Length | |
| C-Q10-N11 | DC 3-wire (NPN) | Top Surface Detection Type | NO | 3 mm | Unshielded | 10 to 30 V DC | IP67 | -25°C to +70°C | YES | 100 mA | ABS | 2 m |
| C-Q10-N12 | NC | |||||||||||
| C-Q18-N01 | NO | 5 mm | Shield | 200 mA | ||||||||
| C-Q18-N02 | NC | |||||||||||
| E-MSMW23N | NO | 4 mm | Unshielded | 100 mA | ||||||||
| E-MSMW23P | DC 3-wire (PNP) | |||||||||||
| E-Q10-P11 | 3 mm | |||||||||||
| E-Q18-P01 | 5 mm | Shield | 200 mA | |||||||||
| Part Number | NO | NC | NO | NC | NO | |||||||||||||
| C-Q10-N11(NPN) | C-Q10-N12(NPN) | C-Q18-N01(NPN) | C-Q18-N02(NPN) | E-MSMW23N (NPN) | ||||||||||||||
| E-Q10-P11(PNP) | - | E-Q18-P01 (PNP) | - | E-MSMW23P (PNP) | ||||||||||||||
| Sensing Distance | 3 mm | 5 mm | 4 mm | |||||||||||||||
| Operating Voltage | 10 to 30 V DC | |||||||||||||||||
| Permissible Pulse Voltage | < 10% | |||||||||||||||||
| No-Load Current | < 10 mA | |||||||||||||||||
| Overload Current | 100 mA | 200 mA | 100 mA | |||||||||||||||
| Leakage Current | < 0.01 mA | |||||||||||||||||
| Voltage Drop | < 1.5 V | < 2.5 V | < 1.5 V | |||||||||||||||
| Switching Frequency | 250HZ | 500HZ | ||||||||||||||||
| Response Time | 0.5 ms | |||||||||||||||||
| Switch Hysteresis | < 15%(Sr) | |||||||||||||||||
| Repeatability | < 1.0%(Sr) | |||||||||||||||||
| Protection Rating | IP67 | |||||||||||||||||
| Operating Temperature | -25°C to +70°C | |||||||||||||||||
| Temperature Drift | < 10%(Sr) | |||||||||||||||||
| Short Circuit Protection | YES | |||||||||||||||||
| Sensing Surface Material | ABS | |||||||||||||||||
| Wire Length | 2 m | |||||||||||||||||
Excellent Type 2: Both M8/M12 cable specifications use oil-resistant cables (test results far exceed national standards)
Excellent Type 3: Both M8/M12 cable specifications use bend-resistant cables (test results far exceed market products)




ZD: Surge Absorption Zener Diode
Tr: NPN Output Transistor
D: Reverse Power Supply Protection Diode






