Proximity Sensors Square Body

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Proximity Sensors Square Body
These Proximity Sensors are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Sqaure
● Detection Direction : Front Type
● Detection Distance (mm.): 5
● Output Method : NPN (Can select between Normally Open and Normally Closed)
● Wire Length (m.): 2
[Application]
It is an important component in the automation system ,its primary function is to detect objects without requiring any physical contact.
Economy Proximity Sensors
- Available in Normally Open (NO) and Normally Closed (NC) configurations. Flexible integration into existing systems, simplifying the design and installation process.
- Space-saving square body design. Specific dimensions provided.
- Operates within specified voltage range. Allows for a wide range of power supply options, with a specified maximum load current.
- IP67 rated for dust and water resistance. Durable and reliable in challenging conditions, reducing maintenance costs and downtime.
- Response time of 0.5ms. Quick switching frequency of 500Hz.

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support

| Model | MISUMI Standard Product EMX4 | Economy Series C-Q17 | |
| Detection Distance | 4mm | 5mm | |
| Output Format | NPN N.O. (Normally Open) | NPN N.O. (Normally Open)/NPN N.C. (Normally Closed) | |
| Sensor Part Dimensions | Sensor Size | 27mm x 12mm x 12mm | 29.4mm x 17mm x 17mm |
| Mounting Holes | φ3.2 | 2 x φ3.4 | |
| Power Supply | DC 3-wire | DC 3-wire | |
| Rated Operating Voltage | 12/24VDC (10 to 30VDC) Allowable ripple rate 3% p-p or below | 12/24VDC (10 to 30VDC) Allowable ripple rate 10% p-p or below | |
| Voltage Drop | 1V or less | 2.5V or less | |
| Switch Hysteresis | Approx. 20% or less | 15% or less | |
| Operating Ambient Temperature | -10 to +50°C | -25 to +70°C | |
| Temperature Characteristics | Within ±20% (for operation distance at +23°C) | Within ±10% (for operation at +25°C) | |
| Protection Rating | IP67 | IP67 | |
| Case Material | Polycarbonate | ABS | |
| Part Number | Output Type | Operating Mode | Sensing Distance | Mounting Method | Operating Voltage | Protection Rating | Operating Temperature | Short-circuit Protection | Overload Current | Sensing Surface Material | Wire Length | |
| C—Q17—N01 | DC 3-wire (NPN) | Front Detection Type | NO | 5 mm | Shielded Type | 10 to 30 V DC | IP67 | -25°C to +70°C | YES | 220 mA | ABS | 2 m |
| C—Q17—N02 | NC | |||||||||||
| E-Q17-P01 | 3-wire Linear (PNP) | NO | ||||||||||
| E-MSMQ23N | DC 3-wire (NPN) | 4 mm | Unshielded | 200 mA | ||||||||
| E-MSMQ23P | 3-wire Linear (PNP) | |||||||||||
| E-MSMQL17N | DC 3-wire (NPN) | 8 mm | ||||||||||
| E-MSMQL17P | 3-wire Linear (PNP) | |||||||||||
| Front Detection Type | |||||||||||
| Operating Mode | |||||||||||
| Part Number | NO | NC | NO | ||||||||
| C-Q17-N01 (NPN) E-Q17-P01 (PNP) | C-Q17-N02 (NPN) | E-MSMQ23N (NPN) E-MSMQ23P (PNP) | E-MSMQL17N (NPN) E-MSMQL17P (PNP) | ||||||||
| Sensing Distance | 5 mm | 4 mm | 8 mm | ||||||||
| Operating Voltage | 10 to 30 V DC | ||||||||||
| Permissible Pulse Voltage | < 10% | ||||||||||
| No-Load Current | < 10 mA | ||||||||||
| Overload Current | 200 mA | 100 mA | 200 mA | ||||||||
| Leakage Current | < 0.01 mA | ||||||||||
| Voltage Drop | < 2.5 V | ||||||||||
| Switching Frequency | 500HZ | ||||||||||
| Response Time | 0.5 ms | ||||||||||
| Switch Hysteresis | < 15%(Sr) | ||||||||||
| Repeatability | < 1.0%(Sr) | ||||||||||
| Protection Rating | IP67 | ||||||||||
| Operating Temperature | -25°C to +70°C | ||||||||||
| Temperature Drift | < 10%(Sr) | ||||||||||
| Short Circuit Protection | YES | ||||||||||
| Sensing Surface Material | ABS | ||||||||||
| Wire Length | 2 m | ||||||||||




D: Reverse power polarity protection diode
Tr: NPN output transistor
ZD: Surge absorption Zener diode






