Temperature Controllers Standard Type

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Temperature Controllers Standard Type
Temperature controllers are devices used to adjust the temperature of the controlled device to the set target temperature
[Feature]
● Input : Thermocouple (K, J, R, T, N, S, B) and Resistance thermometer (Pt100Ω / JPt100Ω.)
● Output : Relay contact output or SSR drive output free switching
● Power Supply Voltage : AC100~240VAC~50/60Hz±10%
● Mounting Size L X H (mm.) : 45 X 45
[Application]
It is used to adjust the temperature of the controlled device to the set target temperature
Economy Temperature Controllers
- Features both relay contact output and SSR drive output, allowing for easy switching between output types to suit different applications and reducing the need for multiple devices.
- Operates on a wide range of voltage and frequency, within specified ranges.
- High Accuracy: Features a specific internal operation accuracy.
- Mounting Size: With dimensions of 45 x 45 mm, the compact design allows for easy installation in tight spaces.
- Operating Environment: Suitable for use in environments with temperatures ranging from -10‹C to +60‹C and humidity levels of 0-90RH%.

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Temperature Controllers Product Overview
The economy series Temperature Controllers is easy to operate and learn at an affordable price. It has better temperature drift and stability than other instruments of the same class, delivering a certain energy-saving effect. It is specially designed for applications with the temperature range of 0.1-999.9 °C, such as light industrial machines and environmental refrigeration/heating equipment. Its selection, configuration and operation are simple. It has powerful performance with complete functions, and can be applied more widely. It is your ideal choice at affordable price.

Temperature Controllers Product Features
2. The general 100~240 VAC power supply is provided.
3. We have independently developed an intelligent adjustment algorithm suitable for the functions of the FA industry with the internal operation accuracy of 0.1°C. Thus, the temperature can be controlled precisely without overshooting.
4. Input specifications: K, E, J, N and Pt100 are provided for your free selection.
5. Temperature Controllers Measurement accuracy: 0.3 Grade
6. Output specifications: G: Solid state relay (SSR) Voltage output: 5 VDC/30 mA (for driving the SSR solid state relay).
L: Relay contact switch output (Always ON type): 250 VAC/2A or 30 VDC/2A.
7. Alarm function: Upper limit alarm, lower limit alarm, positive and negative deviation alarm, sensor disconnection alarm, and heater disconnection alarm
8. Operating environment: Temperature -10~+60℃, and humidity 0~90RH%
Disturbance performance comparison

Temperature Controllers Products available on the market
Large temperature change, long temperature constant time

MISUMI Economy Series Temperature Controller
Small temperature change, short temperature constant time

Temperature Controllers Products circulating on the market

Temperature Controllers
Temperature Controllers Precautions
· Please use M3 terminal to connect AC power supply.
· To avoid interference, please separate the signal line from the power line and high-voltage line during wiring.
Temperature Controllers Usage Method


Temperature Controllers Brand introduction

| Item | C-MTCTRS (Standard Type) | C-MTCTRST (RS485 Communication Type) |
| Panel Dimension | 48×48 | 48×96 |
| Control Output | Relay contact output (contact capacity AC250 V, 3 A resistance load) or SSR drive output (DC12 V, maximum 20 mA) free switching | |
| Input | Thermocouple (K·J·R·T·N·S·B) Resistance thermometer (Pt100 and JPt100) | |
| Control Method | ON/OFF, P, PI, PD and PID control | |
| Alarm output | Upper limit alarm, lower limit alarm and positive and negative deviation range alarm | |
| Sampling period | 100mS | |
| Indication accuracy (thermocouple) | Normal temperature: PV±0.3% or ±3℃ (select the larger one) ±1-digit; use it at above 200℃; PV±0.5% or ±2℃ (select the larger one) ±1-digit | |
| Indication accuracy (resistance thermometer) | Normal temperature: PV±0.3% or ±3℃ (select the larger one) ±1-digit; use it at above 200℃; PV±0.5% or ±2℃ (select the larger one) ±1-digit | |
| Indication accuracy maintenance temperature range | Standard storage: 23±10℃ | |
| Power Voltage | AC100~240VAC~50/60Hz±10% | |
