(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・ Product type: Lead Screw Support Units Support Side Round Type
・ Applicable shaft diameter [mm]: 8, 12, 15
・ Economy Series 30 Degree Trapezoidal Lead Screw Support Units: Tailored to work seamlessly with our economy series 30-degree trapezoidal screw and nut, this support product is perfect for manual applications. Simplifies design and selection when paired with the corresponding screw.
・ This is an economy item; The price is cheaper than the MISUMI standard product.
R | L | H | F | D | A | C | B | V | d1 | d2 | ℓ | Bearing Part Number | Retaining Ring for Shaft |
8 | 13 | 7 | 6 | 28 | 45 | 35 | 35 | 22 | 3.4 | 6.5 | 4 | C-E608ZZ | NETW5 |
10 | 14 | 7 | 7 | 34 | 52 | 42 | 42 | 26 | 4.5 | 8 | 4.5 | C-E6000ZZ | STWN10 |
12 | 15 | 8 | 7 | 36 | 54 | 44 | 44 | 28 | 4.5 | 8 | 4.5 | C-E6001ZZ | STWN12 |
15 | 17 | 9 | 8 | 40 | 63 | 50 | 52 | 32 | 5.5 | 9.5 | 5.5 | C-E6002ZZ | STWN15 |
Part Number |
---|
C-MRUZ8 |
C-MRUZ12 |
C-MRUZ15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft Dia. on Support Side (Bearing I.D.) (Ø) |
---|---|---|---|---|---|---|
฿ 326.62 | ECONOMY UNITS FOR SCREW THREA | 1 Piece(s) | Available | Same day | 8 | |
฿ 350.65 | ECONOMY UNITS FOR SCREW THREA | 1 Piece(s) | Available | Same day | 12 | |
฿ 438.31 | ECONOMY UNITS FOR SCREW THREA | 1 Piece(s) | Available | Same day | 15 |
Loading...
R | L | H | F | D | A | C | B | V | d1 | d2 | ℓ | Bearing Part Number | Retaining Ring for Shaft |
8 | 13 | 7 | 6 | 28 | 45 | 35 | 35 | 22 | 3.4 | 6.5 | 4 | C-E608ZZ | NETW5 |
10 | 14 | 7 | 7 | 34 | 52 | 42 | 42 | 26 | 4.5 | 8 | 4.5 | C-E6000ZZ | STWN10 |
12 | 15 | 8 | 7 | 36 | 54 | 44 | 44 | 28 | 4.5 | 8 | 4.5 | C-E6001ZZ | STWN12 |
15 | 17 | 9 | 8 | 40 | 63 | 50 | 52 | 32 | 5.5 | 9.5 | 5.5 | C-E6002ZZ | STWN15 |
Type | Support Side | Shape | Round Type | Surface Treatment | Black Oxide |
---|
How can we improve?
How can we improve?