Lead Screw Support Units Fixed Side Round Type

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
・ Product type: Lead Screw Support Units Fixed Side Round Type
・ Applicable lead screw (thread x pitch): M8×1.0, M10×1.0, M12×1.0, M15×1.0
・ Allowable Axial Load [N]: 1100, 2000, 2200, 2500
・ Economy Series 30 Degree Trapezoidal Lead Screw Support Units: Tailored to work seamlessly with our economy series 30-degree trapezoidal screw and nut, this support product is perfect for manual applications. Simplifies design and selection when paired with the corresponding screw.
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Economy Lead Screw Support Units Fixed Side Round Type
- Tailored for the Economy Series trapezoidal lead screw, providing high performance at a lower cost.
- Suitable for lead screws with various threads, with allowable axial loads.
- Available as individual units or in sets for a complete solution.
- Built with precision and engraved with the logo for guaranteed quality.
- Ships the same day or within a few days for quick turnaround.

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Product Overview of Lead Screw Support Units
It is suitable for manual applications, facilitating design and selection when combined with the economy series 30 degree trapezoidal screw forLead Screw Support Units.
Product Features of Lead Screw Support Units
Quality is assured with MISUMI logo engraved on the end surface.
Dimensional Drawing of Lead Screw Support Units

Specifications Overview of Lead Screw Support Units
| Q | L | H | F | D | A | C | B | d1 | d2 | h | (ℓ) | E | Fastening nut | Allowable Axial Load (N) |
| 8 | 22 | 8 | 14 | 28 | 45 | 35 | 35 | 3.4 | 6.5 | 4 | 2.3 | 6 | BNR8 | 1100 |
| 10 | 24 | 16 | 34 | 52 | 42 | 42 | 4.5 | 8 | 4.5 | 8 | BNR10 | 2000 | ||
| 12 | 36 | 54 | 44 | 44 | 10 | BNR12 | 2200 | |||||||
| 15 | 27 | 10 | 17 | 40 | 63 | 50 | 52 | 5.5 | 9.5 | 5.5 | 12 | BNR15 | 2500 |
| Lead Screw Support Units Fixed Side Accessory Dimension | |||||
| Q | Fastening nut | Collar size | |||
| M Fine Thread | Applicable wrench specification | I.D. | O.D. | Thickness | |
| 8 | M8×1.0 | 14 | 8 | 11.5 | 5 |
| 10 | M10×1.0 | 17 | 10 | 14 | 5 |
| 12 | M12×1.0 | 19 | 12 | 15 | 5 |
| 15 | M15×1.0 | 22 | 15 | 20 | 6 |
Example Use of Lead Screw Support Units

② After the collar is inserted, tighten the supplied fastening nut temporarily. Tighten the nut with 1/3 of the tightening torque.
At this time, you need to insert the Lead Screw Support Units on support side into the opposite side, and perform the operation after fixing.
③ Turn the screw shaft while fastening the nut, making the overall operation smooth.
④ After the overall operation becomes smooth, fix the nut completely with the tightening torque.
Related Products of Lead Screw Support Units
| Q | L | H | F | D | A | C | B | d1 | d2 | h | (ℓ) | E | Fastening nut | Allowable Axial Load (N) |
| 8 | 22 | 8 | 14 | 28 | 45 | 35 | 35 | 3.4 | 6.5 | 4 | 2.3 | 6 | BNR8 | 1100 |
| 10 | 24 | 16 | 34 | 52 | 42 | 42 | 4.5 | 8 | 4.5 | 8 | BNR10 | 2000 | ||
| 12 | 36 | 54 | 44 | 44 | 10 | BNR12 | 2200 | |||||||
| 15 | 27 | 10 | 17 | 40 | 63 | 50 | 52 | 5.5 | 9.5 | 5.5 | 12 | BNR15 | 2500 |



