Lead Screw Support Units Support Side Square Type

Caution
- Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part01 CLICK here
Product Description
・ Lead Screw Support Units Support Side Square Type
・ Applicable shaft diameter [mm]: 8, 15
・ Economy Series 30 Degree Trapezoidal Lead Screw Support Units: Tailored to work seamlessly with our economy series 30-degree trapezoidal screw and nut, this support product is perfect for manual applications. Simplifies design and selection when paired with the corresponding screw.
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Economy Lead Screw Support Units Support Side Square Type
- Designed to fit a range of shaft diameters for flexible application.
- Cost-effective support unit tailored for trapezoidal screws.
- Accommodates robust applications with reliable support.
- Simplifies assembly with a straightforward design.
- Features the logo for guaranteed durability and consistency.

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Product Overview
Dimensional Drawing

| Part Name | Material | Surface Treatment |
| Bearing support side | S45C equivalent | Ferroferric Oxide Protective Film |
| Shaft Retaining Ring | Spring Steel | - |
| Radial Bearing | Equivalent to SUJ2 | - |
Specifications Overview
| R | A | B | C | F | h | J | V | T | d | Bearing Part Number | Retaining Ring for Shaft |
| 8 | 52 | 43 | 25 | 38 | 25 | 30 | 22 | 20 | 6.6 | C-E608ZZ | NETW5 |
| 10 | 70 | 48 | 36 | 52 | 30 | 29 | 26 | 9 | C-E6000ZZ | STWN10 | |
| 12 | 70 | 48 | 36 | 52 | 30 | 29 | 28 | 9 | C-E6001ZZ | STWN12 | |
| 15 | 80 | 54 | 41 | 60 | 32 | 31 | 32 | 11 | C-E6002ZZ | STWN15 |
Due to specification reasons, the bearing on the support side of the support assembly is not installed in the main body at the time of shipment.| Part Number | A | B | C | F | h | J | V | d | |
| Type | Bearing Inner Diameter R | ||||||||
| Low Profile C-MDUZ | 8 | 52 | 43 | 25 | 38 | 25 | 30 | 22 | 6.6 |
| 10 | 70 | 48 | 36 | 52 | 30 | 29 | 26 | 9 | |
| 12 | 28 | ||||||||
| 15 | 80 | 54 | 41 | 60 | 32 | 31 | 32 | 11 | |
| Part Number | A | B | C | F | h | J | V | d | |
| Type | Bearing Inner Diameter R | ||||||||
| Standard Type C-MTUZ | 8 | 52 | 48 | 25 | 38 | 30 | 35 | 22 | 6.6 |
| 10 | 70 | 53 | 36 | 52 | 35 | 34 | 26 | 9 | |
| 12 | 58 | 40 | 39 | 28 | |||||
| 15 | 80 | 62 | 41 | 60 | 32 | 11 | |||
The end face is engraved with the MISUMI logo, ensuring quality

(2) After inserting the shaft collar, temporarily fasten it with the included fastening nut. Tighten to one-third of the fastening torque.
At this time, the support side bracket assembly must be inserted into the opposite side and secured before proceeding with the operation.
(3) While rotating the lead screw shaft, tighten the nut to ensure smooth overall movement.
(4) Once the overall movement becomes smooth, fully secure with the specified tightening torque.
Material
Surface Treatment

