(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・ Suction Cups type: Flat Standard Type, Flat Deep Type, Bellows Type
・ Suction Pad shape: Flat, Flat Deep, Bellows
・ Outer diameter D (Ø) [mm]: 4, 6, 8, 10, 13, 15,16, 20, 25, 32
・ Model type: C-PTBGS C-PTBN C-PTBS, C-PTCGS, C-PTCN, C-PTCS, C-PTUGS, C-PTUN, C-PTUS, C-ZP
・ Material (Color): Nitrile Rubber (Black), Silicon Rubber (White), Conductive Silicon Rubber (Black)
・ Long service life and durability, Result of 300,000 cycles durability test.
・ Smooth contact surface without burr.
・ Feature of each Suction Cups: Flat Type for flat workpieces without deflection, Flat Deep Type for Thin and plane workpieces with Support and anti-slip functions while Bellows Type for Spring-type installation space is not available Adsorption surface is not flat.
FEATURES | No Deflection When the workpiece is flat |
Usage Example of Workpiece | Metal, Resin Plate |
Example of Use | ![]() |
FEATURES | Thin and plane workpieces Support and anti-slip functions |
Usage Example of Workpiece | Metal, Resin Plate |
Example of Use | ![]() |
FEATURES | Spring-type installation space is not available Adsorption surface is not flat |
Usage Example of Workpiece | Instant food bag |
Example of Use | ![]() |
Suction Cups shape Flat | ![]() | Color | Matching female part | |
Flat | Nitrile Rubber | Black | Buffered type | Non-buffering type |
Silicon Rubber | White | |||
Conductive Silicon Rubber | Black | |||
Flat Deep Type | Nitrile Rubber | Black | ||
Silicon Rubber | White | |||
Conductive Silicon Rubber | Black | |||
Bellows Type | Nitrile Rubber | Black | ||
Silicon Rubber | White | |||
Conductive Silicon Rubber | Black |
No. | Rubber Material | O.D. B(d) | A | C | D | E | F | Mounting Type |
4 | Nitrile rubber Silicon rubber Conductive silicone rubber | 4 | 4.8 | 1.6 | - | - | - | Embedded Type |
6 | 6 | 6.8 | 2.2 | |||||
8 | 8 | 8.8 | 2.5 | |||||
10 | 10 | 12 | 4 | 9 | 11 | 12 | Accessory Type | |
13 | 13 | 15 | ||||||
16 | 16 | 18 | 12.5 | |||||
20 | 20 | 23 | 10 | 13 | 14 | |||
25 | 25 | 28 | ||||||
32 | 32 | 35 | 14.5 |
No. | Rubber Material | O.D. B(d) | A | C | D | E | F | Mounting Type |
10 | Nitrile rubber Silicon rubber Conductive silicone rubber | 10 | 12 | 4 | 9 | 11 | 12 | Accessory Type |
13 | 13 | 15 | ||||||
16 | 16 | 18 | 13.2 | |||||
20 | 20 | 23 | 10 | 13 | 14 | |||
25 | 25 | 28 | ||||||
32 | 32 | 35 | 14.5 |
No. | Rubber Material | O.D. B(d) | A | C | D | E | Mounting Type |
6 | Nitrile rubber Silicon rubber Conductive silicone rubber | 6 | 7 | - | - | - | Embedded Type |
8 | 8 | 9 | |||||
10 | 10 | 12 | 9 | 11 | 16 | Accessory Type | |
13 | 13 | 15 | 18.5 | ||||
16 | 16 | 18 | 20.8 | ||||
20 | 20 | 22 | 10 | 13 | 24 | ||
25 | 25 | 26.5 | 24.5 | ||||
32 | 32 | 34 | 29.2 |
No. | D | d | Applicable Suction Cups |
10-16 | 13 | 9 | No.10~16 |
20-32 | 15 | 10 | No.20~32 |
FEATURES | No Deflection When the workpiece is flat |
Usage Example of Workpiece | Metal, Resin Plate |
Example of Use | ![]() |
FEATURES | Thin and plane workpieces Support and anti-slip functions |
Usage Example of Workpiece | Metal, Resin Plate |
Example of Use | ![]() |
FEATURES | Spring-type installation space is not available Adsorption surface is not flat |
Usage Example of Workpiece | Instant food bag |
Example of Use | ![]() |
Part Number |
---|
C-PTBN6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Pad Type | Pad Shape | Rubber Group Material | O.D. (d) (Ø) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 87.66 | ECONOMY ABSORPTION PAD | 1 Piece(s) | Available | Same day | 10 | Pad Only | Bellows | [Nitrile Rubber] Nitrile Rubber | 6 |
Loading...
Suction cup shape Flat | ![]() | Color | Matching female part | |
Flat | Nitrile Rubber | Black | Buffered type | Non-buffering type |
Silicon Rubber | White | |||
Conductive Silicon Rubber | Black | |||
Flat Deep Type | Nitrile Rubber | Black | ||
Silicon Rubber | White | |||
Conductive Silicon Rubber | Black | |||
Bellows Type | Nitrile Rubber | Black | ||
Silicon Rubber | White | |||
Conductive Silicon Rubber | Black |
No. | Rubber Material | O.D. B(d) | A | C | D | E | F | Mounting Type |
4 | Nitrile rubber Silicon rubber Conductive silicone rubber | 4 | 4.8 | 1.6 | - | - | - | Embedded Type |
6 | 6 | 6.8 | 2.2 | |||||
8 | 8 | 8.8 | 2.5 | |||||
10 | 10 | 12 | 4 | 9 | 11 | 12 | Accessory Type | |
13 | 13 | 15 | ||||||
16 | 16 | 18 | 12.5 | |||||
20 | 20 | 23 | 10 | 13 | 14 | |||
25 | 25 | 28 | ||||||
32 | 32 | 35 | 14.5 |
No. | Rubber Material | O.D. B(d) | A | C | D | E | F | Mounting Type |
10 | Nitrile rubber Silicon rubber Conductive silicone rubber | 10 | 12 | 4 | 9 | 11 | 12 | Accessory Type |
13 | 13 | 15 | ||||||
16 | 16 | 18 | 13.2 | |||||
20 | 20 | 23 | 10 | 13 | 14 | |||
25 | 25 | 28 | ||||||
32 | 32 | 35 | 14.5 |
No. | Rubber Material | O.D. B(d) | A | C | D | E | Mounting Type |
6 | Nitrile rubber Silicon rubber Conductive silicone rubber | 6 | 7 | - | - | - | Embedded Type |
8 | 8 | 9 | |||||
10 | 10 | 12 | 9 | 11 | 16 | Accessory Type | |
13 | 13 | 15 | 18.5 | ||||
16 | 16 | 18 | 20.8 | ||||
20 | 20 | 22 | 10 | 13 | 24 | ||
25 | 25 | 26.5 | 24.5 | ||||
32 | 32 | 34 | 29.2 |
No. | D | d | Applicable Suction Cup |
10-16 | 13 | 9 | No.10~16 |
20-32 | 15 | 10 | No.20~32 |
Please check the type/dimensions/specifications of the part C-PTBN6 in the Suction Cups Flat Standard Type, Flat Deep Type, Bellows Type series.
Part Number |
---|
C-PTBGS20 |
C-PTBGS25 |
C-PTBGS32 |
C-PTBN8 |
C-PTBS10 |
C-PTBS13 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Pad Type | Pad Shape | Rubber Group Material | O.D. (d) (Ø) |
---|---|---|---|---|---|---|---|---|---|
฿ 138.96 | 1 Piece(s) | Available | 6 Day(s) | 10 | Pad Only | Bellows | [Silicon Rubber] Conductive Silicon Rubber | 20 | |
฿ 155.19 | 1 Piece(s) | Available | 6 Day(s) | 10 | Pad Only | Bellows | [Silicon Rubber] Conductive Silicon Rubber | 25 | |
฿ 155.84 | 1 Piece(s) | Available | Same day | 10 | Pad Only | Bellows | [Silicon Rubber] Conductive Silicon Rubber | 32 | |
฿ 87.66 | 1 Piece(s) | Available | Same day | 10 | Pad Only | Bellows | [Nitrile Rubber] Nitrile Rubber | 8 | |
฿ 87.66 | 1 Piece(s) | Available | Same day | 10 | Pad Only | Bellows | [Silicon Rubber] Silicon Rubber | 10 | |
฿ 104.55 | 1 Piece(s) | Available | Same day | 10 | Pad Only | Bellows | [Silicon Rubber] Silicon Rubber | 13 |
How can we improve?
How can we improve?