Timing Belts HTD3M

Caution
- Some products in [Timing Belts HTD3M] are scheduled to be discontinued on 31/10/2025. However, we will continue to sell them until stock runs out.
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Timing Belts HTD3M
It is an arc tooth profile that has higher transmission power than the trapezoidal tooth timing belt.
This belt always uses for high torque transmission in an automation machine
[Features]
• Belt Shape: Closed End
• Belt Tooth Type: H3M (arc tooth profile)
• Tooth Pitch: 3 mm.
• Belt Width: 6, 9, 12, and 15 mm.
• Circumference Length Shortest/Longest: 90 mm. and 5100 mm.
• Belt Operating Temperature Range: -10 to 90℃.
• Material:
Tooth rubber: Chloroprene
Core wire: Glass Fiber
Tooth surface protection layer: Nylon canvas
[Applications]
Suitable for use with a timing pulley in a transmission system in an automation machine
Economy HTD 3M Timing Belt
- With a smaller tooth pitch and a wide range of compact sizes, our HTD 3M belts are perfect for applications with limited space.
- Constructed with high-quality chloroprene rubber, these belts excel in resisting abrasion, oil, and grease, ensuring extended service life even in demanding environments.
- The glass fiber reinforced core provides exceptional strength and tensile strength, preventing belt elongation and slippage, resulting in consistent power transmission.
- Engineered to function reliably in temperatures ranging from -10°C to 90°C, these belts offer versatility across various operating conditions.
- Reduced Vibration and Noise for Smooth Operation. The arc tooth profile contributes to minimal vibration and noise generation, creating a smoother and quieter operation.

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Timing Belt Product Overview
Driving and transmission are realized through the engagement between the teeth of timing pulleys and Timing Belts.
Local production in China delivers MISUMI quality at low price.
Timing Belt Product Features
Feature 1: The arc tooth profile has higher transmission power in comparison with the trapezoidal tooth.
Feature 2: Economical and maintenance free.
Feature 3: The tooth rubber adopts chloroprene to protect core wire from dirt, grease, and wet environments.
Feature 4:·Have certain conductivity.
Feature 5:·Recommended Operating Temperature Range: -10 to 90℃.
Timing Belt Dimensional Drawing

Timing Belt Specifications Overview
Material | |
| ① Rear rubber | Chloroprene |
| ② Tooth rubber | |
| ③ Core wire | Glass Fiber |
| ④ Backing cloth | Nylon canvas |
| Types | Tooth pitch | Lr | H | h | PLD |
| H3M | 3 | 1.78 | 2.4 | 1.17 | 0.381 |
Belt circumference length is core wire length.
Belt Operating Temperature Range: -10 to 90℃.
The model engraved on the back of the product is the manufacturer model.
MISUMI makes no commitment to this product brand.
For the transmission capacity and calculation and design method of economy series Timing Belt, please refer to the national standard (GB) design manual.Example of Timing Belt Use
| Timing Belt Usage Method Example Drawing | Instructions for use of timing wheel and Timing Belt |
![]() | ①Driving (The driven wheel is driven by the driving wheel for transmission) |
![]() | ②Transmission (Used for repeated motion with the object not rotating and high requirements on positioning accuracy) |
| Timing Belt Usage Method Example Drawing | Instructions for use of timing wheel and Timing Belt |
![]() | ③Conveyance (Plates are conveyed by two timing toothed belts) |
![]() | ④Traction transmission (Workpieces are clamped and transmitted by the belt) |
Timing Belt Application Industries
| Food | Semiconductor | Smart phone | ||
![]() | ![]() | ![]() | ||
| Automotive | Electronic & Electrical Appliances | Medical | ||
![]() | ![]() | ![]() |
Timing Belt Usage Method
Timing Belt Precautions

Do not use in direct contact with water, solvent, oil, acid, alkali, UV, ozone, etc.③ Please avoid using or keeping at extreme high or low temperatures beyond the operating temperature range, or in humid environments.
④ During installation and maintenance, be sure to cut off the power supply and confirm that the machine is completely stopped before proceeding.
⑤ When there may be impurities, be sure to set the guard.
Timing Belt Related Products
| Timing Belts S3M | Timing Belts S5M | Timing Pulleys S3M | ||
![]() | ![]() | ![]() | ||
| Reference model: C-HTBN141S3M-60 | Reference model: C-HTBN350S5M-150 | Reference model: C-HTPA18S3M100-A-P5 |

■Type H3M (Tooth Pitch: 3mm)
| Belt Number | Belt Nominal Width | Number of Teeth | Belt Circumference Length (mm) |
| 90H3M | 60 (6mm) 90 (9mm) 120 (12mm) 150 (15mm) | 30 | 90 |
| 99H3M | 33 | 99 | |
| 105H3M | 35 | 105 | |
| 108H3M | 36 | 108 | |
| 111H3M | 37 | 111 | |
| 120H3M | 40 | 120 | |
| 123H3M | 41 | 123 | |
| 126H3M | 42 | 126 | |
| 129H3M | 43 | 129 | |
| 132H3M | 44 | 132 | |
| 135H3M | 45 | 135 | |
| 141H3M | 47 | 141 | |
| 144H3M | 48 | 144 | |
| 147H3M | 49 | 147 | |
| 150H3M | 50 | 150 | |
| 153H3M | 51 | 153 | |
| 156H3M | 52 | 156 | |
| 159H3M | 53 | 159 | |
| 162H3M | 54 | 162 | |
| 165H3M | 55 | 165 | |
| 168H3M | 56 | 168 | |
| 171H3M | 57 | 171 | |
| 174H3M | 58 | 174 | |
| 177H3M | 59 | 177 | |
| 180H3M | 60 | 180 | |
| 183H3M | 61 | 183 | |
| 186H3M | 62 | 186 | |
| 189H3M | 63 | 189 | |
| 192H3M | 64 | 192 | |
| 195H3M | 65 | 195 | |
| 198H3M | 66 | 198 | |
| 201H3M | 67 | 201 | |
| 204H3M | 68 | 204 | |
| 207H3M | 69 | 207 | |
| 210H3M | 70 | 210 | |
| 213H3M | 71 | 213 | |
| 216H3M | 72 | 216 | |
| 219H3M | 73 | 219 | |
| 222H3M | 74 | 222 | |
| 225H3M | 75 | 225 | |
| 228H3M | 76 | 228 | |
| 231H3M | 77 | 231 | |
| 234H3M | 78 | 234 | |
| 237H3M | 79 | 237 | |
| 240H3M | 80 | 240 | |
| 243H3M | 81 | 243 | |
| 246H3M | 82 | 246 | |
| 249H3M | 83 | 249 | |
| 252H3M | 84 | 252 | |
| 255H3M | 85 | 255 | |
| 258H3M | 86 | 258 | |
| 261H3M | 87 | 261 | |
| 264H3M | 88 | 264 | |
| 267H3M | 89 | 267 | |
| 270H3M | 90 | 270 | |
| 273H3M | 91 | 273 | |
| 276H3M | 92 | 276 | |
| 279H3M | 93 | 279 | |
| 282H3M | 94 | 282 | |
| 285H3M | 95 | 285 | |
| 288H3M | 96 | 288 | |
| 291H3M | 97 | 291 | |
| 294H3M | 98 | 294 | |
| 297H3M | 99 | 297 | |
| 300H3M | 100 | 300 | |
| 303H3M | 101 | 303 | |
| 306H3M | 102 | 306 | |
| 309H3M | 103 | 309 | |
| 312H3M | 104 | 312 | |
| 315H3M | 105 | 315 | |
| 318H3M | 106 | 318 | |
| 321H3M | 107 | 321 | |
| 324H3M | 108 | 324 | |
| 327H3M | 109 | 327 | |
| 330H3M | 110 | 330 | |
| 333H3M | 111 | 333 | |
| 336H3M | 112 | 336 | |
| 339H3M | 113 | 339 | |
| 342H3M | 114 | 342 | |
| 345H3M | 115 | 345 | |
| 348H3M | 116 | 348 | |
| 351H3M | 117 | 351 | |
| 354H3M | 118 | 354 | |
| 357H3M | 119 | 357 | |
| 360H3M | 120 | 360 | |
| 363H3M | 121 | 363 | |
| 366H3M | 122 | 366 | |
| 369H3M | 123 | 369 | |
| 372H3M | 124 | 372 | |
| 375H3M | 125 | 375 | |
| 378H3M | 126 | 378 | |
| 381H3M | 127 | 381 | |
| 384H3M | 128 | 384 | |
| 387H3M | 129 | 387 | |
| 390H3M | 130 | 390 | |
| 393H3M | 131 | 393 | |
| 396H3M | 132 | 396 | |
| 399H3M | 133 | 399 | |
| 402H3M | 134 | 402 | |
| 405H3M | 135 | 405 | |
| 408H3M | 136 | 408 | |
| 411H3M | 137 | 411 | |
| 417H3M | 139 | 417 | |
| 420H3M | 140 | 420 | |
| 423H3M | 141 | 423 | |
| 426H3M | 142 | 426 | |
| 429H3M | 143 | 429 | |
| 432H3M | 144 | 432 | |
| 435H3M | 145 | 435 | |
| 438H3M | 146 | 438 | |
| 441H3M | 147 | 441 | |
| 444H3M | 148 | 444 | |
| 447H3M | 149 | 447 | |
| 450H3M | 150 | 450 |
| Belt Number | Belt Nominal Width | Number of Teeth | Belt Circumference Length (mm) |
| 453H3M | 60 (6mm) 90 (9mm) 120 (12mm) 150 (15mm) | 151 | 453 |
| 456H3M | 152 | 456 | |
| 459H3M | 153 | 459 | |
| 462H3M | 154 | 462 | |
| 468H3M | 156 | 468 | |
| 474H3M | 158 | 474 | |
| 477H3M | 159 | 477 | |
| 480H3M | 160 | 480 | |
| 483H3M | 161 | 483 | |
| 486H3M | 162 | 486 | |
| 489H3M | 163 | 489 | |
| 492H3M | 164 | 492 | |
| 495H3M | 165 | 495 | |
| 501H3M | 167 | 501 | |
| 504H3M | 168 | 504 | |
| 510H3M | 170 | 510 | |
| 513H3M | 171 | 513 | |
| 516H3M | 172 | 516 | |
| 519H3M | 173 | 519 | |
| 522H3M | 174 | 522 | |
| 525H3M | 175 | 525 | |
| 528H3M | 176 | 528 | |
| 531H3M | 177 | 531 | |
| 537H3M | 179 | 537 | |
| 540H3M | 180 | 540 | |
| 543H3M | 181 | 543 | |
| 546H3M | 182 | 546 | |
| 549H3M | 183 | 549 | |
| 552H3M | 184 | 552 | |
| 555H3M | 185 | 555 | |
| 558H3M | 186 | 558 | |
| 561H3M | 187 | 561 | |
| 564H3M | 188 | 564 | |
| 567H3M | 189 | 567 | |
| 570H3M | 190 | 570 | |
| 573H3M | 191 | 573 | |
| 576H3M | 192 | 576 | |
| 579H3M | 193 | 579 | |
| 582H3M | 194 | 582 | |
| 588H3M | 196 | 588 | |
| 591H3M | 197 | 591 | |
| 597H3M | 199 | 597 | |
| 600H3M | 200 | 600 | |
| 603H3M | 201 | 603 | |
| 606H3M | 202 | 606 | |
| 609H3M | 203 | 609 | |
| 612H3M | 204 | 612 | |
| 624H3M | 208 | 624 | |
| 627H3M | 209 | 627 | |
| 630H3M | 210 | 630 | |
| 633H3M | 211 | 633 | |
| 639H3M | 213 | 639 | |
| 648H3M | 216 | 648 | |
| 654H3M | 218 | 654 | |
| 660H3M | 220 | 660 | |
| 669H3M | 223 | 669 | |
| 675H3M | 225 | 675 | |
| 687H3M | 229 | 687 | |
| 696H3M | 232 | 696 | |
| 699H3M | 233 | 699 | |
| 708H3M | 236 | 708 | |
| 711H3M | 237 | 711 | |
| 720H3M | 240 | 720 | |
| 726H3M | 242 | 726 | |
| 735H3M | 245 | 735 | |
| 738H3M | 246 | 738 | |
| 750H3M | 250 | 750 | |
| 753H3M | 251 | 753 | |
| 765H3M | 255 | 765 | |
| 768H3M | 256 | 768 | |
| 789H3M | 263 | 789 | |
| 792H3M | 264 | 792 | |
| 801H3M | 267 | 801 | |
| 804H3M | 268 | 804 | |
| 813H3M | 271 | 813 | |
| 825H3M | 275 | 825 | |
| 840H3M | 280 | 840 | |
| 843H3M | 281 | 843 | |
| 861H3M | 287 | 861 | |
| 885H3M | 295 | 885 | |
| 900H3M | 300 | 900 | |
| 939H3M | 313 | 939 | |
| 945H3M | 315 | 945 | |
| 954H3M | 318 | 954 | |
| 960H3M | 320 | 960 | |
| 966H3M | 322 | 966 | |
| 1002H3M | 334 | 1002 | |
| 1026H3M | 342 | 1026 | |
| 1068H3M | 356 | 1068 | |
| 1071H3M | 357 | 1071 | |
| 1098H3M | 366 | 1098 | |
| 1104H3M | 368 | 1104 | |
| 1125H3M | 375 | 1125 | |
| 1140H3M | 380 | 1140 | |
| 1200H3M | 400 | 1200 | |
| 1209H3M | 403 | 1209 | |
| 1263H3M | 421 | 1263 | |
| 1335H3M | 445 | 1335 | |
| 1344H3M | 448 | 1344 | |
| 1359H3M | 453 | 1359 | |
| 1374H3M | 458 | 1374 | |
| 1569H3M | 523 | 1569 | |
| 1638H3M | 546 | 1638 | |
| 1800H3M | 600 | 1800 | |
| 1863H3M | 621 | 1863 | |
| 1980H3M | 660 | 1980 | |
| 2001H3M | 667 | 2001 | |
| 2040H3M | 680 | 2040 | |
| 2388H3M | 796 | 2388 | |
| 2640H3M | 880 | 2640 | |
| 3000H3M | 1000 | 3000 | |
| 3600H3M | 1200 | 3600 | |
| 4698H3M | 1566 | 4698 | |
| 5100H3M | 1700 | 5100 |
Material
















