(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Stepping Motors 57 Series from MISUMI.
- Pulse signal voltage range: 5-24V, eliminating the need to prepare 5V switching power supplies or connect current limiting resistors in series.
- AC/DC universal, allowing for connection with straight or reversed polarity.
- High torque at low speed and excellent torque performance at high speed.
- Motor Bracket is sold separately (Part No.: E-TBMD42-22).
- Can be order Motor and driver individually or order as set product.
- Step angle is 1.8°
- Driver Output Current(A): 1.0-4.3 A
- Driver Power Voltage(V): VDC24-80 or VAC20-60
Part Number |
---|
C-57STM02+DR57A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type Details | Holding Torque (N·m) | Number of Leads (pcs) | Current/Phase (A) | Applicable Driver | Moment of Inertia (g.cm²) | Step Angle (°) | Driver Output Current (A) | Driver Power Voltage (v) | Subdivision | Body Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,529.87 | ECONOMY STEPPING MOTOR | 1 Piece(s) | Available | Same day | Set (Motor + Driver) | 1 | 4 | 2.8 | C-DR57A | 275 | 1.8 | 1.0-4.3 | VDC24-80 or VAC20-60 | 200-25600 | 50 |
Loading...
Part Number | Step Angle (°) | Body Length (mm) | Number of Leads (pcs) | Current/Phase (A) | Holding Torque (N.m) | Moment of Inertia g.cm² | Applicable Driver | Driver Output Current (A) | Driver Power Voltage (V) | Subdivision |
C-57STM01+DR57A | 1.8 | 40 | 4 | 2.8 | 0.55 | 120 | C-DR57A | 1.0-4.3 | VDC: 24-80 VAC: 20-60 | 200-25600 |
C-57STM02+DR57A | 50 | 1.0 | 275 | |||||||
C-57STM03+DR57A | 54 | 1.26 | 300 | |||||||
C-57STM04+DR57A | 75 | 1.89 | 480 |
Motor Bracket (Sold Separately) | E-TBMD57-30 |
---|
Please check the type/dimensions/specifications of the part C-57STM02+DR57A in the Stepper Motors 57 Series series.
Part Number |
---|
C-57STM01 |
C-57STM01+DR57A |
C-57STM02 |
C-57STM03 |
C-57STM03+DR57A |
C-57STM04 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Type Details | Holding Torque (N·m) | Number of Leads (pcs) | Current/Phase (A) | Applicable Driver | Moment of Inertia (g.cm²) | Step Angle (°) | Driver Output Current (A) | Driver Power Voltage (v) | Subdivision | Body Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 879.22 | 1 Piece(s) | Available | Same day | Motor Only | 0.55 | 4 | 2.8 | - | 120 | 1.8 | - | - | - | 40 | |
฿ 2,475.32 | 1 Piece(s) | Available | Same day | Set (Motor + Driver) | 0.55 | 4 | 2.8 | C-DR57A | 120 | 1.8 | 1.0-4.3 | VDC24-80 or VAC20-60 | 200-25600 | 40 | |
฿ 935.06 | 1 Piece(s) | Available | Same day | Motor Only | 1 | 4 | 2.8 | - | 275 | 1.8 | - | - | - | 50 | |
฿ 951.95 | 1 Piece(s) | Available | Same day | Motor Only | 1.26 | 4 | 2.8 | - | 300 | 1.8 | - | - | - | 54 | |
฿ 2,547.40 | 1 Piece(s) | Available | Same day | Set (Motor + Driver) | 1.26 | 4 | 2.8 | C-DR57A | 300 | 1.8 | 1.0-4.3 | VDC24-80 or VAC20-60 | 200-25600 | 54 | |
฿ 1,262.34 | 1 Piece(s) | Available | Same day | Motor Only | 1.89 | 4 | 2.8 | - | 480 | 1.8 | - | - | - | 75 |
How can we improve?
How can we improve?