Stepper Motors 57 Series

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
- Stepping Motors 57 Series from MISUMI.
- Pulse signal voltage range: 5-24V, eliminating the need to prepare 5V switching power supplies or connect current limiting resistors in series.
- AC/DC universal, allowing for connection with straight or reversed polarity.
- High torque at low speed and excellent torque performance at high speed.
- Motor Bracket is sold separately (Part No.: E-TBMD42-22).
- Can be order Motor and driver individually or order as set product.
- Step angle is 1.8°
- Driver Output Current(A): 1.0-4.3 A
- Driver Power Voltage(V): VDC24-80 or VAC20-60
Economy Stepping Motors 57 Series with Gearbox
- Enjoy high holding torque for superior performance.
- Versatile Voltage: Operates efficiently with VDC24-80 or VAC20-60 power sources.
- Achieve exceptional accuracy with precise step angles and subdivisions.
- Handles currents for demanding applications.
- Available as single units, drivers, or motor-driver sets.

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Product Overview of Stepping Motors
Product Features of Stepping Motors


Stepping Motors, Test data is obtained with C-42STM03 as an example, which is for reference only.
Dimensional Drawing of Stepping Motors

* The values in ( ) are reference values.
Example Use of Stepping Motors

Precautions of Stepping Motors
1. The maximum current set by the driver shall not exceed the maximum current of the Stepping Motors.
2. The subdivision can only adjust the smoothness of rotation, rather than increase the precision.
3. The Stepping Motors needs to be used with the stepper driver, and cannot be directly connected to the power supply.
4. It is normal if the surface temperature of the Stepping Motors is between 80~90℃.
Related Products of Stepping Motors

* The values in ( ) are reference values.
| Part Number | Step Angle (°) | Body Length (mm) | Number of Leads (pcs) | Current/Phase (A) | Holding Torque (N.m) | Moment of Inertia g.cm² | Applicable Driver | Driver Output Current (A) | Driver Power Voltage (V) | Subdivision |
| C-57STM01+DR57A | 1.8 | 40 | 4 | 2.8 | 0.55 | 120 | C-DR57A | 1.0-4.3 | VDC: 24-80 VAC: 20-60 | 200-25600 |
| C-57STM02+DR57A | 50 | 1.0 | 275 | |||||||
| C-57STM03+DR57A | 54 | 1.26 | 300 | |||||||
| C-57STM04+DR57A | 75 | 1.89 | 480 |



