1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Stepper Motors 42 Series (Part Number)

ECONOMY STEPPING MOTOR

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 544.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part04 CLICK here

Product Description

- Stepping Motors 42 Series from MISUMI.
- Pulse signal voltage range: 5-24V, eliminating the need to prepare 5V switching power supplies or connect current limiting resistors in series.
- High torque at low speed and excellent torque performance at high speed.
- Motor Bracket is sold separately (Part No.: E-TBMD42-22).
- Can be order Motor and driver individually or order as set product.
- Step angle is 1.8°
- Driver Output Current(A): 0.1-2.2 A
- Driver Power Voltage(V): DC15-32 V

Product Overview of Stepping Motors

MISUMI Stepping Motors 42 Series

Product Features of Stepping Motors

Product Feature 1
Product Feature 2
Stepping Motors, Test data is obtained with C-42STM03 as an example, which is for reference only.

Dimensional Drawing of Stepping Motors

Dimensional Drawing
* The values in ( ) are reference values.

Example Use of Stepping Motors

Example of use of stepper motor      Example of use of stepper motor

Precautions of Stepping Motors

Note
1. The maximum current set by the driver shall not exceed the maximum current of the Stepping Motors.
2. The subdivision can only adjust the smoothness of rotation, rather than increase the precision.
3. The Stepping Motors needs to be used with the stepper driver, and cannot be directly connected to the power supply.
4. It is normal if the surface temperature of the Stepping Motors is between 80~90℃.

Related Products of Stepping Motors

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-42STM01+DR42A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Details Holding Torque
(N·m)
Number of Leads
(pcs)
Current/Phase
(A)
Applicable Driver Moment of Inertia
(g.cm²)
Step Angle
(°)
Driver Output Current
(A)
Driver Power Voltage
(v)
Subdivision Body Length
(mm)

฿ 1,750.65

ECONOMY STEPPING MOTOR 1 Piece(s) Available Same day Set (Motor + Driver)0.2241.4C-DR42A301.80.1-2.2DC15-32200-2000031

Loading...

  1. 1

Dimensional Drawing
Dimensional Drawing
* The values in ( ) are reference values.
Specification Table
Part NumberStep Angle
(°)
Body Length
(mm)
Number of Leads
(pcs)
Current/Phase
(A)
Holding Torque
(N.m)
Moment of Inertia g.cm²Applicable DriverDriver Output Current
(A)
Driver Power Voltage
(V)
Subdivision
C-42STM01+DR42A1.83141.40.2230C-DR42A0.1-2.2DC: 15-32200-20000
C-42STM02+DR42A391.80.454
C-42STM03+DR42A491.80.5568

Specification Table

Basic Information

Motor Bracket (Sold Separately) E-TBMD42-22

Please check the type/dimensions/specifications of the part C-42STM01+DR42A in the Stepper Motors 42 Series series.

Frequently Asked Questions (FAQ)

Question: What is the accuracy of the stepper motor? Is it cumulative?
Answer: Generally, the accuracy of the stepper motor is 3 to 5% of the step angle. The single step deviation of the stepper motor will not affect the accuracy of the next step, so the accuracy of the stepper motor is not accumulated.
Question: What is the allowable exterior temperature of the stepper motor?
Answer: Too high temperature of the stepper motor will first demagnetize the magnetic material of the motor, resulting in torque decrease or even loss. Therefore, the maximum allowable temperature of the motor exterior should depend on the demagnetization point of different motor magnetic materials. Generally speaking, the demagnetization point of magnetic materials is above 130℃, so it is completely normal for the exterior temperature of the stepper motor to be 80 to 90℃.

Products with similar specification

Part Number
C-42STM01
C-42STM02
C-42STM02+DR42A
C-42STM03
C-42STM03+DR42A
C-DR42A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Details Holding Torque
(N·m)
Number of Leads
(pcs)
Current/Phase
(A)
Applicable Driver Moment of Inertia
(g.cm²)
Step Angle
(°)
Driver Output Current
(A)
Driver Power Voltage
(v)
Subdivision Body Length
(mm)

฿ 544.16

1 Piece(s) Available Same day Motor Only0.2241.4-301.8---31

฿ 577.27

1 Piece(s) Available Same day Motor Only0.441.8-541.8---39

฿ 1,783.77

1 Piece(s) Available Same day Set (Motor + Driver)0.441.8C-DR42A541.80.1-2.2DC15-32200-2000039

฿ 670.78

1 Piece(s) Available Same day Motor Only0.5541.8-681.8---49

฿ 1,877.27

1 Piece(s) Available Same day Set (Motor + Driver)0.5541.8C-DR42A681.80.1-2.2DC15-32200-2000049

฿ 1,211.69

1 Piece(s) Available Same day Single Driver------0.1-2.2DC15-32200-20000-